Search Results for mini-split 48000 mini split 2 zone
SD308 and C308 D-Subminiature - Amphenol Canada
For Sea, Air or Land, these connectors are SEALED! Amphenol’s SD308 Sealed D-Subminiature and Press Fit (C308 Series) Connectors are available in the full range of standard density and hi-density insert arrangements, pin and socket contacts. These connectors are supplied with fixed screw machine contacts and are available in Solder Cup, Straight PCB, Right Angle PCB.
Datasheet - cabelcon.com
Datasheet © Copyright Amphenol Cabelcon ApS ISO 9001 / ISO 14001 certified Distributor: Amphenol Cabelcon ApS Cabelcon Public Industriparken 10, DK-4760 Vordingborg
Amphenol Network Solutions > 1RU 250A DUAL-FEED, 8/8 TPA FUSE PANEL
Amphenol Network Solutions brand of power panels continues to be updated with more best-in-class features. Our 1RU family has been expanded with the addition of the 250TPA08 model, offering dual 8x8 TPA fuse positions with 250 amps continuous per feed, and a max rating of up to 50A each with optional connectorized outputs, and optional nrgSMART™ individual circuit current monitoring.
Reise- & Linienbusse
LCM 706FS mit 2 x BNC/AMP MB-2-070-05 150 mm Kabelbaum LCM 706FL mit 2 x BNC/AMP MB-2-070-06 1000 mm Kabelbaum 2x Kameraeingang // Schutzklasse IP 54 Technische Daten Auflösung / TV-Linien Helligkeit Betriebsspannung Temperaturbereich Anschlüsse Maße (B x H x T) 800 x 480 500 cd/m² 10,5 - 36V DC-30 °C ~ +85 °C 2 x BNC / AMP 160,5 x 111,4 ...
RP - svmicrowave.com
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 smpm sb male to 2.4mm e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 1132-6144 www.svmicrowave.com title: proprietary
APXVBLL15B_43-C-I20, -A-I20 - Amphenol Antenna Solutions
6-Ports, X-Pol, Panel Antenna, 1.5m, 1x 698-960/2x 1710-2690MHz, 65deg, Integrated RET
PRODUKTPASS | PT nach VG95328 - Amphenol-Air LB
Rundsteckverbinder PT mit Bajonettverriegelung, bis zu 61 Kontakten, zugelassen nach VG95328, für Crimp-, Löt- und Einlöt- Kontakte.
1900ND03S1B00A - Amphenol Air LB
The 1900 / EN3545 is a composite rectangular connector available with various contact arrangements. It includes sizes 22 to 8 crimp removable contacts for Copper and Aluminum cable, common with Mil-DTL-38999 Series connectors such as coax, twinax, triax and Quadrax.Standard and Overmoulded rear grommet and interfacial seal.Configurable keying and locking posts providing 36 options.
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
<2.5 millivolts Cycles of Durability 500 mates Salt Spray Dynamic 500 hours Temperature Rating 175° C Non-Reflective EU RoHS/ELV Compli-ant* Non-Magnetic De-icing Fluid** Note: Specifications are subject to change without notice. * Meets EU RoHS/ELV maximum concentration values (MCV) of 1000 ppm (0.1% w/w) or (0.01% w/w) per homogenous material.
Accessories for Industrial Position Sensors - temposonics.com
Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics
8-Port Antenna
Connector 1-2 3-4 5-6 7-8 Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° Electrical Downtilt 2-12° 2-12° 2-12° 2-12° Dimensions 1391 x 432 x 153 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
AHDP04-24-29SR-SRA 29 Position Receptacle, Socket, Shell Si - Amphenol Sine
AHDP04-24-29SR-SRA 29 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# HDP24-24-29SE
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Validator AVS - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
736 miniature high-frequency accelerometer - Wilcoxon Sensing Technologies
2 Hz - 25,000 Hz: Mounting thread: 10-32 tapped hole: Connector style: 10-32: Connector orientation: Side exit: Full-scale range: 50 g peak: Resonance frequency: 60 kHz: Temperature range-50°C to +120°C: Weight: 13 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 65HT-XX - PCB
2.4 TEMPERATURE RESPONSE (refer to typical curve, Figure 3) 2.4.1 Sensitivity Deviation, < 5% +32°F to +104°F (0°C to +40°C) Document Number . Rev . Date . Entered by . Description of Change . Change Accountable Engineer ECO . 76678 . NR: 8/30/22 NAD : Initial Release of 65HT-XX Triaxial Accelerometer Performance
Mobile Devices | Markets - Amphenol
It features a height of 2.45mm and comes in 6 to 68 contacts. This series features a cable thickness of 0.33mm and provides the durability of 20 mating cycles. Its robust connector design makes it suitable for robotic operations, supporting Industry 4.0. ... FLH Series Mini Sealed 2.50mm pitch connectors provide a wire-to-wire IP67 sealing in ...
EU RoHS II CoC - amphenol-aerospace.com
3urgxfw frpsoldqfh dvvhvvphqwv duh edvhg rq $$2 dqg $&$' gdwd dqg 0dwhuldo 'hfodudwlrqv uhfhlyhg iurp rxu vxssolhuv ,w lv qrw rxu vwdqgdug sudfwlfh wr shuirup frqilupdwru\ dqdo\vlv rq vxssolhg pdwhuldov qru dvvxph oldelolw\ eh\rqg vxssolhg surgxfw frvw iru dq\ huuruv ru rplvvlrqv dwwulexwhg wr rxu vxssolhu