Search Results for mini-split 48000 mini split 2 zone
Amphenol Corporation Announces Two-for-One Stock Split
Amphenol Corporation (NYSE: APH) today announced that its Board of Directors approved a two-for-one stock split to be paid in the form of a stock dividend. Each Amphenol shareholder of record at the close of business on May 31, 2024 will receive one additional share for every share held on the record date. Amphenol expects the additional shares will be distributed on June 11, 2024.
MS27488-22 | Amphenol Global Search | Amphenol
The BrightConnX™ FLH Series Mini Sealed 2.50mm Pitch Connectors offered by Amphenol are designed to provide reliable and waterproof wire-to-wire and wire-to-board connections in harsh environments. ... 3.2 4.5 4.0 Ø3.3 22±0.7 12.7 3.4 6.35 typ Ø1.55 see part number chart of: sh: rev: dwg no: title: rev description date revisions eco by ...
Split Nut and O-Ring Install Kit - Gemeco
Home / Transducers / Cables & Connectors / Connectors / Split Nut and O-Ring Install Kit. Split Nut and O-Ring Install Kit. Part # 20-888-01. MFG # 20-888-01.
ME1005610201091 | Mini Cool Edge 0.60mm Connector | Amphenol
Mini Cool Edge 0.60mm 56 signal pins, Surface Mount, Right angle, Seating height 4.05mm. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Product Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount ...
HD-EFI to SMA Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of HD-EFI to SMA Adapters designed for radio frequency applications. HD-EFI to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Product Configurator - TPC Wire
By submitting this form, you agree to the processing of your personal data by TPC Wire & Cable in order to respond to your inquiry. Additionally, you accept our Terms ...
G98V1B322HR | Mini Cool Edge IO | Amphenol
Mini Cool Edge IO(MCIO), PAM4, 56G, , 95Ω, Surfacemount, Vertical, 74 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card.
5798400R-3 - Amphenol Antenna Solutions
(3x) Hexa Band, 36-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 2340 mm
42831300 | Amphenol Global Search | Amphenol
Less than 10 seconds in liquid; less than 25 seconds in air. FEP 42831300 or Equivalent, USCAR 2 Way 1.2MM Sealed System per USCAR 120-S-002-1-Z02 KEY Option A, Mating Terminals to be Tin Plated.
21-033470-081 (PIN) 21-033471-081 (SOCKET) Contact, Pin and Socket ...
Contact, Pin and Socket, Quadrax, Split Pair, Type M38999 Series I & III Special, Size 8 Installation Instructions See table on reverse side for quadrax cable recommended, tool selector settings, crimp-ing tool, positioner and insertion/removal tool information. A 1. Cut cable for assembly of quadrax contacts.
Mini Pin-Type Moisture Meter - Protimeter
Tough, accurate, easy-to-use. The Protimeter Mini is a compact, general purpose pin type moisture meter used for assessing moisture conditions in buildings. The Protimeter Mini can be used for making rapid moisture assessments in a wide range of building materials including wood, masonry, drywall, plaster and concrete.
20021444 | Amphenol Global Search | Amphenol
20021444-00006T4LF. Minitek127®, Wire to Board connector, IDC Receptacle, Double Row, 6 Positions, 1.27 mm (.050in) * 1.27 mm (.050in) Pitch.
Amphenol All Sensors Products | All Sensors
Package Type: MINI. Pressure Type: Gage. Pressure Min: 0. Pressure Max: 30. Units: IN H2O. Operating Temperature:-40 to 125 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions
6800400 (2) - Amphenol Antenna Solutions
6800400 (2) - Amphenol Antenna Solutions
ME1008410101011 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm,Storage and Server connector ,Gen Z, EDSFF,84 signal pins, SMT, Vertical. Environmental Compliance. Click to download Certificate of Compliance Report. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Specification - Vertical/R/A/Straddle mount ...
Amphenol Assembletech
Mini Cool Edge IO™ is a flexible, robust, and cost effective connector and cable assembly solution that help server and networking equipment design flexibility, reduce overall space, and extend the reach for high data rate signals. MCIO was adopted by SFF committee, and the SFF No. is SFF-TA-1016.
Amphenol All Sensors Products | All Sensors
Package Type: MINI. Pressure Type: Differential. Pressure Min:-5. Pressure Max: 5. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions
REMOVABLE NUT ASSEMBLY INSTRUCTIONS - Gemeco
2. Slip the nut over t he connector and push it past the connector and over the cable. 3. Insert the wedge tool into the groo ve in the split of the split ring. Slide the wedge tool until its squared end is flush with the larger edge of the split ring. 4. Slip the split ring and wedge tool over the con-nector body until aligned with the mounting
10P656CUV0xGy-T - Amphenol Antenna Solutions
10-Port, Panel, XPOL, 65°, Optional Smart Biast-T, (1x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, 15.9|18.2|17.8 dBi, 2-12° | 2-12° | 3°, 6°, 9°, 1901 mm ...
00176520202 - Amphenol Air LB
1765 series is derived from the 1750 series. They consistes of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.