Search Results for mini-split 48000 mini split 2 zone
Plug Reversed rack 4 Modules Metallic Standard Olive drab cadmium ...
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and p
D[ UV WR 7Z HF LD[ QQ &R - SV Microwave
Triax SV Microwave offers a complete line of Triax and Twinax connectors used in applications where maximum RF shielding and minimum noise radiation is required.
Product Search - Amphenol
75 Ohm Coaxial Cables . RG59 F-Type Coaxial Cables (Cable/TV/SAT) (5) Solid RG59 BNC Coaxial Cables (RG59B/U) (20)
Inteligente IRTD 400 - kayeinstruments.com
Padrão de temperatura rastreável altamente preciso para calibrar sensores de -196 a 420°C com uma precisão de +/- 0,025
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
EXA Thermometrics India -Leisure
©EXA Thermometrics India Pvt. Ltd. No.181, Lake Shore Road, BTM Layout – II Stage, Bangalore:560076. Tel :+91-80-40698200, +91-80-40698210\211
SIM2B25F010 - amphenol-airlb.fr
Short flanged Receptacle monomodule With non conductive panel sealing Polarization F
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Amphenol Invotec
16% Flex & Flex Rigid 31% HDI 38% Rigid M/L 49% Sequential Lamination 15% Thermal Management 10% RF Sales Mix
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
PER MIL-STD-348 SMA FEMALE 1/4-36 UNS-2A - SV Microwave
2) all dimensions are after plating. 3) break corners & edges .005 r. max. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs 95077 1112-4018 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing
NTC Type NDL - amphenol-sensors.com
(2.4 mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
Dipole Antennas 7323098 - AMPHENOL PROCOM
M8 x 50 mm (2") U-Bolts (1 Pair) 4884036/00: Add to quote: M8 x 75 mm (3") U-Bolts (1 Pair) 4884076/00: Add to quote: Related products. Brackets and Mounts. Amphenol Procom design a wide and varied range of Wall Brackets and Antenna Mounting Poles. Robust professional install and longevity. See our collection here.
NTC Type NDM - amphenol-sensors.com
(2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDM Specifications Epoxy-coated chip thermistor NTC Type NDM Dimensions Options • Other resistance values within the ranges shown; e.g.,codeNDM152C2R1for1500W±1%at 77°F (25ºC) in the range of 32°F (0ºC) up to the
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
43.0 Max - Amphenol Sine
2.8 rohs compliant. 4. all dimensions are for reference use only. a1 -- released drawing jun-14-16 ben tommy n rts6bs10n4phec key-40°c ~ 105°c part number-40°c ~ 125°c rts6bs10n4phec03 contact size min. insul o.d. max. insul o.d. wire range 16# Ø2.0mm Ø3.2mm 14 - 24awg master keyway 43.0 max
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
342291 | aldenproducts.com
Maximum Wire Gauge. 26. Housing Color
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com