Search Results for minimum passive mode ports
ORDERING OPTIONS Select from the different options listed below
High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed ...
6-Port Antenna
Standard values based on NGMN-P-BASTA version 9.6 recommendation. For multiband antennas, electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). A colored knob at the end of the tilt indicator allows change of the tilt without need of a tool.
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
8-Port Panel Antenna (2x) 617-894 | (2x) 1695-2690 MHz Features • Narrow 499 mm radome for reduced windloading and easier zoning • MIMO 4x4 in low-band and mid-band • Integrated and field replaceable RET • ACU model number: ACU-X20-N2 • Ships in VSRET mode • Compliant with AISG v2.0 and 3GPP • Mechanical downtilt kit included
6-Port Antenna
High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed ...
HSB3 Signal Integrity Analysis - Amphenol Aerospace
IO1 thru 16 are Mixed Mode ports. TRM1 thru 4 are ideal 50 ohm terminations for unused footprint ports.
Configuring the Hydrophones - Marport
From Location, select the port and starboard hydrophone. It is important to know which one is port and which one is starboard. Note: If you do not select the location, you will not be able to configure positioning settings. Add a third hydrophone. This hydrophone is passive.
QSFP/QSFP+ Loopback Modules for Sale | Cables on Demand - Amphenol
Genuine Amphenol QSFP+ loopback adapter modules provide the ideal 40-Gigabit rated port testing solution for both QSFP and QSFP+ enabled ports. This low-profile passive QSFP+ loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts of power in the process.
APXVAA4L12N 43-U-I20 - Amphenol Antenna Solutions
12-Port Panel Antenna (2x) 617-894 | (4x) 1695-2690 MHz Features • Narrow 499 mm radome for reduced windloading and easier zoning • MIMO 4x4 in low-band and mid-band x2 (L/LC and RC/R) • Integrated and field replaceable mRET • ACU model number: ACU-X20-N3 • Ships in VSRET mode • Compliant with AISG v2.0 and 3GPP
Amphenol SF-NJMMEK0001-001M 1m (3.3') 800GbE OSFP 112G Cable - Amphenol ...
Genuine Amphenol 400G OSFP loopback adapter modules provide the ideal 400-Gigabit Ethernet rated port testing solution for OSFP enabled ports (50.0 Gbps x 8 channels). This low-profile passive OSFP 400G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB; consuming no more than 0.0 Watts …
Amphenol SF-FOHHB23PAO-001M 1m (3.3') External 4x HD Mini-SAS (SFF-8644 ...
Exclusively at Cables on Demand -- Mini-SAS HD Loopbacks from Amphenol High Speed Interconnects! Genuine Amphenol 4x External HD Mini-SAS loopback adapter modules provide the ideal 12G SAS 3.0 rated port testing solution for SFF-8644 compliant (aka IPASS+™ HD) 4x HD Mini-SAS enabled …
8-Port Antenna
Max. amplitude tolerance from calibration port to input ports dB ≤ 0.9 Max. phase tolerance from calibration port to input ports degrees ≤ 7 Ports VSWR --- < 1.5 Return Loss dB > 14 Max. Average Input Power per RF Port Watts 200 Co-polarization isolation between ports dB ≥ 25 Cross-polarization isolation between ports dB ≥ 25 Beamforming
APXVAALL18M-U-J20 - Amphenol Antenna Solutions
8-Port Panel Antenna (2x) 617-894 | (2x) 1695-2690 MHz Features • Narrow 499 mm radome for reduced windloading and easier zoning • MIMO 4x4 in low-band and mid-band • Integrated and field replaceable RET • ACU model number: ACU-X20-N2 • Ships in VSRET mode • Compliant with AISG v2.0 and 3GPP • Mechanical downtilt kit included
High-Speed QSFP Loopback Adapter Modules De-Mystified (Pt. 1) -- The ...
Option #1: 40-Gigabit Ethernet QSFP+ Passive Copper Cable in lengths from 0.5m to 8m. Option #2: 40-Gigabit Ethernet QSFP+ Active Copper Cable in lengths from 0.5m to 20m. Option #3: 100-Gigabit Ethernet QSFP28 Passive Copper Cable in lengths from 0.5m to 8m. Option #4: 100-Gigabit Ethernet QSFP28 Active Copper Cable in lengths from 0.5m to 20m
ORDERING OPTIONS - Amphenol Antenna Solutions
36-Port Antenna 5978600P-3 5978600PG-3 5978600PDx-3 6-Band, 36-Port, 65°, XPOL, Tri-Sector Antenna, Variable Tilt, 2353 mm 2353 mm ELECTRICAL SPECIFICATIONS Filtered Array (B1) Y1 Frequency Range MHz 2490-2690 Polarization --- ±45° Gain Over all Tilts dBi 16.8 ± 0.3 Azimuth Beamwidth degrees 60.8° ± 4.4° Elevation Beamwidth degrees 4.7 ...
6-Port Antenna
See details below and refer to the ordering options to see which actuators are available with this particular antenna. A single actuator individually controls the tilt of each band (no need for daisy chain cables between the bands). This module does not add any additional length to the antenna.
8-Port Antenna
Standard values based on NGMN-P-BASTA version 9.6 recommendation. For multiband antennas, electrical downtilt for each band can be controlled separately. A colored knob at the end of the tilt indicator allows change of the tilt without need of a tool. The knob color is identical to the corresponding connector color.
4-Port - Amphenol Antenna Solutions
High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature) Precision ±0.5° Tilt Change Capability 50,000 minimum RET Interface MDCU One pair of AISG Male and Female (type IEC60130-9) MDDU Two male AISG 8 pin connectors (type IEC60130-9 Ed ...
10-Port Antenna - Amphenol Antenna Solutions
Penta Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1993 mm 65° 1993 mm ORDERING OPTIONS Select from the different options listed below ... Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -153 Front-to-Back Ratio, Total Power, ±30° dB > 24.2 > 25.0 > 24.8 > 25.1
ORDERING OPTIONS - Amphenol Antenna Solutions
Port-to-Port Isolation dB > 25 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.