Search Results for minor connectors
SMP Male PCB QB Edge Launch Connector, SB - SV Microwave
SV Microwave presents the SMP Male PCB QB Edge Launch Connector, SB 1211-66195. Check out the design resources and place your order today!
HDB3/HSB3 Connectors | Mother Board / Daughter Board | Products ...
HDB3 rectangular connectors utilize the same durable and reliable B3 brush contact in a tighter .070” X .060” staggered grid pattern. Available as a daughterboard and motherboard connector for both HDB3 and HSB3, as well as in I/O connector and board stack ing connector configurations for HDB3.
Rugged Copper to Fiber Media Converter - Amphenol Aerospace
Amphenol’s Rugged Copper to Fiber Media Converter utilizes our trusted 38999 connectors paired with a Samtec ribbon in order to bring applications an optical fiber link distance to 10km. This media converter can be used in harsh environment avionics, ground systems, or naval applications.
SMA Male Connector, Lockwire Holes for .085 Cable - SV Microwave
The SMA Male Connector, Lockwire Holes for .085 Cable M39012/79-3007 is now available at SV Microwave. Get the products through our distributors.
SMPS Pin D38999 Contact (Size 16) for .047 Cable
Mating Connector SF1116-6066 : Electrical Impedance 50 ohms : Frequency 65 GHz : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage ...
D38999 Series I - LJT Filter Connectors - Amphenol Aerospace
Environmental. Temperature Range:-55°C to 125°C Physical Shock: Typical to EIA-364-27 test condition C Vibration: Typical to EIA-364-28 Fluid Immersion: Typically tested to EIA-364-10 Salt Spray: Typically based on EIA/ECA-364-26 Humidity: Typically EIA-364-31 test method IV Durability: 1500 couplings minimum (in reference to connector couplings, not contacts)
SJT Connectors - Amphenol Aerospace | MIL-DTL-38999 Connectors ...
100% scoop-proof design – basic MIL-DTL-38999 Series I lengths; Standard mounting dimensions – MIL-DTL-38999, Series II dimensions; Compliance with European Specifications – PAN6433-2, LN29729, VG96912
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave proudly presents the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3211-60218. Explore now!
Press-fit Connectors: Challenges in Circuit Board Assembly - Positronic
Press-fit connectors are utilized in many applications, from data and communication to transportation and mechanics, and in either passive or harsh environments. Press-fit connectors are ideal for high current applications, whether it’s a continuous, peak or spike current. The high mechanical stability works well for heavy cables, and any ...
QWL Connectors - Products | Amphenol Aerospace
QWL connectors are ideal for heavy-duty industrial applications such as shipboard installations and ground support power distribution operations where strength and dependability are key requirements. This high-power connector is a versatile, economical alternative to military-qualified designs.
SMP Female Connector, R/A for RG-178 Cable - SV Microwave
SV Microwave perfectly engineered the SMP Female Connector, R/A for RG-178 Cable 1222-4006. Explore our product and make the right choice today!
SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable - SV Microwave
SV Microwave has released the SMA Male Cable Connector, Lockwire Holes, for RG-58 Cable M39012/55-3028 with threaded coupling. Explore now!
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole ...
SV Microwave offers the SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW/Microstrip) 2921-40050-1S.
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SMA Female Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF2921-61345. Check out the detailed information about the products here.
D38999 Series III - TV Breakaway Fail-Safe Connectors
Amphenol is qualified to provide D38999/29, /30. and /31 Types 1, 2, and 6 breakaway connectors. The D38999/31 connectors are also available in a hybrid design which have a composite outer operating sleeve over a metal shells for greater durability. Amphenol is also qualified to provide MIL-STD-1760 Type II rail launch connectors.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
Part Search Results - Positronic
Low profile, machined aluminum backshells with EMI protection for d-sub connectors, including Mach-D. D-Sub DT/DS/CT/CS Backshell Series Revision: NC 23/06. Zinc die-cast backshells with top or side entry for d-sub connectors. D-subminiature Catalog Revision: G14.
True Modular Connectors - Positronic - Science of Certainty
Modular connectors like the Scorpion and Great Golden allow design engineers to achieve their ideal size, weight, and power (SWaP) combination by configuring these products to their liking. Positronic true modular connectors can be quickly produced for prototype and evaluation purposes for any requested quantities. If a customer would like to ...