Search Results for minor connectors
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
supplier date | Amphenol Global Search | Amphenol
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond.
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
SMPM Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
SMPM Male PCB Thru-Hole Connector, R/A, FD. Previous SMPM Male PCB Thru-Hole Con... Next SMPM Male PCB Thru-Hole Con... 5. Share on Facebook; Share on Twitter; Share on Pinterest; SMPM Male PCB Thru-Hole Connector, R/A, FD P/N: 3211-40139. There currently isn't any inventory available in distribution. ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
Ram-Lock with High Power Contacts | High Voltage Connectors | Power ...
The high-temperature "H" class provides the user with a connector solution that can perform to the same temperature rating as high-temperature wires. Utilizing Amphenol’s new contact evaluation system, we are able to precisely tell you the amperage rating of your chosen connector based on your system’s ambient temperature. Radsok sockets ...
2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole ...
SV Microwave offered a 2.4mm Female Solderless PCB Compression Mount Connector, 2 Hole (Stripline) SF1621-60029. Explore the details here!
Differential Twinax Contacts | High Speed Contacts | Contacts ...
Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts; Differential Twinax contacts are gold plated, crimp termination; Technical Information Differential Twinax Contacts Performance Specifications Octonet, Quadrax, ...
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
SMPM Male PCB Surface Mount, 4 Port (Glass Seal), FD - SV Microwave
SMP Connectors 9311-00036 Add to compare list Datasheet. Part # 9311-00038 SMPM Male PCB Surface Mount Connector, 4 Port, SB Available Inventory: 285. 9311-00038 SMPM Connectors 9311-00038 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Rectangular Connectors with High Speed Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
AP-93 1000 Hour Salt Spray RoHS Plating | Series Five Connectors ...
AP-93 also meets a 392 °F (200° C) temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors. AP-93 is intermateable with Cadmium, making it the perfect drop-in replacement for applications where Cadmium has been the preferred option.
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMP Male PCB Edge Launch Connector, CM - SV Microwave
SV Microwave proudly present the SMP Male PCB Edge Launch Connector, CM 1211-66175. The connector is available in the SMP series, check out now!
Matrix MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
2M Ram-Lock | Push Pull Connectors - Amphenol Aerospace
Connectors equipped with Ram-Lock offer quick disconnection with peace of mind, as the user must pull on the operating sleeve of the plug to unmate rather than pulling on the cable. Utilizing ball bearings for locking and a traditional D38999 EMI band for shell-to-shell conductivity allows for much more consistent and reliable engagement ...
PN Female Bulkhead Connector for .141 Cable - SV Microwave
Discover SV Microwave's PN Female Bulkhead Connector for .141 Cable SF6545-6003. Access the design resources CAD Model and Datasheet now.
2.92mm Female Bulkhead (EMI Gasket) Connector for .085 Cable
A 2.92mm Female Bulkhead (EMI Gasket) Connector for .085 Cable 1521-60198 is now available through our suppliers Newark, Farnell and Digi-Key Electronics. US Dollar Euro Check Inventory
Hermetic Connectors: Essential for Space-Bound Equipment
The connector configuration requires three separate units to function properly: the center unit (the feedthrough) and its two adapter units (one for the atmospheric side, one for the vacuum side). Both sides of the feedthrough contain four threaded mounting holes and an o-ring groove. The redundant features provide flexibility and allow the ...