Search Results for mjunction fci
FCI Basics - Modular Jack - Product Presentation - Amphenol CS
• FCI Basics Modular Jack solution complies to FCC Part 68F. • The wide range of FCI Basics Modular Jacks solution includes horizontal or vertical type with 4, 6, 8,10 Positions, fully or selective loaded. • FCI Basics Modular Jack comes in through mount and surface mount (SMT), shielded or un-shielded, single port or multi ports.
OPU SERIES - Amphenol CS
FCI, a leader in flex circuit connectors offers the most innovative and complete range of products in the industry. FCI offers products in LIF (low insertion force) and ZIF (zero insertion force), top and bottom contact options, vertical and right angle orientations, surface mount and through hole terminations in contact
Amphenol ICC
FCI Basics 2.54mm-2.00mm 03/2021 Cable to Board Wire to Board Right-angle Vertical. Created Date: 4/1/2021 9:18:54 PM ...
Minitek® Pwr 3.0 BMI | FCI Basics - Amphenol CS
FCI Basics Minitek® Pwr 3.0 Blind Mate Interface (BMI) connectors are designed for power application with a current rating up to 5A per contact. These connectors feature with scoop-proof housings. JavaScript seems to be disabled in your browser.
Universal Contact Connector | FCI Basics | Amphenol
FCI Basics Universal Contact is an independent SMT contact connecting a device to PCB. It can be used to connect a number of device components in any direction and configuration using the same interface.
RJ45 Modular Jack Connector | FCI Basics - Amphenol CS
FCI Basics Modular Jacks include single and multi-port solutions that are widely used in Telecom, Data, Networking and Home Entertainment markets for various applications. The product features a simple, flexible and low profile design for LAN application, in particular, the Network Interface Card. Modular Jacks Cat 3 supports the transmission ...
RJ11 Modular Jack Connector | FCI Basics - Amphenol CS
FCI Basics RJ11 is the most commonly recognized registered jack. It is used as a standardized telecommunication network interface and is designed to meet Category 3 (Cat 3) cable performance. JavaScript seems to be disabled in your browser.
Metral® Cable Connectors | FCI Basics - Amphenol CS
Metral® 2mm pitch cable connector from FCI Basics is designed in accordance with IEC 61076-4-104, and Telcordia GR-1217-CORE to meet Board-to-Cable interface requirements.
TARGET MARKETS FEATURES BENEFITS - Amphenol CS
wwwaenol-iccco Disclaimer Please note tat te above inoration is subect to cane itout notice GIG-Array® - Proven Reliable and Robust BGA Connector MATERIAL §§Housing: Liquid crystal polymer §§Contact: High-strength copper alloy §§Solder sphere: Lead Free, 0.76mm diameter ELECTRICAL PERFORMANCE §§3.5A/contact for 3 contacts in the same area §§1A/contact with all contacts powered in 3