Search Results for mlm-1
Vibration Switches for Cooling Towers - A Selection Guide - PCB
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
G:AutoCad DrawingsDWGEB445L-XX-500 Model (1)
Title: G:AutoCad DrawingsDWGEB445L-XX-500 Model (1) Author: Mark Created Date: 10/9/2017 10:37:35 AM
Model 355M46 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Accelerometer mounting spot face tool - Wilcoxon Sensing Technologies
Spot face tool for accelerometer mounting surface preparation, 1.25” diameter w/ integral pilot drill for 1/4-28 hole, adjustable drill depth Buy This Online Now! We are using cookies to give you the best experience on our website.
amp connector 14 way | Amphenol Global Search | Amphenol
The maximum current carrying capacity of the 1.25mm pitch connectors is 2.8A/pin, while the 2.00mm pitch connectors can carry a maximum of 5.3A/pin, and the 2.54mm pitch connectors can handle a maximum of 5.5A/pin. The connectors feature cable-side terminal crimping and are available in both single-wire and double-wire options.
index | Amphenol Global Search | Amphenol
Zul. Abw./Tolerances: A3 CUSTOMER DRAWING Drawn Gez. Maßstab / gestattet, Scale: 28.08.2017 Prüfmaß / Testdimension Teileindex / Partindexnumber: ISO 1 10.05.2017 Blatt/Sheet Index Datum/Date PWOELFFLE 1 Name
Saddle Clamps - Amphenol PCDAmphenol PCD
Saddle clamps are meticulously designed to offer a dependable method for flexible printed circuit boards, busbars, and more. Tailor made to meet the unique demands of each project, these adaptable instruments are customizable for almost any size or shape.
Hazardous Area Approved Accelerometers - PCB
Hazardous Area Approved Accelerometers. Accelerometers approved for use in hazardous areas are certified by several different international programs (ATEX, CSA/ETL and IECEx) as well as several country-specific certifications.
STRAIN RELIEF CLAMP EXTENDED LENGTH BACKSHELLS
1.869 47.47: 0.85 21.6: 0.38 9.7: 6-32 STRAIN RELIEF CLAMP EXTENDED LENGTH STRAIGHT MIL-DTL-38999 Series III & IV M85049 /147 S: 11 W: SERIES SLASH # CONFIGURATION ACCESSORY SHELL SIZE: FINISH N - Non Detent Self-Locking S - Detent Self-Locking: Table A A: Hard Anodized Black: N: Electroless Nickel
200WX NMEA 0183 / 2000® WeatherStation® - (No Relative Humidity) - RS422
Barometric Pressure Resolution: 0.1 hPa Certs And Standards : CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
Dual Channel Ethernet Fiber Optic Media Converter
+1 (607) 643-1845 jsibrava@amphenol-aao.com Description: This Dual Channel Media Converter can convert a single channel of 1GBASE-T to 1GBase-EX and a single channel of 16Base-T to 100Base-FX (EX, SX, LX also supported). Utilizing Amphenol’s long-time trusted MIL-DTL-38999 and 2M micro-miniature connectors, these converters output to a MIL ...
AMPHENOL PCD SHENZHEN
Matching male contact 8.0 x 1.0mm Connection type Soldering ELCTRICAL Rated current 80A Contact resistance ≤ 1.0mΩ Temperature rise ≤ 55K ENVIRONMENTAL Operating temperature -40oC to 125oC Ambient temperature -40oC to 70oC RoHS Yes MATERIAL Contact Copper alloy Plating Tin Bulk purchase: 200 units per pack
What is A2LA? | PCB Knowledge
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model W138A50/M038CY003AC | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
aas-916-127 | Amphenol Global Search | Amphenol
aas-920-614a | Amphenol Global Search | Amphenol Telaire T9602 Humidity and Temperature Sensor - Amphenol Users can refer to Application Guide AAS-916-127 to find the firmware requirements needed to interface to the digital sensors in the update mode, as well as the processes necessary to convert the Pulse Density Modulated (PDM) outputs to ...
COILED CABLE Revision NR ECN #: 044-06 Performance ENGLISH SI Optional ...
20 pF/ft 66 pF/m [1] Physical Cable Jacket Diameter (±.010 in) 0.17 in 4.32 mm [1] Cable Jacket Material Polyurethane Polyurethane Cable Jacket Color Black Black Conductor Material Tin Plated Copper Tin Plated Copper Conductor Diameter (24 AWG) 0.011 in 0.279 mm [1] ...
G:AutoCad DrawingsDWGEB878-XX-X00 Model (1)
Title: G:AutoCad DrawingsDWGEB878-XX-X00 Model (1) Author: Mark Created Date: 2/14/2013 1:00:37 PM
HT786A compact high temperature accelerometer
1/4-28 UNF: Connector style: MIL-C-5015, 2-pin: Connector orientation: Top exit: Full-scale range: 80 g peak: Resonance frequency: 30 kHz: Temperature range-50°C to +165°C: Weight: 90 grams: Hazardous area approvals: Non-approved: We are using cookies to give you the best experience on our website.
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.