Search Results for mlm-1
2022 ANNUAL REPOR T - Amphenol
2022 ANNUAL REPORT 1 2022 Financial Highlights For the Years Ended December 31 2022 2021 2020 In millions, except per share data Net sales $12,623 $10,876 $8,599 Operating income $2,586 $2,105 $1,638 Net income from continuing operations attributable to stockholders $1,902 $1,569 $1,203
FSMA Kupplung mit Sechskant - amphenol-po.de
Steckzyklen 500 1.000 1.000 Material Hülse – ZrO2, geschlitzt ZrO2, geschlitzt Betriebstemperatur -40 °C – +85 °C -40 °C – +85 °C -40 °C – +85 °C Lagertemperatur -40 °C – +90 °C -40 °C – +90 °C -40 °C – +90 °C Befestigungsart ¼-36 UNS-2A Technische Daten
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Model 002AK001AC | PCB Piezotronics (en)
Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840
IO-Link - temposonics.com
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 ...
MCX Right Angle Plug to SMA Straight Bulkhead Jack RG-316 50 Ohm 12 inches (305 mm)
TRUE™ 15 and TRUE™ 22 Series Advanced Composite Material Enclos
24”x36” 24 116 50 12.0 ft3 8.1 ft3 115 310 24 24”x36” 24”x36” 30 134 50 15.4 ft3 11.2 ft3 115 320 30 24”x36” 24”x36” 36 129 50 18.6 ft3 14.4 ft3 115 370 36 24”x36” 30”x48” 24 174 80 20.2 ft 318.5 ft 206 444 24 30”x48” 30”x48” 36 212 80 30.2 ft3 24.5 ft3 206 600 36 30”x48”
iT052 Dual DIN-rail industrial enclosure for Intelligent Transmitter ...
DIN-box, dual-rail, enclosure holds approximately 25 iT transmitters and power supply. Vibration transmitter modules with filters tailored to machinery convert dynamic vibration signals to 4-20 mA levels.
Accessories Catalog Level Plus - Temposonics
1.Be sure that the float specific gravity is at least 0.05 less than that of the m easured liquid as a safety margin at ambient temperature. 2.For interface measurement: A minimum of 0.05 specific gravity differential is required between the upper and lower liquids.
Level Plus - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: 800-457-6620 Application questions: 800-457-6620 Service: 800-457-6620 Fax: 800-943-1145 SHIPPING ADDRESS
Base Station Antennas - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Model 052SJ010BZ | PCB Piezotronics
5-socket field-installable M12 connector with sing to Blunt cut cable with 10 feet of General purpose, polyurethane jacket Model 052SJ010BZ
Model 018C20 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-25 is 3 Wks. Product Description; Specifications; Documents & Downloads; Miniature, lightweight, black coaxial cable, vinyl insulation jacket, 20-ft, 5-44 plug to BNC plug. Cable assembly consists of the following components: Model 018 cabling Model AG connector
Amphenol Assembletech
Flammability: Cable VW-1, Overmold 94V-0 Mini DP to Mini DP. Part Number: 92988-3211-2.2 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description:Mini DisplayPort Plug to Mini DisplayPort Plug ...
MP6ARS8S Pin Contact with RADSOK® Technology
Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; RADSOK; contacts & housings ...
UNIT: mm Installation instructions - amphenol-antennas.com
1 / 2 Changzhou Amphenol Fuyang Communication Equipment Co. Ltd. Product Description 7/16 Male Angle Compression Connector for 1/2” Normal Cable Date: 2018.10.12 Part NO. AFB303-1 Ver. 1 UNIT: mm Installation instructions IEC61169-4 Nominal Impedance (Ω) 50 Frequency Range DC~6GHz
Validation System Rentals - KAYE
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) MS27467E15F15P COMPLIANT CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended)
Amphenol Assembletech
Flammability:Cable VW-1, Overmold 94V-0 USB3.0 A Plug to Micro-B plug. Part Number: RUB30-0057 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Product Description:USB 3.0 A Plug to USB 3.0 Micro-B Plug ...