Search Results for mlm-1
TM185 Medium Chirp, 1kW, Navico 9-Pin, DT - AIRMAR EMEA
1 kW Airmar’s TM185M is a transom-mounted, Chirp-ready transducer designed for offshore fishing and freshwater anglers spending their time in shallow to mid-range depths. The medium frequency delivers the right combination of coverage under the boat, extended depth range, and the ability to produce clean and accurate target and structure ...
Model 355M73 | PCB Piezotronics
6.1 m: Mounting: Through Hole: Through Hole: Mounting Torque: 1 to 2 in-lb: 11 to 23 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 100-8002-20: 1: 37642-01: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1:
Model 691C40 | PCB Piezotronics
9.1 in: 231 mm: Size - Width: 7.0 in: 178 mm: Size - Depth: 2.9 in: 74 mm: Weight: 1.8 lb: 0.8 kg * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® ...
Tseeus e veu s u lue ve ele ess - temposonics.com
Leve Pus ®5H QH0( Manuel d'utilisation I 5 I T Table de jaugeage Une table de mesure corrélant la hauteur d’une cuve au volume qui est contenu à cette hauteur. Le transmetteur peut contenir jusqu’à 100 points. TEC « Coefficient de dilatation thermique » - une valeur corrélant la
8-Channel Hybrid Combiner - amphenolprocom.com
Insertion Loss ≤ 11.1 dB Impedance 50 Ω Isolation Tx-Tx > 65 dB VSWR < 1.5:1 No. of channels 8 Mechanical Connection(s) N(f) Dimensions 19" x 8 HU x 400 mm (482.6 x 354.8 x 400 mm) / 19 x 13.97 x 15.75 in. Weight Approx. 30 kg / 66.14 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No.
Cables - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
high-vibration-brush-series-amphenol-industrial
it 1) has low insertion forces 2) zero fretting 3) is made for high mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms. This terminal series is superior because it has multiple high tensile bristles on each side of the terminal that creates 14 to 70 points of contact, making it unmatched in the industry today.
Amphenol Corporation - Financials - SEC Filings - SEC Filings Details
PDF Format Download (opens in new window) Excel Format Download (opens in new window)
SMP Male PCB Edge Launch Connector, .062" PCB Thickness, LD
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -xo\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45575 02/21
insulator: ptfe per astm d1710, type i, grade 1, class b bead: ultem 1000 screws: mcmaster 91400a052 finish: body & insert: passivated per ams-2700 contact: gold per astm b488, type ii, code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms ...
W-84-2 - Washer, inner diameter - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
P1300 Low Pressure Sensor Die | NovaSensor
The NovaSensor P1300 Low Pressure Sensor Die are highly reliable, solid state pressure sensors, offered in a miniature 2.7 mm x 3.2 mm die. When excited with 1.5 mA, the P1300 produces a millivolt output that is proportional to input pressure. The sensor will operate with a constant voltage supply; however, the sensitivity will change –0.23%/°C.
Filter MIL-C-55116 Audio - Amphenol Canada
164F and R64F Series Filter audio connectors meet or exceed all MIL-C-55116 requirements, including mating durability, environmental sealing, and thermal cycling. Circular 164F mates to standard plugs, with screw machined contacts, passivated stainless steel shell, and high-grade thermoplastic inserts, and the patented Amphenol solderless stress-isolation design, resulting in a shorter ...
B A4 - Amphenol Sine
none 1 1 standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia. wire seal 3. specifications:
Crosstalk - Amphenol Ardent Concepts
V 1.85 mm Male (VM) Example Part Number: TR40-SM-4X1-2.54-06KF For our full product portfolio, datasheets, additional resources/videos, case studies and app notes please visit our website at: www.ardentconcepts.com More Information For questions please contact us: Phone: (603)474-1760
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 18 inches
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 18 inches (457 mm)
hsd-narp | Amphenol Global Search | Amphenol
hsd-nasp-pcb-2b | Amphenol Global Search | Amphenol hsd-narp-pcb-2b | Amphenol Global Search | Amphenol without the written consent of pcb piezotronics inc. revisions rev description din e updated notes & added detail view 53692 mounting torque on 1/4 hex, 25-35 in-lbs [2.82-3.95 n-m] seal surface must be flat and free of tool marks with a min
B A1 - Amphenol Sine
1. material: shell:zinc alloy,nickel plated coupling ring:aluminum alloy,nickel plated insert and retaining ring:thermoplastic seal: silicone rubber 2. modifications: threaded adapter; normal dia. wire seal. 3. specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2