Search Results for mlm-1
PL 900RG N SERIES Plastic Shell Auto 52 pole - Amphenol Alden
PL-900RG-N SERIES. Plastic Shell Auto-Coupling . Connectors . 52 pole capacity disposable receptacle and support interconnects. PL-900RG-N FEATURES. Amphenol Alden’s Pulse-Lok® 900RG-N Series offering of 52 contacts in a medium sized connector allows for a cost effective solution for a high number of contact termina-
Model 039250-51201/B | PCB Piezotronics
Model 039250-51201/B:Rotary Torque Angle Transducer, w/Auto-ID, 200 Nm (148 lbf-ft), 1/2-inch Square Drive, 10-pin PT Receptacle
Product - Amphenol Automotive Connection Systems (Changzhou) Co., Ltd.,
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS6XX-XX ...
Title: C:UsersMarkEBY Electro, IncCommunication site - DocumentsDWGPS6XX-XX-XXX Model (1) Author: Mark Created Date: 10/14/2021 10:26:41 AM
Tag Archives: Double Density Cool Edge connectors - Amphenol CS
Three high-speed products were introduced to the Amphenol ICC product portfolio in the month of August. Double Density Cool Edge Connectors and BergStak ® FX10 offers high-speed high-density board to board solutions and the microSD Express Connector uses PCI express 4.0 protocol rated up to 16Gb/s making it a high-performance memory card connector compliant to SD specification V7.1
CUSTOMER OUTLINE DRAWING - amphenolrf.com
>30.00 - 120mm = #0.3mm [>1.181 - 4.725 = #0.012]-----angles = #1$ unless otherwise specified dimensions are metric [inches] and tolerances are: third angle proj. 10014 notes: 1. materials and finishes: connectors - gen 3.0 fakra str jack - 3fa1-nxsj-c01w0 cable - rg 174 2. electrical: a. impedance: 50 ohm 3. mechanical: a. temperature range ...
high-vibration-brush-series-amphenol-industrial
it 1) has low insertion forces 2) zero fretting 3) is made for high mating cycles up to 100k and 4) has passed vibration levels up to 53.8 grms. This terminal series is superior because it has multiple high tensile bristles on each side of the terminal that creates 14 to 70 points of contact, making it unmatched in the industry today.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Coaxial Cable Splitters CPS4-438 - amphenolprocom.com
Aluminium tube 38.1 mm: Insulator: Polyurethane resin encapsulant: No. of outputs: 4: Environmental; Ingress Protection: IP68: Ordering Designations. Model Product No. Frequency; 4 way coaxial cable splitter 406 - 470 MHz: CPS4-438: 406 - 470 MHz: Add to quote: Related products. Base Station Antenna Components.
FM102 accelerometer mounting fin for motor vibration monitoring
Fin mount, 0.50” wide, 2.00” long. The FM series of accelerometer mounting fins is designed for motor vibration monitoring. Fin mounts can be epoxied or welded between the cooling fins of large electric motors.
Marine Antennas CXL 70-5C/T-12/... - AMPHENOL PROCOM
On 27 - 65 mm / 1.06 - 2.56 in. dia. mast tube: Environmental; Operating temperature range-35 °C to +70 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Diagram and Mounting. Typical Gain and VSWR curve. Typical radiation pattern (E-PLANE) Typical radiation pattern (H-PLANE)Typical radiation pattern (H-PLANE)
M81714/1, /6 Terminal Junction Modules Series I Size 22 Class D
www.amphenolpcd.com Milaero@amphenolpcd.com 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915 Amphenol Pcd Terminal Junction Modules Materials Module Body: Polyetherimide per ASTM-D5205 Grommet: Silicone Blend Elastomer per A-A-59588 Contact Retainers: Stainless Steel
Features and Benefits - Amphenol Broadband Solutions
DS-60-1909 Rev. 1.0 Specifications subject to change at Amphenol Broadband Solutions discretion Features and Benefits Configurations 4, 6, 8, 12 Port Input Tether or Stub Outputs Tethers with In-line Fiber Type Single Mode / Multimode Mounting Aerial, Pole, Wall Mini AMT Mechanical Specifications Length 120 mm Width 96 mm Height 78 mm Splitter ...
2.4mm Female Bulkhead PCB Edge Launch Connector, 4 Leg
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
STRAIN RELIEF CLAMP EXTENDED LENGTH - amphenolpcd.com
Contact backshells@amphenolpcd.com TABLE A Accessory Shell Size Connector Shell Size Code A B Max. C Max. D Max. E Min. F Ref. Screw ±.031 ±.787 Size inch mm inch mm inch mm inch mm inch mm inch mm
O-Ring for 33-350, 33-250, 33-218, 33-415 Spares Kit - Gemeco
O-Ring for 33-350, 33-250, 33-218, 33-415 Spares Kit. Dimensions: 1.049 ID X .103 W
1710-2170 MHz - amphenol-antennas.com
REV030419NA www.amphenol-antennas.com 1 of 4 • Single band, X-Pol, variable tilt, panel antenna • Variable electrical tilt range of 0°-10° • Patented internal RET actuator adds no additional length to the antenna • Available in Manual and Remote AISG v1.1 or 3GPP/AISG v2.0 versions
Amphenol Corporation - 3rd Quarter 2019 Earnings
Amphenol will have a conference call to discuss the 3rd quarter results on the release date of Wednesday, October 23, at 1:00 PM ET. Click one of the above links to listen. These are the dial in numbers to join. Toll free: 888-455-0949 Toll number: +1-773-799-3973 Pass Code: LAMPO. Replay is available until 11:59 PM ET on Wednesday, November 23 ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
TPS Straight Clamp Plug RG-303 50 Ohm | 033-7298-10 - Amphenol RF
1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: You May also be Interested in. TPS Straight Clamp Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 75 Ohm 033-1670-1.