Search Results for mm grounding dino
Starline | Amphenol Global Search | Amphenol
The Star-Line EX® is a hybrid connector certified for use in a Zone 1-IIc hazardous environment. A heavy duty environmentally sealed connector, these connectors have proven to provide exceptional performance in the most complex ground support cable network, automatic and process control systems and instrumentation systems.
Wideband VHF/UHF Ground-Air dipole 100 - 400 MHz 470.05.05
50 mm dia. pole Environmental Operating temperature range -40 °C to +70 °C Survival Wind Speed 300 km/h ORDERING Model Product No. Description Frequency Wideband VHF/UHF Ground-Air dipole 470.05.05.00 100 - 400 MHz Wideband VHF/UHF Ground-Air dipole 470.05.05.01 Supplied with mounting kit 100 - 400 MHz Wideband VHF/UHF Ground-Air dipole 470. ...
Level Plus - Temposonics
MTS Sensors Level Plus® Liquid-Level Transmitters M-Series Model MG Digital Transmitter Operation and Installation Manual, Document Number 550791 Revision N (EN) 02/2016 GERMANY GENERAL: Tel.: +49-2351-9587-0 Fax:+49-2351-56491
RADSOK® | Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
Model 352A21 | PCB Piezotronics
Model 352A21:Platinum Stock Products; Miniature, lightweight (0.6 gm) ceramic shear ICP® accel., 10 mV/g, 1 to 10k Hz, titanium hsg, 10-ft detachable
TV - Integrated Backshell - 38999 Series - Amphenol Socapex
The TV / 38999 connector with integrated backshell from Amphenol Socapex is a highly versatile solution that is suitable for MIL-DTL-38999 Series III and Series I connectors. It is available on plugs and receptacles, providing a complete, all-in-one product that saves time during order and installation. The integrated backshell of this connector includes a braid clamping mechanism (metal Band ...
Coaxial Cable Splitters CPS2-445 - amphenolprocom.com
Model Product No. Frequency; 2 way coaxial cable splitter 420 - 470 MHz: CPS2-445: 420 - 470 MHz: Add to quote
APXVB3L26B 43-C-I20 - Amphenol Antenna Solutions
Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVB3L26B_43-C-I20 65° 2690 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA ... Lightning Protection --- DC Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2940 x 445 x 295 (115.7 x 17.5 x 11.6) Shipping Weight kg (lbs) 43.5 (95.9)
ODERING OPTIONS MODEL NUMBER - amphenol-antennas.com
Grounding DC Ground. Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ... Dimensions (Height x Width x Depth) 1397 x 277 x 167 mm (55.0 x 10.9 x 6.6 in) Weight (excluding mounting ...
M9516 Series - amphenol-aerospace.com
and ground applications. This power management solution distributes 28VDC (current is up to 200A) through overload and short-circuit protected switches. The M9516 supports CAN and RS-485 communication to control and configure the device. Complies with MIL-STD-1275, MIL-STD-461E & MIL-STD-810.
ENVIRONMENTAL BACKSHELLS - amphenolpcd.com
ENVIRONMENTAL Straight, Spin Coupling Connector Group J MIL-DTL-26482 Series II; MIL-DTL-83723 Series III; AS50151; AS81703 DASH # Connector 79 BACKSHELLS
M81714/63 Socket Ground Modules Socket Junction Modules Flange Mount ...
ground plane or ground lug creating a multi-wire sealed grounding device. The grounging modules could also be mounted to a bus bar for power distribution, sensing or metering. All mounting hardware is furnished and custom harware configura-tions are available. The mounting stud is avialable in gold or tin plating. 55
Amphenol-BSI VME64x 6U 12 slot Manual
PCB thickness- approx. 3.2 mm Slot pitch 0.8” Independent power and ground layers for power distribution Fully shielded backplane with use of sufficient ground plane layers to minimize RFI/EMI emissions/ susceptibility and crosstalk Signal impedance Z0 55 Ohms +/-10% FR4 or equivalent material
Clips & PP-Pads - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
R-Series Brief Instructions - Temposonics
Ground lug 3.1 Temposonics ... 0.01 mm / 25 Bit gray Grd.: 2797.14 m/s FNr.: 1413 3950 Order code Serial no. Code output dependent 3. Identification (profile housing) (rod housing) Manuals, Software & 3D models available at: www.mtssensors.com. Temposonics® R-Series Brief Instructions
SMA to MMCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to MMCX Adapters designed for radio frequency applications. SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
PRODUCT SPECIFICATION PS-R769 B - amphenol-cs.com
• STAINLESS STEEL T=0.20 MM. • Shield of Ground Leg: pre-soldering: Sn/Cu=99.3/0.7 3.2 Mechanical 3.2.1 Mating Force • 2.1 Kgf maximum 3.2.2 Unmating Force • 2.1 Kgf minimum without the latch. 3.2.3 Durability • 750 cycles minimum at 30 microinches minimum of gold plated
High EMI resistance accelerometers - Wilcoxon Sensing Technologies
Grounding case isolated, internally shielded Vibration limit 500 g peak Shock limit 5,000 g peak Electromagnetic sensitivity, equiv. g, max 70 µg/gauss ... Integral mounting M8 x 1.25 x 8.4 mm 1/4-28 UNF x 0.33 in. M6 x 1.00 x 6.2 mm Mounting torque, recommended 40 in-lb / 4.5 Nm 30 in-lb / 3.4 Nm 30 in-lb / 3.4 Nm Dimensions: A B C 1.93 in ...
GKSPEED20-12P - High speed grounding kit for CELLFLEX ® LCF 12
Grounding Wire Length m (in) 0.5 (20) Grounding Wire Size mm² 16mm (7x7 strand) 2 Grounding Wire Color Black Grounding Body Color Black Sealing Class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1
Micro-Miniature Connectors | Products | Amphenol Aerospace
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...