Search Results for mmcx connector female
MA-100GG-302-2252 | Amphenol Global Search | Amphenol
The M362 Series is a rugged high performance 2.5KW/3KVA, 3U rackmount with recessed I/O connectors UPS. Fully compliant with MIL-STD 1399, the M362 Series serves in Cooperative Engagement Capability (CEC) airborne/naval radar systems, combine multiple sensors to deliver enhanced performance to deal with long ranges threats.
BNC Filtered RF | Input Output Connectors | Amphenol
Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic Interference) on the coaxial shield to the chassis ground through capacitors, while not af
Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C73 (Size: 12 kb) 908-43600 PDF Customer Drawing (Size: 105 kb) 908-43600 IGS 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMP and SMPM PCB Connectors - SV Microwave
SV has just released a new line of high-density thru-hole and surface mount connectors. These connectors are ideal for high frequency printed circuit board applications where precision is key. Current configurations include male interfaces in the SMP and SMPM series. Take your system to the next level!
SMP Product Series Solutions Guide
%PDF-1.7 %âãÏÓ 475 0 obj > endobj xref 475 19 0000000016 00000 n 0000001628 00000 n 0000001759 00000 n 0000002997 00000 n 0000003034 00000 n 0000003148 00000 n 0000003454 00000 n 0000003672 00000 n 0000003927 00000 n 0000004283 00000 n 0000004674 00000 n 0000007333 00000 n 0000021758 00000 n 0000032181 00000 n 0000032438 00000 n 0000032812 00000 n 0000033165 00000 n 0000034102 00000 n ...
N-Type Protective Cap Jack | 172306 - Amphenol RF
N-Type Jack Cap for Male Connector, with Chain Shop Categories Search. Products. Back; RF Connectors ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... N-Type female cap with chain 172306-11. N Male protective cap with chain 202102-12.
RP-SMA to MMCX Adapters - Amphenol RF
Amphenol RF offers a full range of RP-SMA to MMCX Adapters designed for radio frequency applications. RP-SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for ...
New TNC Designs to Micro-Coax Offer Flexible and Secure Options for Small Applications. Amphenol RF is pleased to expand our TNC product offerings with additional front mount bulkhead jacks designed to accommodate flexible ultraminiature coax cable types. These RF interconnects offer excellent electrical performance up to 9 GHz with some ruggedized designs providing waterproof IP67 sealed ...
Ruggedized SMA Connectors for Harsh Environments now Available
Amphenol RF is pleased to introduce additional SMA connectors to the existing Amphenol Rugged Connector (ARC) series. This product series is specifically designed to offer superior performance in harsh conditions which makes them ideal for outdoor applications where extreme weather conditions may be a consideration.
MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm | 908-43200 - Amphenol RF
RF Connector MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm. Downloads. Assembly Instructions C72 (Size: 14 kb) 908-43200 PDF Customer Drawing (Size: 115 kb) 908-43200 IGS 3D Model (Size: 350 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 ...
BNC Straight Bulkhead Jack to MMCX Right Angle Plug RG-316 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;
johnhon connector | Amphenol Global Search | Amphenol
The SMP interface is a subminiature interface in the same scale as MMCX connectors but offers a frequency range of DC to 40 GHz. It is commonly used in miniaturized high frequency coaxial modules and is offered in both push-on and snap-on mating styles. ... Amphenol accomplishes this by inserting female contacts into plugs and male contacts ...
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262127 PDF Customer Drawing (Size: 229 kb) 262127 STP 3D Model (Size: 98 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Ensure Environmental Protection with IP67 BNC to Microminiature MCX and ...
Assemblies that feature the popular BNC connector to microminiature MCX and MMCX interconnects are ideal for IoT wireless antenna modules, remote access points and surveillance systems. The connectors used in these assemblies are manufactured using machined brass with either nickel (BNC) or gold (MCX/MMCX) plated bodies with gold-plated contacts.
MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. 262128 PDF Customer Drawing (Size: 56 kb) 262128 STP 3D Model (Size: 89 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;
Think Smaller With The New AMC4 Connector Series
This precision stamped and formed connector is designed to mate with the previously released AMC4 jumper and is interchangeable with both the I-PEX MHF4 and Murata HSC connectors. The AMC4 connector is currently the smallest connector in the Amphenol RF portfolio.
amec connector | Amphenol Global Search | Amphenol
The VSS Superseal connectors are designed as a cable-to-cable connection and latch/lock securely with the mating connector via a latch. Thanks to the CONEC overmoulding, the entire connector fulfils the IP67 / IP69K degree of protection when mated. The CONEC portfolio of Superseal connectors includes number of poles 2 to 6 in female or male ...
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches (305 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;