Search Results for mmcx connector female
MMCX Straight PCB Jack Through Hole 50 Ohm | 908-22106 - Amphenol RF
RF Connector MMCX Straight PCB Jack Through Hole 50 Ohm. Downloads. 908-22106 STP 3D Model (Size: 89 kb ) 908-22106 PDF Customer Drawing (Size: 80 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Replacement Part Number: 262104: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814. Related Antenna Products.
MMCX to AMC Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of MMCX to AMC Adapters designed for radio frequency applications. MMCX to AMC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Unterminated Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of Unterminated Cable Assemblies designed for radio frequency applications. Unterminated Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 ...
MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 inches (76 mm) MMCX Right Angle Plug to SMA Straight Bulkhead Jack RG-174 50 Ohm 3 inches | 245106-02-03.00 JavaScript seems to be disabled in your browser.
AFI Connectors - Amphenol RF
The AFI interface utilizes a proprietary two-piece configuration that allows for high misalignment compensation both axially and radially. This industry-leading float results in a maximum misalignment allowed by the system of .030” [0.8 mm] radial and .040” [1.0 mm] axial.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; ... (Female) ST0326-41-301-U. RF Antenna External Wi-Fi dual-band 2400-2500MHz 5150-5825MHz ST0227-41-501-A.
MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm. Downloads. 908-43715 PDF Customer Drawing (Size: 116 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;
SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; ... SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814.
MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector MMCX Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. Assembly Instructions C71 (Size: 12 kb) 908-41600 PDF Customer Drawing (Size: 122 kb) 908-41600 IGS 3D Model (Size: 332 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; ... (Female) ST0326-41-301-U. External Antenna 3300-5000 MHz ST0426-31-302-B.
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; ... FAKRA Str Female Contact RG-316 Tape and Reel FKCP03301A. FAKRA Housing A Key Code Black 923-40294-A. Cr Ferrule RG-316DS Gold FRL-SMA-316DBGL.
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
MMCX to MMCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to MMCX Adapters designed for radio frequency applications. MMCX to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector MMCX Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 262112 PDF Customer Drawing (Size: 58 kb) 262112 STP 3D Model (Size: 52 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Amphenol Connector Basics Terminology Guide
Dielectric Withstanding Voltage - Maximum potential gradient that a dielectric material can withstand without failure. Discontinuity - A broken connection or the loss of a specific connection characteristic. Edge Connector - One piece receptacle, containing female contacts designed to receive the edge of a printed circuit board and interconnect on which the male contacts are etched or printed.
SMA PCB End Launch Jack 50 Ohm | 132255-11 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... MMCX Connectors; N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors;
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 ...
MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 inches (305 mm) MMCX Right Angle Plug to RP-SMA Straight Bulkhead Jack RG-178 50 Ohm 12 inches | 245102-08-12.00 JavaScript seems to be disabled in your browser.
6-Way Plug, Female, Solid Rear Grommet - Amphenol Sine
AT06-6S-SS01 6-Way Plug, Female Connector with Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-6S-C017 Related Items. AT04-6P 6-Way Receptacle, Male. Comparable to PN# DT04-6P. REQUEST A QUOTE. AT04-6P-KIT01 6-Way Pin Receptacle, Wedge and Contacts Kit. REQUEST A QUOTE. AT04-6P-SS01 6-Way Receptacle, Male Connector ...