Search Results for mmimo
N 20 252 4175 C | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site Sharing feature (Model name Suffix -C-I20S, -A-I20S ...
In-Building Antennas from Amphenol Antennas
Indoor DAS Antennas offer aesthetically pleasing and unobtrusive antennas including many options for indoor and public safety applications.
Multiband Combination Mobile Antenna - PCTEL
This dual LTE MIMO antenna provides dual LTE coverage in a single low-profile housing. Models with WiFi add-on option are also available. Model Numbers: PCTHPDLTEMIMO-SF ; PCTHPDLTE-SF ; PCTHPDLTEWIFI-SF; Mobile; Show Only Distributor with Stock on Hand. Distributor Region PCTEL Part Number Distributor Part Number Available Action;
1710-2690 MHz - Amphenol Antenna Solutions
%PDF-1.5 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[]/Index[10 50]/Info 9 0 R/Length 114/Prev 96292/Root 11 0 R/Size 60/Type/XRef/W[1 3 1]>>stream ...
Trooper™ Multiband LTE MIMO Antenna - PCTEL
Trooper ™ Multiband LTE MIMO Antenna Optimal coverage in a single, low-profile housing. No tune, multiband coverage – dual 4G LTE; Easy installation and/or replacement – Metal stud mount with slotted jam nut provides single cable exit; Weather proof – IP67 housing withstands wide range of weather conditions;
VenU ® Dual Polarization 4G/5G MIMO Directional Panel Antenna
Optimal coverage – MIMO broadband directional coverage; Rugged – Heavy-duty articulating mount; IP67-compliant waterproof vented design; Indoor and outdoor rated; Ease of installation and connection: Dual slant polarized or V/H polarization mounting options; N Female bulkhead connectors
N062524102C | Amphenol Global Search | Amphenol
N062524102C | Amphenol Global Search | Amphenol Search Results for n 20 252 4499 c ROHS COMPLIANT PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED n/a freq. range: dc to 18.0 ghz material: body: stainless steel per ams-5640, alloy uns s30300, type 1 contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per ...
Smarteq Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Enclosed Yagi MIMO Antennas for WiFi Applications - PCTEL
These enclosed Yagi MIMO Antennas are suited for long range broadband wireless access applications. They provide highspeed directional WiFi coverage and optimized data throughput in a rugged, low profile housing. They are ideal for point-to-point installations in challenging environmental settings. Model Numbers: WISP24252MIMO-SH
Indoor, MIMO, omni antenna, designed for ceiling mount installation
Indoor, MIMO, omni antenna for the 698-960 MHz and 1710-6000 MHz Designed for ceiling mount installation ORDERING Model Product No. Antenna with N-Type Connector 5005400 Antenna with 4.1/9.5 Mini-DIN Connector 5005400-mDIN Antenna with 7/16-DIN Connector 5005400-DIN SPECIFICATIONS Electrical
APXVAA24X 43-U-A20 - Amphenol Antenna Solutions
• MIMO 4x4 in low-band • Integrated and field replaceable RET • ACU model number: ACU-A20-SR • Compliant with AISG v2.0 and 3GPP • Mechanical downtilt kit included • Optional with Direct Pipe No Tilt mounting hardware (Model name suffix -V-A20)
N02 252 4515C | Amphenol Global Search | Amphenol
N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating temperature: −40…+75 °C (−40…+167 °F) This magnet may infl uence the sensor performance specifi cations for some E-Series EH ...
10-Port Antenna - Amphenol Antenna Solutions
5G optimal integration with optional mMIMO & 8T8R Hybrid Kits (compatibility list available on request). 5763470R 5763470RG 5763470RDx Penta Band, 10-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1993 mm 65° 1993 mm ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR
Gflex® Scanning Receiver | Test & Measurement - PCTEL
The Gflex ® scanning receiver is the next generation of mobile network testing from PCTEL®. Designed to support drive testing, walk testing, and government applications for 2G-5G and beyond, the Gflex sets a new standard for power, portability, and flexibility in a 5G and mmWave capable scanner. A single lightweight Gflex scanner can collect all the mmWave and sub-8 GHz data you need to ...
16-Port Antenna
5G optimal integration with optional mMIMO & 8T8R Hybrid Kits (compatibility list available on request). ORDERING OPTIONS Select from the different options listed below SELECT ELECTRICAL DOWNTILT CONTROL & AISG PROTOCOL SELECT ACTUATOR SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) --- 4.3-10 Female 5780470
SeeHawk® Collect Software | Test & Measurement - PCTEL
Access advanced scanner features such as 5G NR, Layer 3, and LTE MIMO measurements; Highly customizable and intuitive user interface and workspace; Automated drive and walk test reporting with SeeHawk® Reports; Integration with post-processing tools for easy data analysis
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas ... - PCTEL
Coach ™ Magnetic Mount Multiband LTE MIMO, WiFi 6E Antennas with High Rejection GPS/GLONASS Optimal coverage with a magnetic mount. No tune, multiband coverage – Dual 4G LTE, dual 802.11ac WiFi, GPS L1, and GLONASS L1 frequencies; Magnetically mounted – Via heavy-duty internal rare earth magnets;
n02 252 4501c | Amphenol Global Search | Amphenol
Search Results for n 20 252 4499 c. FEATURES / BENEFITS. •4 ports / 2 cross pol systems in low band (690-960MHz) • 4 ports / 2 cross pol systems in high band (1695-2690MHz) • Supports 4x4 MIMO in low band and high band • Integrated and field replaceable SRET • Optional with Site ...
MXflex® Scanning Receiver | Test & Measurement - PCTEL
This scanner delivers the precise 5G NR and 4×4 LTE MIMO measurements needed to make it the ideal choice for optimizing user experience during the transition from 4G to 5G. Designed for benchmarking and co-managing multiple wireless network technologies across sub-6 GHz spectrum, it features concurrent scanning for fast multi-technology and ...
Coach ™ Multiband 5G Cellular, WiFi 6E Antennas with High ... - PCTEL
These antennas provide optimal LTE and dual-band WiFi coverage in a single, low-profile housing. The design incorporates PCTEL’s unique high rejection GPS/GLONASS technology for high performance and support of carrier voice and data networks.