Search Results for molecular devices "5311896"
Cross Reference Products | Part Number Search | Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3. Amphenol CS does not guarantee the suitability of the referenced product for the intended application.
M83723/59-2 & M83723/60-2 - Amphenol PCDAmphenol PCD
Protects unmated MIL-DTL-83723 bayonet connectors by providing environmental protection and keeping impurities out of the termination area. Offered with four QPL plating options: Black Zinc Nickel (Z), Cadmium Olive Drab (W), or Electroless Nickel (R) and Adonize Black (A). Can be ordered with a chain, rope or no attachment.
83723-2 MIL-DTL-83723, Series III - Amphenol Aerospace
83723 III 4 Contact Amphenol Aerospace for more information at 800-678-0141 • www .amphenol-aerospace .com Matrix A MIL-DTL-83723, Series III, Matrix ® Insert Availability and Identification, Alternate Rotations INSERT ARRANGEMENTS Shell Size/ Insert Master P
Comprehensive VITA Products - SV Microwave
SV Microwave offers a full range of VITA 67.3 products, including SMPM, SMPS, and NanoRF interfaces. Our modular solutions—comprising of contacts, cable assemblies, adapters, and terminations for both Backplane and Plug-in modules—support your embedded systems' entire RF signal path.
Ardent Concepts - Mezzanine - Our Businesses - amphenol-cs.com
32Gb/s+ Compression Mount Connectors and Interposers Amphenol's CA Series™ high performance... DETAILS.
Paladin ® HD 224Gb/s Backplane Interconnect System - Amphenol CS
Paladin HD's unique mating interface allows for consistent performance in a de-mated condition, critical for next generation systems. INDUSTRY LEADING DENSITY AND PERFORMANCE – YOUR PATH TO 224GB/S.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Our MIL-SPEC Qualified Connectors, including MIL-DTL-38999 Series I, Series II, and Series III; MIL-DTL-26482 Series II; MIL-DTL-83723; MIL-DTL-5015; and MIL-DTL-22992 Class L connectors, are designed to meet the most rigorous standards for performance and reliability in harsh environments.
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
SMA Male Connector for RG-174 Cable - SV Microwave
Get the SMA Male Connector for RG-174 Cable M39012/55-3126 from the global leader of the RF/Microwave industry. Check out the stock details here!
EXAMAX2 ® 112Gb/s High-Speed Backplane Connector - Amphenol CS
The EXAMAX2 ® backplane connector system supports 112Gb/s PAM4 industry specifications. It maintains mating interface compatibility with previous ExaMAX products to allow cost/performance flexibility for designers. The mating interface and connector design is optimized to support the demanding electrical and mechanical requirements of 112G systems.
Amphenol Sensors Medical Applications
Amphenol is a pioneer in the development of new and increasingly robust sensor technology for medical applications. We offer innovative solutions, fast development cycles and excellent quality control to meet the most stringent requirements. Ultrasonic Air-in-line Detection. Highly accurate • Proven reliability.
Micro USB Terrapin - Amphenol Ltd
Terrapin connector series with a Micro-USB interface. Other plating finishes include Black Zinc Nickel, Electroless Nickel as standard. You can download all the information you need below. If you need technical specifications, 3D models or further information, visit our Resource Hub. Need additional products from our Amphenol portfolio of products?
Medi | Slice Card Edge Connectors - Amphenol Alden
Designed specifically to meet the needs of the medical device market, Medi | Slice ® provides a card-edge, printed circuit board (PCB) connector in a simple plug-and-play package.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol designs and manufactures a complete range of Mil-Spec connectors including MIL-DTL-38999, 26482, 5015, and 83723. Also offering custom micro-miniature, filter, hermetically sealed, and custom prototype connectors.
DensiLink OverPass Assemblies | High Speed Input Output - Amphenol CS
enables arrayed connector layouts for near chip / on package IO solutions - allows for cascaded cable routing and highest differential pair count interconnection near or around the chip site in the market.
AABP Series Release: A Leadless Miniature Package Pressure Sensor
Innovative Piezoresistive Silicon Technology: The AABP Series is in a miniature (8mm x 7mm) leadless chip carrier package, offering a compact solution without sacrificing performance.
D-Shaped Connectors | Products - Amphenol
Positronic MACH-D connectors are built with precision machined shells providing superior EMI shielding, which protect against electronic disruptions, guard against data loss, & defend against system failure.
BrightConnX™ Rugged MRD Series Circular Locking - Amphenol CS
IP67 SEALED RUGGED CIRCULAR LATCHING CONNECTORS AND CABLES BrightConnX™ MRD series IP67 connectors and cable assemblies are available in 2, 3, 4, 5, 6, 7, 8, and 9 position insert arrangements. Housing options include all plastic constructions as well as metal locking bodies for greater durability.
RF Microwave Components | SV Microwave
SV Microwave attenuators are high-quality RF and microwave components designed to reduce power while maintaining signal integrity. Covering a broad frequency range to 40 GHz in various attenuation values, these attenuators find applications in telecommunications, aerospace, and defense.
AMPHENOL TCS
InfinX DFM Check Sheet - used for design reviews, and process start-up. This document is intended to provide design criteria and process information that will promote automation, cost and cycle time reduction, and help to produce designs that will yield high quality for the solder attach of InfinX connectors.