Search Results for molex connector dimensions
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini. Features & Benefits: ... (refer to page 197 for shell dimensions). Scoop-proof design; Option for alternate keys and keyways; Rear accessory threads; Standard insertion/extraction tools (M81969/14-03)
es8-pn | Amphenol Global Search | Amphenol
RF Connector Straight Crimp Jack RG-178 Front Bulkhead 50 Ohm IP67. Downloads. 901-10812 PDF Customer Drawing (Size: 298 kb) ... Panel Mounting Feature: Bulkhead - Front Mount: Panel Thickness (Max) 0.197 inches (5.00 mm) Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165:
ACU-X20-N3 - amphenol-antennas.com
Dimensions mm (in) 124.5 x 138 x 29.2 (4.9 x 5.4 x 1.1) Not including two end connectors. All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering. REV121124 www.amphenol-antennas.com 2 of 2 NOTES
Amphenol Heavy Duty Cylindrical Connectors
Accessories - supplied with all Class L connectors as indicated on the individual connector descriptions. Replacement accessories may be ordered separately. See pages 12 through 15. † MIL-C-22992 includes shell size 48, rated at 150 amperes. Consult your local Amphenol sales representative or Amphenol, Sidney, NY for availability. ®
MA5CAE1200-S3-KIT 12 position straight plug connector kit, - Amphenol Sine
MA5CAE1200-S3-KIT 12 position straight plug connector kit, Checkmate™, E Type, clockwise insert, 11.0-15.0mm cord grip, male, contacts included- Matin Call Us 1-800-394-7732 My Account
Ruggedized SATA Connector | High Speed Connectors | MIL-DTL-38999 ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
12.0 ± 0 - SV Microwave
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA R/A Male to SMPM Size 12 Pin 12" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MRSMA-085-P12DSMPM-120 DRAWN 2022-10-18 13:12:01. Created Date:
ePower-Lite Mini
Wire Size Wire OD (mm) Recommended Min. Pullout force (N) 4.0mm2 5.8±0.2 325 Item 2 Ports (Include all cable sizes) L 21.5±0.5 mm ... ePower lite Mini Series Receptacle Connector. 1. Package Contents 1: Receptacle Shell Assembly 2: Power Pin Contact 3: Socket Contact Part 1: Package Contents
Model 377B02 | PCB Piezotronics
Cables and Connectors. Poly Jacket Cables; PTFE Jacket Cables; Armored Cables; High Temp Cables; Cryo Cables; 2-Socket Connectors; 3-Socket Connectors; 4-Socket Connectors; M12 Connectors; ... Size - Diameter (with grid) 0.52 in: 13.2 mm: Size - Diameter (without grid) 0.5 in: 12.7 mm: Size - Height (with grid) 0.64 in: 16.2 mm: Size - Height ...
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
Wired, mated connectors with the specified accessory attached will meet the altitude immersion test specified in MIL-DTL-26482. Durability: Minimum of 500 mating cycles. Shock and Vibration Requirements: When tested as follows, the connector shall sustain no physical damage, or electrical discontinuity exceeding one microsecond. Shock:
SATA Connectors – The Classic Storage Connector Solution - Amphenol CS
The signal segment of the internal micro SATA connector uses the same contact configuration as a standard SATA connector and supports Gen 2 data rates of 3Gb/s. These connectors can fit 5mm or 8mm 1.8 inch drives and are available with friction locks for cable applications. These connectors are highly durable with 500 mating cycles.
MIL-DTL-38999 - Amphenol Ltd
CONNECTOR TYPE; Circular Connectors. SERIES; 62GB. 62GB MIL-DTL-26482 Miniature Bayonet Lock Connectors; 602GB. 602GB High Temperature Miniature Bayonet Lock Connectors; 608. 608 Series Ruggedised Nickel Aluminium Bronze Connectors; 162GB. 162GB Front-Release, Crimp Miniature Bayonet Lock Interconnect; D38999. D38999 MIL-DTL-38999 Standard ...
Connector Specs | PCB Piezotronics
Individual connector specifications and photos. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
CE23-0104 MHD2 Product Backplane Installation Process Revision “A”
1.0 SCOPE 1.1 This document describes the methods and tooling for application of Amphenol TCS XCede HD, XCede HD PLUS & XCede HD2 press fit backplane connector family onto a printed circuit board (PCB). 2.0 REFERENCE 2.1 DOCUMENTS 2.1.1XCede HD 2 Pair Backplane With Extra Ground Customer Use Drawings C-
CapLock & PlugLock - Amphenol PCD
Locking accessories for 38999, RJFTV, USBFTV Connectors and Caps... Main Features Cybersecurity is achieved through a combination of precautions, not just one, such as a password. One way to reduce the risk of opportunity intrusion into the ... DIMENSIONS ARE IN MM AMPHENOL SOCAPEX B.P. 29 74311 THYEZ CEDEX ORIGINAL DRAWING DATE : 16/02/22 ...
SATA (Serial ATA) Connectors - Amphenol CS
wwwaenoliccco Disclaimer Please note tat te aove inoration is sect to cane itot notice TECHNICAL INFORMATION SATA (Serial ATA) Connectors MATERIAL § Contact Base Metal: Copper alloy § Contact Area Finish: Gold over nickel § Solder Area Finish: Tin over nickel § Retainer Clip Base Metal: Copper alloy § Retainer Finish: Tin over nickel § Housing: High temperature thermoplastic
TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead ... - Amphenol RF
RF Connector TNC Straight Crimp Jack Times LMR-240 Optimized Bulkhead Rear Mount 50 Ohm IP67 ... Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application.
38999 | Amphenol Global Search | Amphenol
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. The use of a spanner nut can make assembly ...
Amphenol High Speed Interconnects
1. datum and basic dimensions established by customer 2. pads and vias are chassisground. 3. thru-holes, plating optional. 4. see drawings p-ue76-3ga20-x600t for connector layout. 5. grounding pads designed per sff 8433 spec. these (4) 0.06 w vl recommended pcb design for single side mounting (p/n u77-3ga241m-x071) revisions rev. ecn ...
DDR4 SO-DIMM Connectors - Amphenol CS
DDR4 SO-DIMM connectors deliver high-speed and . bandwidth. Being half the size of regular DIMMs, they . lower power consumption and promote better thermal management. Different key positions aid alignment and prevent mismating. 260 position SO-DIMM connectors are available in 4.00mm, 5.20mm, 8.00mm, 9.20mm height, in standard or reverse options.