Search Results for molex connector dimensions
Assembly Instructions-C70 Amphenol MMCX
Ferrule Contact Connector Body CONTACT MUST BUTT HERE f e d a b c Amphenol Connector Cable Hex Crimp Data Stripping Dimensions, inches (mm) Number Type RG-/U Cavity for CTL Series Outer Ferrule Tool No. de f 908-41200 Straight Plug RG-178, 196 .105 (2.67) CTL-13 .170 (4.32) .300 (7.62) .360 (9.14)
Active Optical Cables | Amphenol | Transceivers
Connector Type. Active Optical Cable 4 items; Transceivers 9 items; Form Factor. QSFP DD 2 items; QSFP 1 item; CXP 1 item; SFP 4 items; Mini-SAS HD 1 item; XFP 1 item; CFP 1 item; On-Board 1 item; Apply Filters Reset All. View as List Grid. 16 Items ... LOW POWER CONSUMPTION, SMALL SIZE, HIGH RELIABILITY Amphenol's SFP optical transceivers ...
M3593 Series - amphenol-aerospace.com
SIZE 137 Pounds. (85 Pounds without the Battery Pack.) 19”, 3-U, 22” deep, Rack mount or Hard mount. ... Optional Special Hardware (4)-0 None (STD.)-1 With Mating Power Connectors set: (Consult Milpower Source Sale) Communication (2)-0 RS-232 and Dry-con-tacts-1 Ethernet SNMP (v1, v2 or v3), instead of RS-232 (Consult Mil-power Source Sale ...
N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable ...
RF Connector N-Type Panel Mount 4-Hole Flange Jack RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm ... Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Solder: Thread Direction: Standard: You May also be Interested in.
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm
MMCX Straight Plug to SMA Straight Bulkhead Jack RG-178 50 Ohm 750 mm (29.52 Inches)
Amphenol
97 Series Connectors are UL recognized and CSA recognized. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 ... Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8
Quadruplexer - Amphenol Antenna Solutions
Connectors 4.3-10 Female Connectors 7/16-DIN Female Connectors 4.3-10 Female Connectors When ordering replace “x” with correct option for bypass confi guration and single or twin unit. ... Dimensions (H x W x D) Standard Models 160 x 264 x 57.5 mm (6.3 x 10.4 x 2.3 in) 160 x 264 x 118.5 mm (6.3 x 10.4 x 4.7 in) Models with Auto-Sense TBD TBD
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
Connectors By Size; QPL/UG Cross Reference; Frequency Range Chart; VSWR/RL Conversions; QuickBuild RF; Glossary of Terms; Support. Back; Contact Us; Local Representatives; Distributors; ... Connector 1 Part Number: 2FA1-NZSP-C01W1: Connector 2 Part Number: 3FA1-NZSJ-C01W0: Export Control Classification Number: EAR99:
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The Amphenol Socapex mCom USB3.0 is a miniature multi-pin USB3.0 connector designed for use in harsh environments. It features a USB 3.0 specification with data rates of up to 5Gb/s for high-speed USB and enables hot plugging, which allows for connection and disconnection while the system is running. With four pairs totally insulated throughout the connector, the mCom USB3.0 has minimum cross ...
HVC 8mm AK 1 poles connector 180 - アンフェノールジャパン ...
Wire size 25/35/50mm2,shielding HVIL contact system Terminal technology: Crimping for power termination Screw fasten for power terminal Crimping for HVIL termination General: IP67, IP6K9K (mated) IPXXB (unmated) HVIL 360oshielding Coding: 1/2/3/4 Performance characteristics: Unmating force: ≤ 100N
Diplex Filters PRO-DIPX 400/440-... XS - AMPHENOL PROCOM
Also available with SMA-, TNC- or BNC- connector types. Specifications. Electrical; Model: PRO-DIPX 400/440-... XS: Frequency: COM - LOW port : 0 - 400 MHz COM-HIGH port : 440 - 520 MHz: Max. Input Power ... Dimensions: 103 x 80 x 31 mm / 4.06 x 3.15 x 1.22 in. (incl. connectors and flanges) Weight: Approx. 0.31 kg / 0.68 lb. Mounting: 4.3 mm ...
fs115 | Amphenol Global Search | Amphenol
The FS115 LowPro has a height of 0.25" making it ideal for edge-card connections and other applications that require minimal connector profiles. Using field-proven M29504/14 & /15 termini, this fiber optic connector has excellent optical performance with insertion losses of 0.35 dB (typical), 0.75 dB (maximum) and typical back reflection of -50 ...
GNSS Combination Antennas ProConnect - AMPHENOL PROCOM
Connectors on GNSS Connectors on LTE Connectors WIFI; ProConnect-W (White)-B (Black) -TH (Through hole) Blank (No GNSS)-G1 (1 x GNSS)-L2 (2x LTE antennas) Blank (No WIFI)-W1 (1x WIFI antenna)-W2 (2x WIFI antenna) Blank (approx. 0.3 m / 1 ft. cable length)-P5 (5 m / 16.4 ft. cable length) *-P5U (5 m / 16.4 ft. cable length) -S (SMA-M)-FAKRA (on ...
SMP Male PCB Surface Mount Connector, R/A, LD - SV Microwave
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
5003900 698- - amphenol-antennas.com
Connector 1 Port, N-Type Female or 7/16-DIN Female or 4.3-10 Female Mechanical Characteristics Dimensions (Length x Width x Depth) 180 x 170 x 60 mm 7.0 x 6.6 x 2.3 in Weight 0.4 kg 0.8 lbs Operating Temperature -55° to +60° C -67° to +140° F Radome Material and Color ABS, White RAL9003 Mounting Options Wall mounting On wall
Actisense | Active DST Module - 200kHz - gemeco.com
• Dimensions—Box w/ Grommets: 106mm (L) x 82mm (W) x 55mm (H) Specifications. Brand: Actisense. Frequency Band: 200 kHz. Connector: Bare Wire. Display Connector: ...
asus adp-240eb b | Amphenol Global Search | Amphenol
Model 356A02:Platinum Stock Products; Triaxial, general purpose, ceramic shear ICP® accel., 10 mV/g, 1 to 5k Hz, 14 mm cube size, 4-pin conn.