Search Results for molex connector to 8 pin
REVISION HISTORY PRODUCT DATA DRAWING - NRN 48046 01/24
1. slots not to be utilized as mouseholes. connector is for stripline use only. 2. for recommended footprint for your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800). date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are ...
1900ND04P1B00E - Amphenol Air LB
Connector 1900 Pin With grommet sealed 21 pin contacts #16 Fitted with pin polarizers With not mounted polarizers, with contacts (version 2) 1900ND04P1B00E - Amphenol Air LB
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Length x Width x Height) 0.8 in x 0.8 in x 0.8 in 20.3 mm x 20.3 mm x 20.3 mm Weight 0.6 oz 17.3 gm Electrical Connector 9-Pin 9-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [7]
Physical Contact Connector | Fiber Optic Connector | Hybrid, Circular
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
ETP0750 - Amphenol Antenna Solutions
A non-operational antenna unit used in site simulations for visual representation. Dimensions: 750 x 432 x 175 mm. Net Weight: 10 kg. Units must be ordered in multiples of three (3) units.
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
ROHS COMPLIANT PRODUCT DATA DRAWING C DCN 38472 08/11 STW DATE APPROVED
size 8 pin contact size date approved revision history rev description see notes sv microwave, inc. scale: 6:1 surface area: dwg. no. see notes b material: finish: per asme y14.5m - 1994 1) all dimensions are in inches [millimeters] 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified 95077 sf9821-6000 cage code within ...
Technology Leadership in the Data Center Market Segment - Amphenol CS
The global data center trends are converging to HCI (Hyper-Converged Infrastructure) from the traditional data center architecture as they are smaller, simpler and more efficient. HCI is a purpose-built data center architecture that adapts easier than the others to the assigned purpose. It simplifies operational and management tasks promoting fast orchestration and bringing efficient ...
Quality Management System Policy Manual - PCB
wave soldering, hermetic connector and crystal manufacturing. Final products are tested under a variety of conditions using automated calibration workstations accredited to ISO17025, which utilize NIST and/or European PTB traceable standards. Administration / Support: Various administrative and support functions include human resources, ...
Amphenol MP-64RJ45UNNR-100 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 100ft Amphenol MP-64RJ45UNNR-100 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
Plug Rack 2 Modules Metallic Shielded Bright nickel Without polarization
Plug Rack 2 Modules Metallic Shielded Bright nickel Without polarization
39.3±0 - Amphenol Sine
SIZE 8, CONTACTS-E003, BLACK B A2 NONE 1 1 TOMMY 39.3±0.5 Ø14.2 10.9 21.9 6 A2 - CHANGE IP RATE FROM IP67 TO IP67&IP69K 27OCT20 VITO TOMMY. Tooling - Machined Contacts ... Pin, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A AT62-203-08141 Female Contact - Socket, Copper Alloy, Nickel-Plated 8 8-10 Machined 60A ...
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance. Downloads. 083-1R-RFX PDF Customer Drawing (Size: 245 kb) 83-1R-RFX STP 3D Model (Size: 786 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material:
NPX1 NovaSensor Sensors
pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation. NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range
Amphenol Assembletech
Product Description: MCIO 100pos 95 ohm Straight angle Plug Cable Assembly Series: MCIO Signal Wire Size: 30AWG-34AWG Plating: connector Au 30u" or others Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0
BDO-ET Pedestals (Sealed Fiber Terminal Block)
Specially designed terminal mounting plates accept most major manufacturers’ 4, 6, 8 and 12 port sealed fiber terminal blocks, with a version (BDO-ETS) that includes an integrated splice tray holder. An expanded-capacity split base is designed to easily install around conduit-fed cable bundles in new construction. BDO-ET pedestals are an ...
Understanding Current Output Signals Webpage - PCB
Understanding Current Output Signals- RMS, Peak and True Peak. In process monitoring applications where a continuous 24/7 signal is needed for recording and trending by a PLC, DSC or SCADA system, a vibration transmitter with a constant 4-20mA output signal is ideal.
Amphenol PCD Shenzhen
BIG DATA SERVER. POSITIONS Search All
Charles Industries - Innovative Enclosed Solutions | Telecom Pedestal
1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) Standard Universal Enclosures (CFIT-Flex Std) Fiber Interconnect Terminals (CFIT) Fiber Interconnect Terminals – Slimline (CFIT-SL) Fiber Interconnect Terminals – Multi-Compartment (CFIT-D3)