Search Results for molex connector to 8 pin
Custom Solutions Aluminum Pendant Box Assemblies
Amphenol TPC Wire Cable SA 2 Canada 22 Mexico 2 tpcirecom pecifications subect to change. or complete specifications and availability, ask your AP ales epresentative or call -21-. ... Boxes are available as 4-button and 8-button assemblies. 2-button and 6-button versions are also available with blanks. Ratings Features & Benefits Aluminum Split ...
Item # NX307HB1R, Push-Button Switches with Contact 7
Browse Item # NX307HB1R, Push-Button Switches with Contact 7 in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Button Color,AC Rating,DC Rating,Type 7 Contact Arrangement,Mechanical Life,Plunger,Plunger Travel,Action,O
Whip Antennas EFD TETRA-1000/... - AMPHENOL PROCOM
Permanently attached 5 m RG 58 cable with FME(female) connector. Wide range of FME-accessories available. Specifications. Electrical; Model: EFD TETRA-1000/... Frequency: Models within 380 - 430 MHz: Antenna Type: ½ λ antenna: Max. Input Power: 25 W: Polarisation: Vertical:
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
QEPT-25G | Optical Transceivers | Integrated Solutions | Products ...
QEPT 4-TRX 100G NRZ 100 Gb/s High-Speed Optical Pluggable Module. HIGH PERFORMANCE UNDER EXTREME CONDITIONS, the Amphenol AOP 28Gbps extended temperature "Quad Embedded Pluggable Transceiver” is designed for highly challenging applications where both reliability and performance are critical.. Capable of speeds up to 28Gbps at distances up to 70m for the full extended temperature range.
VS-302 PRELIMINARY - Wilcoxon Sensing Technologies
6.8 - 12.0 VDC 40 mA Output type, differential 2.1 - 2.5 V bias Output impedance, max 100 Ω Pressure range: Operational, max Absolute max 800 psi 1,000 psi Operating temperature-10° to +60°C Diameter 0.92 in. Length 3.25 in. Buoyancy in water-60% Weight, without cables 52 grams Cable 6 cables, 15 ft. each External material Aluminum, ceramic ...
Model 201B03 ICP® quartz force ring, 500 lb comp., 10 mV/lb ... - PCB
coaxial or ribbon cable without signal degradation. The low impedance voltage signal is not affected by triboelectric cable noise or environmental contaminants. Figure 1 - ICP Sensor System Schematic . Power to operate ICP sensors is generally in the form of a low cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1
Model 2110E | PCB Piezotronics
Model 2110E:Dual Purpose Shaker, 489 N (110 lbf) pk sine force, 25.4 mm (1") pk-pk stroke, through-hole armature for stinger attachment/modal testing,
סיבים אופטיים טרמיני | אמפנול סוקפקס
מחבר -SC (Subscriber Connector) הוא מחבר מרובע עם מנגנון דחיפה. הוא מצויד בטרמיני אופטי עם od 2.5mm מחבר LC: מחבר לוסנט הוא מחבר מרובע עם מנגנון תפס. הוא מצויד בטרמיני אופטי עם od 1.25mm מחבר LC קטן יותר ממחבר SC.
TEMPERATURE SWITCHES AND SENSORS - el-cab.com.pl
Connectors and designs 7 Order number overview 8 Bimetal temperature switches with reset hysteresis ≤ 25 K 10 Connectors and designs 11 Order number overview 12 Accessories 16 Electronic temperature switches 18 Connectors and designs 19 Order number overview 20 Accessories 21 Electronic temperature sensors 22 Connectors and designs 23
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
UE763GA202600T | UltraPort SFP | Amphenol
SFP28 Cable Assembly, Passive, 26AWG, 3.5M, 28G / Lane, Jacket. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification. 3D View. 3D View
60A Dual-Feed GMT Fuse Panels - Amphenol Broadband Solutions
Weight 4 lbs (1.8 kg) Color White Finish Powder coat Mounting 19" or 23" Environmental Temperature range -5° to 55° C Humidity 0 to 90%, non-condensing Connections Input terminals Pressure clamp, #16 - #6 AWG Output terminals Screw clamp, #22 - #16 AWG Chassis ground Screw, #8 Alarms Alarm indicators Power, fuse alarms Alarm type Form C
300760 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
00175830102 - Amphenol Air LB
Rectangular connectors. SIM - EN4165 monomodule connectors. SIM - EN4165 monomodule connectors - Plugs ... They are available from 36 contacts size 22 to 8 contacts size 12, including mixed configurations. Key Features. ... 00110430402 Pin contact #16 Barrel #22 (for junction module) Sealing plugs | 1 product(s) 00110930040 ...
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
CONNECTOR 3/8-24 THREAD CERAMIC COATING QUARTZ ELEMENT MODEL 040A REAMER MODEL 041A PILOT BUSHING . Drawing Number: 21110 Revision: B 2 OPERATION MANUAL FOR QUARTZ PRESSURE SENSOR Series 118 & 119 3.2 PREPARING NEW MOUNTING PORTS Refer to the installation drawing provided in this manual for instructions on mounting hole preparation. ...
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
ICP - PCB
9.90 mm x 31.8 mm x 31.8 mm x 13 mm x 13 mm x 23.37 mm Weight 1.5 oz 42.5 gm Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Electrical Connector(Quantity, 3) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side All specifications are at room temperature unless otherwise specified.
Commercial Aerospace | Markets - Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. ... Available in Crimp and PC Tails with three different sizes: 6, 8, and 12. This contact range fits within a standard cavity of MIL-DTL-D38999/EN3645, SIM/EN4165, ARINC, and 2M ...
TRIM-SET-L12-C02 - Combination - RFS Technologies
Other available inserts to convert the tool for use with other connector series or cable sizes: •TRIM-I14-D01 for connectors D01 on cable LCF14-50 •TRIM-IS14-D01 for connectors D01 on cable SCF14-50 •TRIM-IS38-D01 for connectors 070 and D01 on cable SCF38-50 •TRIM-IL12-D01 for connectors 060, 070, B32 and D01 on cable LCF12-50 •TRIM-IS12-D01 for connectors 070 and D01 on cable SCF12-50