Search Results for molex connector to 8 pin
Test-Banner - Amphenol Antenna Solutions
Test-Banner - Amphenol Antenna Solutions
Grounded module Pin With peripheral sealing 1 contact #8 quadrax anti ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
ADRENALINE DISTRIBUTION INTERFACE INSTALLATION GUIDE - Charles Industries
Charles CMPH model Cable grounding materials and tools Scissors, knife or snips Cable opening and management equipment measuring this distance. Verify the base grLevel Clean, dry, pea gravel (3/8"-5/8" diameter) the final-grade ground line. Remove, add, or tamp more soil as necessary.Measuring tape Conduit and conduit caps (optional)
10150098-3200RLF | Microspeed 1.00mm | Amphenol
Minitek®MicroSpeed 1.00mm Board-to-Board Connector,Right Angle Receptacle SMD 32P. 10150097-3200RLF. Minitek®MicroSpeed 1.00mm Board-to-Board Connector,Vertical Receptacle SMD 32P. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
Model 356A13/NC
%PDF-1.4 %âãÏÓ 16 0 obj > endobj 151 0 obj >/Font >/ProcSet[/PDF/Text]>> endobj 143 0 obj >stream H‰¼WËÎ&9 ÝÿOQ/ "÷Jž`$$ h–ˆ H Ô³ ±àõ± íÜêkMƒ jéï$_ÊñåøØö×O_áúý ® \áöþ¹þu ýáúÓŸ/ ýõëw?ý ®¿ý“îüýúú•®yú ®ø¤»ÒßJ ÿò ùrñn Vß¾~ ý…ÃqÇ_rk½#'n¿ˆÝë* j¿CŸ}]ýñ—ýñêi {Ö×j½c>îL –çäâöœh~èÿI ºä¸ùIæ ...
Plug monomodule Polarization D - amphenol-airlb.fr
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
CONCEALMENT – Amphenol Antenna Solutions
CONCEALMENT – Amphenol Antenna Solutions
ATN3000 Class 3 Aton - Gemeco
Features. Physically similar to the Class 1 product ; Transmit and receive device using FTDMA or RATDMA (random access time division multiple access) technology
Model M350B21 ACCELEROMETER Installation and Operating Manual - PCB
Electrical Isolation(Case) >10 8 Ohm >10 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 0.375 in x 0.80 in 9.5 mm x 20.2 mm Weight(without cable) 0.15 oz 4.4 gm [1] Electrical Connector Integral Cable Integral Cable Cable Length 10 ft 3.05 m
Whip Antennas EFD TETRA-1000/... - AMPHENOL PROCOM
Permanently attached 5 m RG 58 cable with FME(female) connector. Wide range of FME-accessories available. Specifications. Electrical; Model: EFD TETRA-1000/... Frequency: Models within 380 - 430 MHz: Antenna Type: ½ λ antenna: Max. Input Power: 25 W: Polarisation: Vertical:
EB1538MN Series - 5.08mm Spacing - EBY Electro
See our LED Connector Overview Connectors for LED Lighting. EB3400 — Lowest profile in the industry! EB3400 Blanks; EB5400 — Takes up to 14AWG; EB3100 — Low profile connectors; EB430 3.5mm centerline block; EB401 5.0mm centerline block; Board-to-Board Jumpers. LED Connection Jumpers — for EB3400; Connector Tools. See our LED-SMD ...
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Amphenol MP-64RJ4528GR-003 Slim Category-6 (Thin CAT6) UTP 28-AWG ...
Buy 3ft Amphenol MP-64RJ4528GR-003 Cables Direct from the Factory at Cables on Demand. Amphenol's NEW 28-AWG Slim Category-6 (Thin CAT6) Network Patch Cables (Color: Red) are designed with a dramatic reduction of cable diameter (over 33%), enabling IT professionals improved cable routing flexibility and enhanced airflow in today's high-density server rack environments.
Chip Antenna 698-960 1710-2170 2300-2690 MHz | ST0343-10-N01-B
Antenna Connector Type: PCB Mount: Antenna Wireless Application: 4G: Band Type: Wide Band: Center Frequencies: 700MHz, 800MHz, 900MHz, 1800MHz, 1900MHz, 2100MHz ...
10131318-08422G0LF | Minitek ® Pwr 4.2 HCC | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 HCC part number10131318-08422G0LF.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
1/2" Externally Polarized Mics | PCB Piezotronics
Model:377C41. Nominal Microphone Diameter: 1/2" Nominal Microphone Diameter: 1/2" Frequency Response Characteristic: (at 0° incidence)Free-Field
Stainless Steel Grip-Seals and Kord-Gard Mesh Cord Grips - TPC Wire
EXPERTS IN CUSTOM CABLE AND ASSEMBL SOLUTIONS WW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 139 Cable Glands & Strain Reliefs Tubing & ire Bndling Sleeving Tape/Wrap Inventory Manageent Tools WIRE & CABLE ACCESSORIES / CABLE GLANDS & STRAIN RELIEFS
Flanged receptacle 1900SIM Standard composite Without plating Delivered ...
1900SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power