Search Results for molex connector width
Amphenol GT Series Reverse Bayonet Coupling Connectors
Contact Size 04 8 1216 Coax 04812 *Crimp contacts accommodate wire the same size as the contact as well as wire of the next smaller, even size. Arrangements identified with an asterisk (*) are excep-tions. See insert arrangement drawings on pages 6-28 for application wire size. **Coaxial cable data can be found on insert arrangement drawings ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp:
EN3645 - 38999 系列 | 安费诺 Socapex
Amphenol Socapex 的 EN3645 连接器是一种高性能解决方案,它类似于 MIL-DTL-38999 系列 III 连接器,但提供更多要求,以满足最苛刻的应用。它的设计目的是在最恶劣的环境中(包括商用和军用航空航天)提供卓越的性能。EN3645 连接器的主要特点之一是具有更高的抗流体性能。
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size - Insert Arrangement Contact Type Alternate Positions BTV 07 RW 21-35 SP B 1. Connector Type BTV Bulkhead Feed-Through Connector 2. Shell Style 00 Wall Mount Receptacle 01 Line Receptacle 07 Jam Nut Receptacle 5. Contact Type SP Socket-Pin PS Pin-Socket PP Pin-Pin SS Socket-Socket 6. Alternate ...
Open Compute Project | Data center solutions | Rack and Power Solutions
Amphenol provides high-speed connectors, power card edge connectors, power busbar connectors, and cable solutions for many OCP projects, allowing for standardized solutions and simple system designs. ... In order to provide higher speed and smaller size solution on networking equipment and server, Amphenol has developed ExtremePort™ Swift ...
MCX Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MCX Connectors at Amphenol RF online.
Innovative Interconnects - Amphenol Ltd
Our interconnects prioritise size and weight saving for land, sea and air applications. Space Amphenol connectors have played a significant role in many space applications, from low Earth orbit satellites and mission control to NASA launch systems and the International Space Station.
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
Connectors have the capability of resisting high ambient temperatures up to 200°C (392°F) for long periods of time, thus contributing to an ... Size 20 contact 20 lbs. min. Size 16 contact 25 lbs. min. Size 12 contact 30 lbs. min. Exceeds specifications Collet Retention No requirement Without damage to the collet or its
Amphenol 97 Series Standard Cylindrical Connector
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial applications from heavy equip-ment to ECG monitoring cables.
Board-to-Board - SV Microwave
mount male connectors and a female-female adapter, or “bullet”. Some of the key terms for defining this connection include: A. Top RF PCB B. Bottom RF PCB C. Board-to-Board Distance D. Top PCB RF connector (commonly ‘Full Detent’) E. Bottom RF PCB connector (commonly ‘Smooth Bore’) F. RF adapter or ‘Bullet’
L-1102-8.fm - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 441 0 obj > endobj xref 441 140 0000000016 00000 n 0000003999 00000 n 0000004191 00000 n 0000004330 00000 n 0000004385 00000 n 0000004440 00000 n 0000004486 00000 n 0000004541 00000 n 0000004596 00000 n 0000004651 00000 n 0000004706 00000 n 0000004762 00000 n 0000004818 00000 n 0000004874 00000 n 0000004930 00000 n 0000004986 00000 n 0000005042 00000 n 0000005098 00000 n ...
Model 685A09 | PCB Piezotronics
Screw Terminal Wire Size: 24-14 AWG: 0.2 - 2.5 mm²: Cable Input: 3/4-14 NPT: 3/4-14 NPT: Mounting Hole Size: 0.25 in: 6.4 mm: Sensing Geometry: Inertial Element: Inertial Element * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications
Amphenol 67 and 165 Series Miniaturized Standard Connectors
Cable-to-Cable Receptacles 67-01E 67-01P 67-01C Round Flange Receptacle 67-03E Wall Receptacles 67-00E 67-00P 67-00C With Cable Seal for Jacketed Cable 67-06J NOTE: All dimensions for reference only. Mounting Dimensions (For all 67 Series square flange connectors) Connector Size AB Suggested Mounting Hole 12 .812 1.031 .700 14 .906 1.125 .822 ...
MMCX Connectors - Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling.
Coaxial Contacts | Products | Amphenol Aerospace
Available in Size 8, 12, & 16 crimp termination style; Also available in PC Tail; Supports a wide range of wire types/sizes; Available for use in MIL DTL 38999 Series I, II, and III Connectors; Technical Information Coaxial Contact Performance Specifications Coax, Twinax, Triax PC Tail Contact Information Coax, Twinax ...
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
Amphenol RigLinQ hy TFOCA-II rid Fiber 12-Channel Optic Fiber Systems ...
TFOCA-II® 12-Channel Fiber Optic Connectors Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Parameter Typical Maximum Insertion loss (multimode) 0.30dB 0.75dB Insertion loss (single mode) 0.40dB 0.75dB Back reflection (single mode-UPC polish)-50dB -40dB Operating temperature-46° C to + 71° C Storage temperature-52° C to + 85° C
Differential Twinax Contacts | Products | Amphenol Aerospace
Also available in size 8 with PC tails; Requires modification of MIL-DTL-38999 connector to accommodate keyed contacts; Differential Twinax contacts are gold plated, crimp termination; Technical Information Differential Twinax Contacts Performance Specifications Octonet, Quadrax ...
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 rugged micro-miniature connectors with dual-start threaded coupling. Available in a variety of options including high speed configurations. Products; Technologies ... 2M801 Order Guide Dimensions Connector Weights Insert Arrangements Straight PCB Footprints Contacts and Tool Information Size and Weight Comparison Charts Assembly ...
Pyle 26500 | Products | Amphenol Aerospace
Amphenol/Pyle 26500 Connectors are medium-sized connectors with a rugged design, lightweight construction and continuously dependable performance serving such diverse fields as avionics, missile systems, aircraft general-purpose applications, aircraft engines and firewalls.