Search Results for molex connector width
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: Thread Direction:
High Performance RF PCB Thru-Hole Connectors In Stock
High Performance RF PCB Thru-Hole Connectors. Our High Performance RF PCB Thru-Hole Connectors feature an optimized contact that goes through the PCB and can launch directly to transmission lines on the opposite side. These SMP PCB connectors are offered in a variety of detents, finishes, and orientations to satisfy any design.
BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole:
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
1 RT061412PNH03SS CONNECTOR 12 MP16M23F CONTACT, PIN, SIZE 16 2 ILLUSTRATION: COMPLETE KIT 1 RT0L-14CG-NS1 CORD GRIP 13/16-20 UNEF THREAD ASSEMBLED VIEW 01 - RELEASE NEW DWG FORMAT ... ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 ...
TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 20 M (787 ...
RF Cable Assembly TNC Straight Plug IP67 to TNC Straight Plug IP67 RG-58 50 Ohm 20 M (787.40 Inches) ... (Size: 277 kb) Ruggedized BNC & TNC Cable Assemblies Datasheet (Size: 156 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option:
P4-BB4U4L26-N0 - amphenol-antennas.com
Connector 1-2 3-4 5-6 7-8 17-18 19-20 9-10 11-12 13-14 15-16 20 PORTS Polarization XPOL Azimuth Beamwidth (avg) ... Shipping Packing Size (Length x Width x Depth) mm (in) 2930 x 594 x 335 (115.3 x 23.4 x 13.2) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019
AP-93 PLATING - 1000 HOUR ALT-TO-CAD - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 584 0 obj > endobj xref 584 62 0000000016 00000 n 0000002108 00000 n 0000002267 00000 n 0000004949 00000 n 0000005539 00000 n 0000005975 00000 n 0000006089 00000 n 0000006201 00000 n 0000006285 00000 n 0000006678 00000 n 0000007138 00000 n 0000007654 00000 n 0000008380 00000 n 0000009109 00000 n 0000009803 00000 n 0000010253 ...
cover | Amphenol Global Search | Amphenol
1. Package Contents 1: Plug Shell assembly 2: Grommet 3: Cable Cover 4: Socket contact 5: Outer Ferrule 6: Inner Ferrule 2. Recommended wire specification Part 1: Package Contents Part 2: Assembly Wire Size Wire OD (mm) Recommended Min. Pullout force (N) 4.0mm2 5.8±0.2 325 Item 2 Ports (Include all cable sizes)
Handportable Antennas FSP 900/...-SMA - AMPHENOL PROCOM
Full size, end-fed ½ λ antenna whip – groundplane independent. 3 dB gain (typ.) compared to a ¼ λ antenna whip on the same equipment. ... Provided with SMA(m) connector. Specifications. Electrical; Model: FSP 900/...-SMA: Frequency: 900 MHz band (820 - 960 MHz) Antenna Type: End-fed ½ λ antenna for portable equipment: Max. Input Power ...
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...
careers | Amphenol Global Search | Amphenol
Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.
Model 3743F112G Accelerometer, VC, 2g, triaxial, damped, differential ...
Accelerometer, VC, 2g, triaxial, damped, differential, stud mount, integral 9-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Heat Shrink Tubing | TPC Wire & Cable
Designed to environmentally seal and protect electrical and power distribution applications and connector-to-cable transitions. Standard colors available are black, red, blue, yellow, white, green and clear. Custom pieces available. Call for additional colors.
Ratcheting Hand Crimp Frame | 47-10000 - Amphenol RF
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 29 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number: EAR99: Mil Qualified:
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
size: amphenol / 1 30' 15' milimetres t.n 26/07/19 1:1 cable connector hpt-3-f female hpt series a4 cable od 6.0-12.0mm 55011198-000-2 2 2 p.m p.m 26/07/19 26/07/19 0.5 0.1 0.05 rev 4
698-960 | 1695-2690 | 1695-2690 | 1695-2690 | 1695-2690 MHz 65° 2030 mm
Penta band antenna, Dual polarisation, 10 connectors Independent tilt on each band 2-12° / 2-12° / 2-12° / 2-12° / 2-12° MET and RET versions, 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with firmware above MD3.10).
www.amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 34 0 obj >/Filter/FlateDecode/ID[5B27759F12D25019533F063766981C1E>]/Index[10 51]/Info 9 0 R/Length 121/Prev 224685/Root 11 0 R ...
Whip Antennas MU 11-X/... - AMPHENOL PROCOM
X-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. All whips are compatible with all mounts. Specifications. Electrical; Model: MU 11-X/... Frequency: 450 MHz-band covered by four models: ... size 9 mm. After wash, refit the whip and tighten it lightly with the spanner. ...
Active Optical Cables | Amphenol | Transceivers
INTEROPERABILITY, RELIABILITY, COMPATIBILITY Amphenol's Mini-SAS HD Active Optical Cable fully complies... DETAILS. 64G FC Transceivers ... LOW POWER CONSUMPTION, SMALL SIZE, HIGH RELIABILITY Amphenol's SFP optical transceivers include 1.25Gb...