Search Results for molex connector width
SIZE TYPE B C- - Amphenol Sine
AUTK-12 Hand Crimp Tool, Size 12 AUTK-100 Universal Heavy Duty Contact Crimping Tool Kit, Size 12/16/20 CA-5D12 Universal Hand Crimp Tool, Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 M300-25A Hand Crimp Tool used with Crimp Locator MFX-3966, Size 12, 10AWG MFX-3966 Contact Locator used with Hand Crimp Tool M300-25A, Size 12, 10AWG
SNAP-ST-114 - Stackable Snap-In - RFS Technologies
Cable Size: 1 1/4" Close quick view Add to my e-catalog Download PDF datasheet View related documents. Tools Leaflet. Add to my e-catalog See document. See related products. Clamps. Cable hanger, non-insulated, bolt-on, for 1 1/4" coaxial cable and eliptical waveguide E65 and E70.
ACU-X20-N2 - amphenol-antennas.com
2 x 8 Pin Connector (IEC60130-9) According to AISG: Male is Input, Female is Output (Male / Female can be Input and Output) Hardware Interface --- RS485 A/B (5 Pin, 3 Pin), Power Supply (1 Pin, 6 Pin), DC Loop (7 Pin) Adjustment Time (Full Range) Seconds 10 ~ 120 (Typical 40S, depends different antenna)
BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole:
news boeing | Amphenol Global Search | Amphenol
Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023. ... The TFOCA-II® physical contact connector is the standard fiber optic connector for the US Army, designed for and proven in the harshest of military ...
Auto-Latching Medical Connector | Pulse-Lok Connector 310394
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310394 Skip to main content Search. Search. Connect With Us ... Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 310170: Plug, In-line : 6 ...
CF-02EM4252 - Amphenol Aerospace
START 0, START 120, START 240 (connector J2, pins 19, 1 and 16 respectively) These signals are used in a three-phase setup – see typical 3-phase connection diagrams for more information. Chassis (connector J1, pin 25) This pin is connected to the converter’s chassis. FREQ SELECT A, FREQ SELECT B (connector J2, pins 6 & 18, respectively)
696-960 / 1695-2180 MHz - Amphenol Antenna Solutions
Connectors Per Band 696-960 MHz (2x) 7/16-DIN Female 1695-2180 MHz (2x) 7/16-DIN Female Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 1906 x 305 x 180 mm 75.0 x 12.0 x 7.1 in Weight without Mounting Brackets: MET 16.1 kg 35 ...
RT0W0106SNH03 Square Flange Receptacle, Female with Silicone Seal ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Shell Size 10, Cable Range 5.0-8.5mm. REQUEST A QUOTE. RT0W0106PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, 20AWG, 5A, 7.5A (machined)/250V, Shell ...
Technical features - rfstechnologies.com
Cable Size 7/8 Cable Type Foam Dielectric Model Series LCF78-50 Series, RCF78-50 Series Connector Interface 7-16 DIN Connector Type OMNI FIT™ PREMIUM Straight Sealing Method O-Ring + 360° Compression Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20
Omni Antennas W360-10-X - AMPHENOL PROCOM
Model Product No. Description Frequency; Wideband omni 1710-2170MHz, 8dBi: W360-10-0: 0° Electrical Tilt: 1710 - 2170 MHz: Add to quote: Wideband omni 1710-2170MHz, 8dBi
RP-SMA Straight Jack to RP-SMA Straight Plug RG-58 50 Ohm 36 inches ...
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 252 kb) 095-902-515-036 3D Model (Size: 638 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor:
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 5 ...
SMA Straight Plug to SMA Straight Plug 0.085 Hand Formable 50 Ohm 5 inches (127 mm)
EU RoHS II CoC - amphenol-aerospace.com
TVP02DT‐15‐18P(P25) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
rt06122sn hec | Amphenol Global Search | Amphenol
rt06122sn hec03 | Amphenol Global Search | Amphenol ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female MP12B23T MS12B23T 14-12AWG 2.3-3.5mm² ...
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Offering micro pitch from 0.4mm to 0.8mm, connector position options from 10 to 200, and stack height flexibility from 3mm to 20mm, these connectors are designed for use in Industrial, telecom, datacom, automotive and medical applications.
Temper-Grip | MGT-5015 Reverse Bayonet Coupling | MIL-DTL-5015 ...
Temper-Grip contacts can increase ampacity by up to 40 percent, allowing you to increase the value of your system or potentially downsize your cable size and the space you occupy on your panel. Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature ...
NX-A10WAM- P12XMM0-0000 (High Density) - Amphenol NEXUS Technologies
Images Type of Connector Straight Plug Size 0 Number of Contacts 12 Keying Brown Contact Type Pins Contact Diameter 10x 0.3 mm. 2x 0.7 mm Insulator Material PEEK Wire Cross Section 22 AWG; 28 AWG Termination Type Solder Data Transmission USB 3.2 Gen 1×1 (5 Gbit/s) Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C […]
AMC Right Angle Plug to N-Type Straight Bulkhead Jack RG-178 50 Ohm 300 ...
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. Back; ... (Size: 298 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series:
Marine Antennas CXL 70-1LW/... - AMPHENOL PROCOM
Consequently, the antenna shows a DC-short across the coaxial cable. The CXL 70-1LW/… is a vibration-proof, lightweight, slim-line, corrosion resistant, modern style base station and marine antenna. Specifications. Electrical; Model: CXL 70-1LW/... Frequency: CXL 70-1LW/l: 380 - 430 MHz