Search Results for monitor hikvision kh6320 no conecta hik connect
Model M215B | PCB Piezotronics
Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; Mechanical Switches; Pressure Transducers. ... Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840.
7305–14 4W–4W/2W Prescription Line Amplifier SF to E&M Module and 7305 ...
Seven front-panel-mounted bantam test jacks; receive line and monitor; transmit line and monitor; receive station out; transmit station in; and E&M drop (E-tip, M-ring) jack Integral 2600Hz transmit oscillator 1.5.2. Signaling Switch-selectable E&M interface: signaling mode (M-send, E-receive) or trunk mode (E-send,
Part Search Results - Positronic
DD. Size 22 fixed and removable contacts ; Wire, right angle solder, or straight solder termination options ; Select products conform to MIL-DTL-24308
MET008431401311 | Mini Cool Edge 0.60mm | Amphenol
Mini Cool Edge 0.60mm, Storage and Server connector, Gen Z, EDSFF, 84 signal pins, SMT, Straddle mount, 1.93mmPCB, -0.3mm offset
Login - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
SFV18R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 18 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
KAYE - Thermal Validation System & Environmental Monitoring
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
10060905-101LF | AIRMAX® | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of AIRMAX ® , part number 10060905-101LF
N-Type Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
No: Orientation: Right Angle: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172326.
RP-SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. RP-SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 132167-1RP.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Short Legs
No: Orientation: Right Angle: Panel Mounting Feature: Bulkhead - Rear Mount: Ports: 1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: You May also be Interested in.
863086BLF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number 863086BLF.
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 50 Ohm
No: Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Right Angle Clamp Plug 1/2-inch Annular Corrugated 50 Ohm 172FPRA4.
10127819-08211LF | Minitek® Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board Signal. Contact us today for more details of Minitek ® Pwr 4.2 part numer10127819-08211LF.
Model 082M12 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Features
%PDF-1.4 %âãÏÓ 1815 0 obj > endobj xref 1815 71 0000000016 00000 n 0000002657 00000 n 0000002839 00000 n 0000004008 00000 n 0000004484 00000 n 0000005022 00000 n 0000005074 00000 n 0000005187 00000 n 0000005302 00000 n 0000005742 00000 n 0000009226 00000 n 0000012394 00000 n 0000015587 00000 n 0000018049 00000 n 0000018174 00000 n 0000018817 00000 n 0000019492 00000 n 0000019594 00000 n ...
Operation Manual TempoLink Smart Assistant - temposonics.com
connection type D70 (SSI) (part no. 254 990-1) S D 8 4 Cable with M12 female connector (8 pin) for connection type D84 (SSI) (part no. 255 204-1) A D 3 4 Cable with M12 female connector (4 pin) for connection type D34 (Analog) (part no. 254 897-1) A D 6 0 Cable with M16 female connector (6 pin) for connection type D60 (Analog) (part no. 254 989-1)
10155470-A004LF | Minitek MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector, part number 10155470-A004LF
F305-1A7H1-21024-E100 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F305-1A7H1-21024-E100
Model 061A01 Mounting adaptor, 3/8-24 external thd to 5/16-24 ... - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[52 0 R 53 0 R 54 0 R]>> endobj 14 0 obj >stream xœ½=koÜ8 ...