Search Results for moore liquid level controller
PCB Search Results (422E53)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
NPX1 NovaSensor Sensors
• Level sensing • Automotive systems • Process control • Pneumatic controls • Hydraulic systems Amphenol Advanced Sensors. NPI-12 Series dimensions NPI-12 Series Specifications Description The NPI-12 Series of solid state, media isolated pressure sensors are designed to provide a cost effective
Model EX607A11 | PCB Piezotronics
Model EX607A11:Intrinsically-safe, low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, integral cable & swiveler base, single p
Puerto Rico - kayeinstruments.com
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
Nett Warrior Cable Assemblies - Amphenol PCDAmphenol PCD
Alex Moore Marketing Specialist 978-564-5074 cablesales@amphenolpcd.com. Contact Us. Contact Us to Learn More. Your Name (Required) Your Email (Required) Message. CAPTCHA. Description: Off the shelf solutions on common charging interfaces used for the Nett Warrior. Offering a diverse selection of charging capabilities that gives the opportunity ...
Part Search Results
CBM. Size 8 and 20 fixed contacts ; Mixed density signal/power/coax/HV and fiber optic ; Mil/Aero performance options
SMA Terminator Pl 50 Ohm Without Chain | 132360N
RF Connector SMA Terminator Plug 50 Ohm without Chain
Transmission Line Product from Amphenol Antennas
Transmission Line Product from Amphenol Antennas
Part Search Results
DD. Size 22 fixed and removable contacts ; Wire, right angle solder, or straight solder termination options ; Select products conform to MIL-DTL-24308
NPX1 NovaSensor Sensors
• Level sensing • Automotive systems • Process control • Pneumatic controls • Hydraulic systems Amphenol Advanced Sensors. NPI-12 Series dimensions NPI-12 Series Specifications Description The NPI-12 Series of solid state, media isolated pressure sensors are designed to provide a cost effective
SMB Straight Jack Solder Cup Bulkhead 50 Ohm | 142152 - Amphenol RF
RF Connector SMB Straight Jack Solder Cup Bulkhead 50 Ohm
BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 2 M
Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-20: You May also be Interested in.
LTE 4G/5G Antennas CXL 900-8C - AMPHENOL PROCOM
The phasing of the radiating elements is carefully adjusted to yield maximum gain in the horizontal plane, with the level of the sidelobes reduced to a minimum. Special emphasis has been laid on obtaining a large bandwidth both in relation to VSWR and gain. ... To be used e.g. in mobile TETRA/PMR/LMR control stations. Learn more. Explore all ...
OBJET PURPOSE - amphenol-socapex.com
• in conformity with Control plan validated by the Customer • in conformity with The Customer’s Part drawings and specifications in addition to the validated signed agreements and appendix. • If no packaging specification is linked to the ordered product (or substance), the supplier must deliver the products in a packaging that:
Model TLD208C02 | PCB Piezotronics
Model TLD208C02:Multi-purpose, ICP® force sensor, 100 lb comp., 100 lb tension, 50 mV/lb with TEDS
RF Adaptor - amphenol-antennas.com
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV052718MM www.amphenol-antennas.com 1 of 1 M29X1.5-6H M20X1-6H (39.7) SW 21 HEX 22 Hex 32
MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount ...
Export Control Classification Number: EAR99: IP Rating: IP67: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Products Related To Your Application. RP-TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Front Mount 50 Ohm IP67 031-6213.
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
• Process Control • Automotive Systems • Pneumatic Controls • Hydraulic Systems • Level Sensing Description The NovaSensor P883 die products utilize four piezoresistors combined in Wheatstone bridge circuit. When excited by either constant voltage or constant current, the P883 die produces a differential millivolt output
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 39 mm
Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in. AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 50 mm A-1PA-113-050G2.
Omni Antennas NTA 3E-SHT - AMPHENOL PROCOM
Specially designed for the three NAVTEX frequencies 490 kHz, 518 kHz and 4209.5 kHz. Built-in low-noise amplifier providing excellent impedance matching to the 50 Ω downlead cable.