Search Results for moore liquid level controller
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
Temposonics® R-Series Proflnet IO RT Operation Manual I 5 I 3.1 Order code of Temposonics® RP */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments 3/ Note: Specify magnet number for your sensing application and order separately a Sensor model R P Profile b Design G Magnet slider, joint on top, backslash free (part no. 253 421)
U' GROUP IM CSA Certificate of Compliance - PCB
revision level for minor revisions restricted to changes of values of capacitors and resistors within the approval limits specified on control drawing 39481 page 1 and 2. The "x" or "y" in the model code may be a number from 0 thru 9 which denotes variations in frequency response, sensitivity, and mounting configuration of the sensors. 4.
SS20M2T Socket Contact, Stamped, Size 16, Tin plating over
Socket Contact, Stamped, Size 16, Tin plating over Nickel, Wire Range .34-.50mm², 22-20 AWG, with 3 Tangs. REPLACES SS20M1T
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV012419NA www.amphenol-antennas.com 1 of 5 696-960 / 1695-2700 / 1695-2700 MHz † 3-Sector, Clover-Shape configuration with 18 connectors
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
• Process Control • Automotive Systems • Pneumatic Controls • Hydraulic Systems • Level Sensing Description The NovaSensor P883 die products utilize four piezoresistors combined in Wheatstone bridge circuit. When excited by either constant voltage or constant current, the P883 die produces a differential millivolt output
Compact Combiners PRO-MCU380-EXT-3-REV - AMPHENOL PROCOM
Suitable in the reverse (REV) model, as here, for Base Stations and in the non reverse model for mobile centers (Mobile Control Stations). Also available with 19" front plate, black, for rack mounting. See "Accessories". The MCU combiner secures an ETSI compliant connection. Vibration and shock tested in accordance with EN-60068**.
Model 3701D3FA20G-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
m2 connector | Amphenol Global Search | Amphenol
The Amphenol Socapex PCB connector Greenbrush MIL-DTL-55302 Low Mating Force Connectors is a versatile and high-performing board-level connector designed for use in commercial and military aerospace applications, electronic systems, and C5ISR.The key feature of the Greenbrush series is its brush contact technology, which offers a low mating force, making it easier to connect and disconnect.
MODEL 130B40 SURFACE MICROPHONE - pcb.com
Maximum sound pressure level: 150 dB Low profile: 0.126 in (3.2 mm) TYPICAL APPLICATIONS Wind tunnel testing Auto and aircraft wind noise Brake and tire noise Powertrain noise Environmental CAT (Clear Air Turbulence), tornado’s, hurricanes, etc. Measurements in confined area. STANDARDS COMPLIANCE
Model EX607A11 | PCB Piezotronics
Model EX607A11:Intrinsically-safe, low profile industrial ICP® accel, 100 mV/g, 0.5 to 10k Hz, side exit, integral cable & swiveler base, single p
Magnetostriktive Lineare Positionssensoren
Protocol) und DLR (Device Level Ring). CIP Sync™ ermöglicht eine Synchronisierung von Geräten in einem EtherNet/IP Netzwerk zum Datenaustausch und zur Regelung in zeitkritischen Anwendungen. Mit DLR lässt sich ein fehlertolerantes Netzwerk einrichten, so dass in einer Ring-Topologie ein zuverlässiger Betrieb erzielt werden kann.
APXVL14B 43-C-I20 - Amphenol Antenna Solutions
operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product. Improvements to products may be made without notice. REV111324CN www.amphenol-antennas.com 4 of 5 APXVL14B_43-C-I20 65° 1406 mm INTEGRATED RET
Part Search Results
D-Sub Series Selection Guide Revision: M024 RevA1 23/05. Simplify the d-sub selection process by comparing product features and market appropriateness
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
Product Page | PCB Piezotronics (query: TabId=14059&language=en-US&tx=216)
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
1.0-2.3 Jack to N-Type Jack Adapter 50 Ohm Straight | 242218 - Amphenol RF
1.0/2.3 Jack to N-Type Jack Adapter 50 Ohm Straight
Model TLD208C02 | PCB Piezotronics
Model TLD208C02:Multi-purpose, ICP® force sensor, 100 lb comp., 100 lb tension, 50 mV/lb with TEDS
Die Set Hex Cavity Dimensions are 0.118 0.428 | 47-20027 - Amphenol RF
Export Control Classification Number: EAR99: Hex Cavity Dimensions: 0.118, 0.429: Mil Qualified: Not Mil Qualified: You May also be Interested in. Die Set Hex Cavity Dimensions are 0.042 0.068 0.255 0.277 47-20030. Die Set Hex Cavity Dimensions are 0.052 0.068 0.178 0.254 47-20028. Crimp Tool 47001.
c10-793837-100 | Amphenol Global Search | Amphenol
Search Results for c10-793837-100 Integral cable accelerometer for walkaround vibration monitoring, 100 mV/g Model 780FM-2-J88C. This quartz sensor measures near-static and dynamic pressures from full vacuum to 3 000 psi (15 000 psi optional). It measures transient or repetitive phenomena, relative to the initial or average pressure level, over ...
M39012/24-0002 BNC Straight Receptacle Jack Flat Tab Bulkhead Front ...
M39012/24-0002 RF Connector BNC Straight Receptacle Jack Flat Tab Bulkhead Front Mount 50 Ohm Hermetic QPL Approved