Search Results for motherboard for i5 12th generation
UE763GA203600T | UltraPort SFP | Amphenol
Click on the Check Sample (if available) button to check the allowed sample quantity in the cart. You can also purchase additional quantity in the cart or buy directly using the Buy Now button below. The information below is for reference only. For more technical details, refer to product specification and application specification.
Rectangular and Board Level Connectors - Amphenol Aerospace
Our Motherboard / Daughterboard product lines are highlighted by our newest product line, the R-VPX Connectors. R-VPX, R-VPX Evolution, and R-VPX Evolution 2.0 are ruggedized, high-speed, board-to-board connectors capable of data rates in excess of 25 Gbps and meet VITA 46 standards.
Model 488B04 | PCB Piezotronics
Model 488B04:Universal AC power adapter, 100-240 VAC/ 50-60 Hz input, 33 VDC output, 5-pin DIN (for models 482C05 and 482C15), line cord
EBY Electro | Amphenol Global Search | Amphenol
EBY Electro is a company that produces terminal blocks, headers, pin strips, connectors and cable assemblies for various applications. It offers custom blocks, samples, price quotes, packaging and supply chain solutions, and new products such as EB530 and EB4885.
61124-250CALF | PCMCIA | Amphenol
Amphenol is one of the leading manufacturers of pcmcia. Contact us today for more details of pcmcia , part number 61124-250CALF.
Datasheet - cabelcon.com
500 - 860 MHz -31 dB -33.7 dB 500 - 860 MHz -0.17 dB -0.12 dB 860 - 1000 MHz -30 dB -33.2 dB 860 - 1000 MHz -0.18 dB -0.13 dB 1000 - 1750 MHz -24 dB -26.6 dB 1000 - 1750 MHz -0.26 dB -0.21 dB 1750 - 2150 MHz -22 dB -25.0 dB 1750 - 2150 MHz -0.29 dB -0.24 dB ...
MA1LAP1200 Straight Receptacle, Less Contacts; Flange Mount - Amphenol Sine
MA1LAP1200 12 position receptacle, flange mount, threaded, P type, counter-clockwise insert, male or female
fci connectors | Amphenol Global Search | Amphenol
Peripheral Component Interconnect Express (PCIe ®) is the most common standard for high speed interface that connects various server and storage components with the motherboard.Amphenol has an array of Card Edge connectors supporting PCI Express ® Gen 3, Gen 4 and Gen 5 standards along with PCIe ® M.2 Connectors which provide high ...
Model 2100e23-400 | PCB Piezotronics
SmartAmp Power Amplifier, 400 W, 92% efficient, interlock and clip detection, continuous gain adjustment, 120-230V line power.
12402012E212A | USB2.0 | Amphenol
For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of USB2.0. Contact us today for more details of Partnumber,12402012E212A.
10160920-1241100LF | Minitek Pwr Hybrid 3.0 Header | Amphenol
Minitek® Pwr 3.0, CEM5 Hybrid Receptacle Housing (12 Power + 4 Signal), GW Compatible Nylon66, Black Color.
Trusted DDR4/5 Memory Connector Solutions - Amphenol CS
As these connectors offer multi-tail lengths, it supports 1.6mm and 2.4mm thick motherboards. DDR4 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management.
Dipole Arrays S.CR-120-127 - AMPHENOL PROCOM
Elements : 12.7 mm dia. aluminium balun, Fully moulded enclosure: Dimensions: 1050 x 3200 x1030 mm / 41.34 x 125.98 x 40.55 in. Antenna diassembles for shipping: Wind Load: 739 N (160 km/h) Weight: Approx. 12 kg / 26.46 lb. Environmental; Operating temperature range-40 °C to +70 °C: Ingress Protection:
Open Compute Project Solutions - Amphenol CS
The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4/PCIe® Gen 4/PCIe® Gen 5, and allowing much greater signal path lengths while maintaining SI performance when compared to conventional pcb routing methods.
G03V21322HR | Multi-Trak™ | Amphenol
Amphenol is one of the leading manufacturers of Server & Storage System Connectors. Contact us today for more details of Multi-Trak™, part number G03V21322HR.
DIN 41612 Headers and Receptacles | FCI Basics - Amphenol CS
HARSH ENVIRONMENT CONNECTOR WITH BOARD-TO-BOARD AND I/O CAPABILITY. FCI Basics DIN 41612 connector systems are the most popular backplane interconnect systems in IEC 603-2 specifications due to the widespread standard adoption, easy availability, cost-effectiveness, and durability.
20021321-00014C1LF | Minitek127® | Amphenol
Minitek127®, Board to Board connector, Unshrouded vertical header, Surface Mount, Double Row, 14Positions, 1.27mm (0.5inch) pitch. The information below is for reference only. For more technical details, refer to product specification and application specification. Amphenol is one of the leading manufacturers of Minitek127®.
AirMax POWER CONNECTOR MODULES A - Amphenol CS
%PDF-1.4 %âãÏÓ 1609 0 obj > endobj 1641 0 obj >/Filter/FlateDecode/ID[0B47F7C81D0C50469E46B464E22B3293>]/Index[1609 60]/Info 1608 0 R/Length 144/Prev 655876/Root ...
12402056E512A | USB 4.0 GEN3 | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of USB 4 (Type C) Part Number, 12402056E512A.
495-5125-061 | VHDM | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of VHDM, part number 495-5125-061.