Search Results for motorola razr 2023 specs
IP67 Product Series Cutsheet 040721 - amphenolrf.com
Overview Features and Benefits • Waterproof IP67 rated • Tamper resistant • Threaded coupling mechanism • Durable construction • Available in a variety of configurations • Antennas • Industrial • Wireless • Military • Broadband Applications IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface
SMPS VITA 66.5 19 Port RF and 3 Port MT Fiber Backplane Hybrid Module
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
IP67 HD-BNC Jacks, 50 Ohm - Amphenol RF
Note: Technical specifications are typical and may vary by specific part number. Please see component drawing. Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100. Title: Amphenol RF IP67 HD-BNC Connector Series Datasheet Author: Amphenol RF
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Features & Benefits •Qualified to MIL-PRF-28876 specifications •Low insertion loss (-0.35dB typ MM, -0.35dB typ SM) •Compatible with single mode or multimode termini •Full environmental sealing •Available in 3 shell sizes Shell 13 – 4 channels Shell 15 – 6 channels or 8 channels Shell 23 – 18 channels or 31 channels
CWX063X25x00 - Amphenol Antenna Solutions
Dual Band, 4-Port, Panel, XPOL, 65°, 696-960 | 1710-2170 MHz, 16.8|17.3 dBi, 0-10°|0-10°, 2508 mm (98.7 in)
Class I Div 2 low frequency accelerometer sensor, 500 mV/g, M12 connector
Hazardous area certified, accelerometer sensor, low frequency, broadband high sensitivity 500 mV/g, ±5% sensitivity tolerance, top exit M12 connector, certified for use in Class I Division 2 and Zone 2 hazardous locations
Model 086C03 | PCB Piezotronics
Model 086C03:Platinum Stock Products; Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 500 lbf, 10 mV/lbf (2.2 mV/N)
www.pctel.com
We would like to show you a description here but the site won’t allow us.
New IP67 FAKRA Rear Mount Bulkhead Plug Supports Larger Diameter Cables
It also features a gold-plated, brass center contact and a nickel-plated, copper ferrule. This 50 ohm FAKRA plug ensures reliable, high-frequency data transmission up to 6 GHz and standard straight crimp die sets are used to terminate the connector to the cable. It joins a robust offering of FAKRA connectors and cable assemblies available as ...
D1 HIGH DENSITY NEXUS RANGER BREAK-AWAY OUTSIDE PANEL MOUNT JACK
a new release 10/05/2023 a1 update dims table 10/27/2023 a2 update dims table 10/03/2024 bam 10/05/2023 scale = 2:1 high density ranger decimal .xx[x,x] .xxx[x,xx] breakway panel mount jack fraction angles ° part number size key no. of contacts contact type contact (mm) wire gauge awg nx-a10yar-p03xjg0-0000 0 a - brown 03 solder cup 0.9mm 22
High Sensitivity Platinum ICP® Accelerometers | PCB Piezotronics
Connector Specs; Data Collector Connectors; Cable Configurator; Accelerometers. Low-Cost ICP® Precision ICP® Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation Hardened; High Frequency ICP® Low Frequency ICP® Low Power ICP® Handheld Vibration Meter; Resistance ...
3 dBd Colinear Base Station and Marine DAB Antenna CXL 230-3/DAB
SPECIFICATIONS Electrical Model CXL 230-3/DAB Frequency 223 - 240 MHz Antenna Type Omnidirectional coaxial collinear Max. Input Power 150 W Polarisation Vertical 3 dB Beamwidth, E-Plane 30 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 3 dBd (5.2 dBi) VSWR < 1.5:1 Bandwidth 17 MHz HCM Code(s) HCM000ND00, 020DE50 Mechanical ...
4-Channel Hybrid Combiner for 450 MHz Transmitters PRO-PHY450-4
Last edited: 2023/03/27. TYPICAL RESPONSE CURVE MOUNTING DETAILS All dimensions are given in mm [in.] PRO-PHY450-4 PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 2 of 2 Last edited: 2023/03/27. Title:
696-896 / 1695-2180 MHz - amphenol-antennas.com
696-896 MHz 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60-150 -30 180 0 150 120 90 60 30 35 30 25 20 15 10 5-90-120 -60 ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other than those to whom they are given by Amphenol Corp. The furnishing of these drawings, specifications,
Model 2060E | PCB Piezotronics
Model 2060E:Modal Shaker, 267 N (60 lbf) pk sine force, 36 mm (1.4") pk-pk stroke, with adjustable collet stinger attachment and through-hole armature
Lynx™ - The Fastest 4-Row Connection in a 2-Row Footprint - Amphenol CS
In addition, connector performance meets PCIe Gen 4 specifications, and the product series is tolerant of misalignment and supports blind mating. These product benefits make Lynx™ board-to-board mezzanine connectors suitable for a wide variety of applications such as hand-held devices, high speed cameras, mobile products, routers, servers ...
ASTG Commercial Aerospace Applications
ASTG Commercial Aerospace Applications
CX085X19x00 - Amphenol Antenna Solutions
Single Band, 2-Port, Panel, XPOL, 85°, 696-960 MHz, 14.3 dBi, 0-12°, 1906 mm (79.0 in)