Search Results for motorola razr 2023 specs
www.pctel.com
We would like to show you a description here but the site won’t allow us.
TRIAXIAL DC RESPONSE ACCELEROMETER - PCB
All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ... 05/16/2023 Date: 05/16/2023 Date: 05/16/2023 76548 Entered: ND Engineer: NJF Sales: JM Approved: BAM Spec Number: Phone: 716-684-0001 Fax: 716-684-0987 E-Mail ...
BMR12-H-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, Dual, 806-869 MHz, 17.5 dBi, 6100 mm (240.2 in)
TV µCom-10Gb+ Series - Amphenol PCDAmphenol PCD
Features & Benefits: Based on MIL-DTL-38999 series III – Shell size 11. 10Gb+: exceeds 10Gb/s Ethernet following IEEE 802.3an-2006 : 10GBase-T. Cat.6A connector according to TIA568C.2 and ISO/IEC11801 standard. Aluminum, stainless steel and marine bronze shell
RJF TV Cat5e, Cat6, Cat6A - Amphenol Socapex
The Amphenol Socapex RJF TV rugged Ethernet connector series is a range of high-performance connectors that are designed to provide robust and reliable Ethernet connectivity in harsh and demanding environments. Available in Cat5e, Cat6, and Cat6A variants, these connectors are suitable for a wide range of applications, including military, aerospace, industrial, and transportation.
RP-N-Type Connectors - Amphenol RF
Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification. These connectors are used in all systems where excellent RF and mechanical performance is critical. Features and Benefits.
Model J356A03 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90:
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER (MODEL 7274A-XXX ... - PCB
Tighter specifications or optional calibrations for most other parameters are available upon special request at an additional cost. 8.0 ACCESSORIES 8.1 SUPPLIED EHW265 #4 flat washer, 2x EH815 #4-40 x 3/8” screw, alloy steel, 2x ... 12/15/2023 11:02:51 AM ...
HDMI connection system for harsh environment - Amphenol PCD
Main features Main characteristics : • Tri Start Thread coupling mechanism (MIL-DTL-38999 series III type) with anti-decoupling device. • Shell size 17. • No cabling operation in field and no tools required. • Improved EMI protection. • Mating cycles : 500 min. • Panel thickness : 1,6 mm min and 3,18 mm max for jam nut receptacle.
P3-BBUU4L26-N0 - Amphenol Antenna Solutions
16-Ports, X-Pol, Panel Antenna, 2.7m, 2x 694-960/2x 1427-2690/4x 1695-2690MHz, 65deg, Integrated RET
High temperature accelerometer - Wilcoxon Sensing Technologies
SPECIFICATIONS 797-6 High temperature accelerometer Accessories supplied: 1/4-28 captive screw; calibration data (level 3) Key features • 150°C operation • Manufactured in ISO 9001 facility Sensitivity, ± 10%, 25°C 100 mV/g Acceleration range 50 g peak Amplitude nonlinearity 1% Frequency response: ± 5% ± 10% ± 3 dB 4 - 5,000 Hz
www.pctel.com
We would like to show you a description here but the site won’t allow us.
APXVLL14H_43-C-I20, -A-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.4m, 2x 1695-2690MHz, 65deg, Integrated RET
M422 Chirp-ready In-hull - Airmar
Features. Depth Only; Wideband high frequency (190-210 kHz) and low frequency (47-52 kHz) 18 degree Low and 5 degree high frequency beamwidth; 1.5 kW output; Depth range: to 610 m (2,000') Perfect for trailered or lifted boats; Urethane Housing- liquid filled; Installed with a hand-adjustable base. No cutting is needed. Also available in a ...
Introducing Our NEW Wideband TX/RX Compact Combiner That Redefines RF ...
We’re excited to introduce our NEW Broadband and Compact Hybrid Combiner for the PMR/LTE 450 MHz range, designed to deliver exceptional RF reliability while offering unparalleled flexibility for our customers. At Amphenol Procom, we focus on solutions that simplify operations, reduce complexity, and ensure our customers can achieve reliable performance in any scenario.
Model 352A91 | PCB Piezotronics
* All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 039A37: Removal tool (for Model 352A91 & A92) 1: 080A109: Petro Wax, one square, 1" x 1" x 0.25" 1: 080A90: Quick bond Gel (for use with accel adhesive mtg bases to fill gaps on rough surfaces) 1:
SS175H Chirp-ready Tilted Element Thru-hull - Airmar
Features. Depth and fast-response water-temperature sensing; 1 kW of power with a maximum depth of 304 m (1000') High frequency: 130 to 210 kHz; 10° to 6° beamwidth; 80 kHz of total bandwidth from one transducer; High frequency delivers superior shallow-water performance, bottom detail, and fish-target separation
APXV3LL15B_43-C-I20 - Amphenol Antenna Solutions
4-Ports, X-Pol, Panel Antenna, 1.5m, 2×1710-2690MHz, 33deg, Integrated RET
B B3 - Amphenol Sine
material specifications: quantity approval: engineer: checked: drawn: scale: part number type dwg no: sheet of description sine systems - www.amphenol-sine.com 44724 morley drive this drawing is supplied for information only. design features, ... b3 update rated current may-3-2023 jun tommy. created date:
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.