Search Results for motorola razr 2023 specs
Hybrid Combiners PRO-PHY450-3 - AMPHENOL PROCOM
Specifications. Electrical; Model: PRO-PHY450-3: Filter Type: Hybrid Junction: Frequency: 380 - 475 MHz (see ordering) Max. Input Power: 45 W per channel (max. 150 W with larger load) Insertion Loss: 5.7 dB:
APXVA13X 43-C-A20 - amphenol-antennas.com
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 617-894 MHz R1 1-2 (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-2R1 The illustrations are not shown to scale. R1 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
2044-7002-18 - XMA
Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 2044-7002-18. CURRENT STOCK Out of Stock. View Distributor Website. East Coast Microwave Sales and Distribution, LLC 800-786-2576 sales@ecmstockroom.com www.ecmstockroom.com.
B A1 - Amphenol Sine
SPECIFICATIONS: 3.1 OPERATING TEMPERATURE: -55°C TO +125°C. 3.2 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined
086D20 ICP® IMPACT HAMMER Revision: H OPTIONAL VERSIONS T TLD - PCB
Optional versions have identical specifications and accessories as listed for the standard model except where noted below. More than one option may be used. Entered: JM Engineer: NJF Sales: RWM Approved: NJF Spec Number: Date: 6/29/2015 Date: 6/29/2015 Date: 6/29/2015 Date: 6/29/2015 12923 .
3U VPX 56 CHANNEL 25G ETHERNET SWITCH - Amphenol Aerospace
FEATURES & BENEFITS ORDERING INFORMATION For other options, please contact factory. Part Number Cooling Top Fiber VPX SERDES CF-020400-069 Conduction 24 32 CF-020400-070 Air 24 32 Rear Transition Module 3U Conduction Cooled (CC) 25G SWITCH: CF-020400-069 3U Air Cooled (AC) 25G SWITCH: CF-020400-070 3U 25G Rear Transition Module (RTM):
Modular Phone Cables for Sale | Cables on Demand - Amphenol
Modular Phone Cables Factory-Direct - Amphenol flat silver satin and beige modular phone cables, featuring RJ11, RJ12 or RJ45 connector types, are designed for quick and easy installation; offering compatibility with most all telephone/PBX/voicemail systems. Available in straight-thru, crossed, extension, spade lug, and bare conductor varieties for ultimate installation flexibility.
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Features & Benefits: Robust Aeromotive style non-plated composite shells (non-conductive) Meets aerospace EWIS and FAA performance requirements; Meets Military / Aerospace MIL-DTL-38999 requirements for shock, vibration, and sealing; Available in all MIL-DTL-38999 insert configurations;
CM275LHW Wide-beam Chirp-ready Cavity Mount - Airmar
1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, low and high-frequency, Chirp-ready CM275LHW. The high band operates across a frequency range of 150 to 250 kHz and has a fixed 25° beam for all frequencies which results in superior resolution.
Model 377A13 Precision Condenser Microphone Installation and ... - PCB
establishes specifications for the mechanical dimensions and certain electroacoustic characteristics for standard industrial microphones. The performance specification sheet supplied with each PCB micro-phone identifies the standards to which the microphone is compliant. 3.0 Setting up a Microphone Measurement System
SIZE TYPE B C- - Amphenol Sine
PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 ... MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 ...
Amphenol Network Solutions > HIGH CURRENT
FEATURES • High-current capabilities - two 350A inputs • High-power distribution - six 125A single-pole positions per input • Field configurable - bullet-style connectivity - Airpax LEL or Carling CA1 circuit breakers - CSI TFD fuse holders • Fuse panel convenience - five 15A GMT fuses per input ...
Piezoelectric accelerometer - Wilcoxon Sensing Technologies
The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. Dynamic characteristics Units Charge sensitivity Typical values pC/g 3.0 Minimum pC/g 2.4
HBflex Scanning Receiver | Test & Measurement - PCTEL
This highly flexible scanner is designed for testing 5G NR, LTE, and 2G/3G cellular across mmWave (FR2) and sub-6 GHz (FR1) bands. It features Dynamic Spectrum Sharing (DSS) and simultaneous mmWave and sub-6 GHz measurements to help operators efficiently utilize all their spectrum and make a smooth transition to 5G. View HBflex TM Brochure
TRIAXIAL ANGULAR RATE SENSOR (Model 7330-XXX-ZZZ)
The 7330 sensor features various full angular rate ranges including ±100, ±500, ±1500, ±6000, ±8000, ±12000 and ±18000 deg/sec, and provides full scale voltage output of ±2Vp. 2.0 CHARACTERISTICS All specifications assume +75°F (+24°C) and +7 Vdc excitation unless otherwise stated. The following parameters are 100% tested.
Item # TP-102, Telephone Plug - Amphenol NEXUS Technologies
Browse Item # TP-102, Telephone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Application,Conductors,Overall Diameter,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact Material,Body Materia
10G Copper to Fiber Integrated Hybrid Connector & Media Converter
Features & Benefits: D38999 Shell Size 11; 10.3125 Gbps; XAUI interface; Built-in Test; 12 dB worst case between transmit power and receive sensitivity; Up to 10G Ethernet, 8G Fibre Channel, PCIExpress 3.0, DVI and more; Industry standard rugged transmitters and receivers -40˚C to +85˚C;
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
APXVB4L20B_43-C-I20 - Amphenol Antenna Solutions
10-Ports, X-Pol, Panel Antenna, 2.0m, 1×698-960/4×1710-2690, 65deg, Integrated RET