Search Results for mousepad glorious g-l
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
without aux. contacts: 50 g (11 ms) with auxiliary contacts: 20 g (11 ms) Corrosion 96 hours at 5 % salt mist to VG 95210, sheet 2, IEC 60068-2-11, test Ka Humidity 240 hours at 95 % RH to VG 95210, sheet 7, IEC 60068-2-3, test C Mass approx. 850 g
NTC Type HTP Series - amphenol-sensors.com
G 2 J 5 K 10 L 15 M 20 N 25 P 30 Q 40 R 50 S Non-standard (consult factory) HTP - ____ - ____ - ____ - ____ - ____ Typical model number *The zero-power resistance at 257°F (125°C), expressed in Ω, is identified by a three digit code number. The first two digits represent significant figures, and the last digit specifies the number of zeros ...
CO2-based Ventilation Control Where Required and Recommended
2 CO 2-Based Ventilation Control is Recommended or Recognized ASHRAE Advanced Energy Design Guides CO 2 ventilation control is recommended when designing a building do reduce energy usage by