Search Results for mp16m23g30
FLS014N12P03-PM 12 Position Square Flange Receptacle, Pin, - Amphenol Sine
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
RT061619SNH Plug, Female, 16AWG, 13A/250V - Amphenol Sine
RT061619SNH Plug, 19 Position, Female, Shell Size 16. Compatible to part # UT061619SH, 192926-0530, G6B1619SN
RTS016N19PHEC03 Square Flange Receptacle, 19 positions, size
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
REVISIONS - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
RT06123PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT06123PNH-K Plug Kit, Male, IP67. Including Connector, Backshell & Contacts, 16AWG, 13A/300V3 Contacts, Size 16, 18-16AWG, 13A/500V, Shell Size 12
SEE TABLE 2 FOR DETAL A2 - Amphenol Sine
ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts
Z:工稉酨Connector teamM23-M40-RT2 RT设计è¾fiå⁄º2.1 Design and ...
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
RT06128SNHEC Plug, Female, with O-ring Seal and End Cap with Individual ...
RT06128SNHEC Plug, 8 Position, Female, Shell Size 12, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0052
RT001823PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
RTS714N2P03 Receptacle, jam nut, 4 (2+2) positions, size 14,
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
RT00104PNH Square Flange Receptacle, Male, 16AWG, 13A/300V, Shell Size 10
RT00104PNH Receptacle, Square Flange, 4 Position, Male, Shell Size 10. Compatible to part # UT00104PH, 192990-1760,G2B104PN
RTS710N4PHEC03 Receptacle, jam nut, 4 positions, size 10, p
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
MP20M23G10 Pin Contact, Machined, Gold 10µ", Wire Range 22-20 AWG
MP20M23G10 Pin Contact, Machined, Size 16, Gold 10µ", Wire Range .34-.50mm², 22-20 AWG
RB00011920 Receptacle Dustcap without Nylon Cord, Rubber Material ...
RT002028PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 28 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 20
RT001609PNHEC Receptacle, Square Flange, 9 (4+5) Position,
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
DWG NO
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
amphenolsinecom
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
DWG NO - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 .75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 .75-1.5 Gold 30µ” ...
RTS6BS16N19PHEC03 Straight plug with endcap, 19 positions, s
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
- Contact Size 12 Options - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...