Search Results for mp16m23g30
RT06128PNHEC03 Plug, Male, with Silicone O-ring Seal and End Cap with ...
RT06128PNHEC03 Plug, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # 192993-0012
B RTS018*23SHECxxA4 - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
RT00123SNHK Square Flange Receptacle, Female, 16AWG, 13A/300V, Shell ...
RT00123SNH-K Square Flange Receptacle Kit, Female, 3 Contacts, 18-16AWG, 13A/500V, Shell Size 12
MP14M23G15 Pin Contact, Machined, Gold 15µ", Wire Range 16-14 AWG
MP14M23G15 Pin Contact, Machined, Size 16, Gold 15µ", Wire Range 2.0-2.5mm², 14AWG. Comparable to PN# RM14M30K
RTS1BS18N23PHEC03 Size 18 Inline Receptacle with Endcap, Ma
RTS1BS18N23PHEC03 Size 18 Inline Receptacle with Endcap, Male, 23 Positions, Contact Size 16 (1.6mm), Silicone Rubber Seal. Comparable to PN #UTS6GN1823P
B A1 - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
RTS016N09PHEC03 Receptacle, square flange, 9 (4+5) positions
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
RT062448PNH03SS Plug, Pin with silicone seal IP69k
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
REVISIONS REV DESCRIPTION DATE ECO BY APPR A1 A2 -- MASTER KEYWAY
MP16M23G30: MS16M23G30 18-16AWG: 0.75-1.5mm² Gold 30µ” MP20M23F MS20M23F: 22-20AWG 0.34-0.50mm²: Gold Flash MP20M23G5: MS20M23G5 22-20AWG: 0.34-0.50mm² Gold 5µ” MP20M23G10 MS20M23G10: 22-20AWG 0.34-0.50mm²: Gold 10µ” MP20M23G15: MS20M23G15 22-20AWG: 0.34-0.50mm² Gold 15µ” MP20M23G30 MS20M23G30: 22-20AWG 0.34-0.50mm²: Gold 30µ ...
TITLE
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
RTS714N2P03 Receptacle, jam nut, 4 (2+2) positions, size 14,
MP16M23G30 Pin Contact, Machined, Gold 30µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MP16M23G5 Pin Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG
TITLE
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...
B B3 - Amphenol Sine
notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
B A2 - Amphenol Sine
MP16M23G30 MS16M23G30 18-16 0.75-1.5 Gold 30µ” SP16M2G30 SS16M2G30 18-16 0.75-1.5 Gold 30µ” ...