Search Results for mpl series amp rating
LT-5000SP-1_PR6 - Charles Industries
The various models available in the 5000 series C-Charger product offering are listed in Table 1. Table 1. SP Series C-Charger Specifications Model Number AC Input Voltage Range AC In put Amps DC Output Voltage DC Output Amps CE Listed DIMENSIONS (L X W X H) Approx Weight (Lbs) Internal Replacement Fuse Size Connection Reference AC DC 12 Volt ...
Marine & Industrial Support FAQs - An Amphenol Company
The AC fuse or circuit breaker is equivalent to the AC AMPS rating on the label located on the right side of the unit. ... What are the operating temperature specifications of the 5000 series chargers? The 5000 series chargers are designed to operate at 100% of rating in a 0°/32°F to 50°C/122°F environment.
Miniature Rugged Connector Series - amphenolpcd.com
6 TERRAPIN SERIES Terrapin performance information Test/parameter Description Electrical Current Rating 28 AWG contacts: 1.5A d.c. 23 AWG contacts: 3A d.c. 20 AWG contacts: 7.5A d.c. Shell to Shell Continuity 10m Ω max (screened) Contact Resistance 5m Ω initial 10m Ω maximum Insulation Resistance 1000M Ω minimum, production tested to 500M Ω*
Super-Trex® Type W - RHH/RHW-2 Single Conductor Power Cable - TPC Wire
Super-Trex ® Type W - RHH/RHW-2 Single Conductor Power Cable features a high strand count and our live-flex insulation to provide superior cable flexibility and ease of installation.The security yellow TSE jacket provides excellent protection against pulling and twisting and allows for extreme all-weather usage.
M1982 Series | AC-DC Power Supplies | Power Supplies | Integrated ...
The M1982 Series military power supply is a rugged AC to DC converter. It accepts an AC input range from 85 to 265VAC, 50/60/400Hz and provides a single DC output from 3.3V to 48V, up to 300W, with custom outputs available. Designed to meet military standards MIL-STD-704, MIL-STD-1399, MILSTD-810, MIL-STD-461.
Unknown - Temposonics
Vibration rating: 10 g/10 - 2000 Hz IEC-Standard 68-2-6 EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA
Mini Power and Micro Power Series Connectors for Compact Power Solutions
The most advanced connectors in this series are the Micro Power and Mini Power Super versions, which provide even better current ratings of 17A/pin and 20A/pin plus wire gauge ranges of 16AWG-15AWG and 16AWG-14AWG respectively.All variants of Mini Power connector series come with Boardlock option that ensures strong retention force whereas the Micro Power connectors have scoop-proof housing ...
Mini Power Plus 4.2 | Wire To Board Connectors | Amphenol
Amphenol's Mini Power Plus 4.2 connector system with a 4.20mm pitch, supports up to 13A per pin and 20-16AWG wire, ideal for wire-to-board power applications.
Super-Trex® Type W Yellow Portable Power and Automation Cable - TPC Wire
Super-Trex® Type W /Type TC-ER Yellow Portable Power and Automation Cable is a highly flexible cable rated for extra-hard usage in industrial applications where impact, cutting, abrasion, oils, and chemicals are common. This Type W portable power and automation cable features an integral fill, dual-layered fiber-reinforced jacket and live-flex ribbed insulation for added strength.
Connector Solutions M23 Elite Series - Amphenol Sine
*Standard Series receptacles are offered here as additional options for mating with Elite Series plugs. See Assembly Instructions starting on page 266 PLUGS 45. Style: P type Plug Number of Contacts: 12 Contact Size: 1.0mm Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) MA5RAE1202S-KIT ...
PS Series: Power Device Solutions - amphenol-socapex.com
PS Series: Power Device Solutions Power Supply : Power Supplies are designed to meet the stringent demands of modern warfare. PS series have a large range of AC/DC, DC/DC and DC/AC inverters including VME standards and VITA 62 VPX Power Supplies. These solutions ensure a steady, dependable power source
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Busbar Construction: Types Relevant electrical properties of conductor materials used in busbar construction Metal Resistivity (ρ) @ 20°C Ω • sqmil/ft