Search Results for mrj connector
MRJ258A41BP | Harsh Connector | Amphenol
Rugged Modular Jack Accessory, Input Output Connector, Panel Gasket, Conductive, Black Color
MRJR Series Rugged RJ45 Connectors - Amphenol CS
MRJR series is a line of Generation 2 ruggedized RJ45 connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MRJR provides a standard RJ45 interface. Protection is provided for IP67 applications per IEC 60529 specification. Data rates conform to 10BaseT or 100BaseT Ethernet.
MRJ Rugged RJ45 Connector - Amphenol-Air LB
MRJ series of connector. Availability: Right angle PCB tail termination with 8 or 10 positions, LED options, EMI ferrite filtering and PCB options (with matching RJ connector, cable header, terminal block or for hand
MRJ258E12BP | Harsh MRJR Series | Amphenol
Amphenol is one of the leading manufacturers of Input Output connectors Contact us today for more details of Harsh MRJR Series,Partnumber MRJ258E12BP
PRODUKTPASS | MRJ - Amphenol-Air LB
Optimal solution for networks and data access in rough environments Ideal for portable devices Modular construction possible. PCB connection with PCB contacts.
amphenol mrj | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB The connector system is designed to provide a standard RJ45 interface, ideal for harsh environments where Ethernet/IP protocol is used. Protection is provided for IP67 applications per ...
Amphenol Canada Corp.
LED CHARACTERISTICS: FORWARD DC CURRENT 25 mA MAX, FORWARD VOLTAGE 2.5 V MAX @ 2 mA. AVAILABLE MATING AREA COVERS PROVIDE ADDED PROTECTION. CONSULT WITH AMPHENOL CANADA FOR DETAILS. RECOMMENDED TORQUE FOR PANEL MOUNT SCREWS: 0.45 TO 0.65 Nm [4.0 TO 5.75 IN-LBS] FOR STEEL SCREWS WITH 3.00 [.118] MINIMUM THREAD ENGAGEMENT.
p-mrj-53xx-x1 | Amphenol Global Search | Amphenol
MRJR series is a line of Generation 2 ruggedized RJ45 connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MRJR provides a standard RJ45 interface. Protection is provided for IP67 applications per IEC 60529 specification.
amphenol mrj | Amphenol Global Search | Amphenol
MRJ Rugged RJ45 Connector - Amphenol-Air LB The connector system is designed to provide a standard RJ45 interface, ideal for harsh environments where Ethernet/IP protocol is used. Protection is provided for IP67 applications per ...
RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors - Amphenol CS
Amphenol's broad range of I/O registered jacks (RJ) offer solutions to meet the increasing demand for faster speeds and greater bandwidth required by telecom & networking markets for VoIP, Ethernet, WLAN, medical, and industrial applications.
amphenol mrj | Amphenol Global Search | Amphenol
This Product Specification defines the general use and performance parameters for Amphenol’s MRJ series of connector. Availability: Right angle PCB tail termination with 8 or 10 positions, LED options, EMI ferrite
MRJ5 | Amphenol Global Search | Amphenol
MRJR series is a line of Generation 2 ruggedized RJ45 connectors with die cast housings and IP67 sealing, designed for Harsh Environment applications. MRJR provides a standard RJ45 interface. Protection is provided for IP67 applications per IEC 60529 specification.
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs.
P-MRJ-2586-X0BP-REVA - Sheet1 - amphenol-cs.com
FOR MANUFACTURING PURPOSES WITHOUT WRITTEN PERMISSION FROM AMPHENOL CANADA CORP. 1. DUST COVER - SILICONE RUBBER, COLOR - SEE CHART. BUSHING - BRASS, NICKEL PLATED. 2. OPERATING TEMPERATURE: -40°C TO +105°C. 3. PART IS ROHS COMPLIANT PER EU DIRECTIVE 2002/95/EC AND AMENDMENTS. 4. PART SUPPLIED BULK PACKED. I. E. APPRD. Q. A. APPRD. DWG. APPRD. REF.
MRJ548001 | Amphenol Global Search | Amphenol
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES FOR SEAL TO INSIDE FACE OF PANEL. CURRENT RATING: 1.5 AMPERES. CONTACT RESISTANCE: 30 MILLIOHMS MAXIMUM. AVAILABLE MATING AREA COVERS PROVIDE ADDED PROTECTION. CONSULT WITH AMPHENOL CANADA FOR DETAILS.
Amphenol Canada Corp.
CONTACTS - PHOSPHOR BRONZE WITH 1.27 MICRONS (50 MICROINCHES) GOLD OVER 1.27 MICRONS (50 MICROINCHES) MINIMUM NICKEL ON THE MATING AREA AND MATTE TIN OVER NICKEL ON THE CONTACT TAILS. CABLE HEADER: THERMOPLASTIC HOUSING (UL94V-0, BLACK) WITH BRASS CONTACTS (PLATED GOLD OVER NICKEL), TYCO P/N 5499786-4 OR EQUIVALENT.
P-MRJ-548X-XF-REVA - Sheet1 - Amphenol CS
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF PANEL. CURRENT RATING: 1.5 AMPERES. CONTACT RESISTANCE: 30 MILLIOHMS MAXIMUM. AVAILABLE MATING AREA COVERS PROVIDE ADDED PROTECTION. CONSULT WITH AMPHENOL CANADA FOR DETAILS. I. E. APPRD. Q. A. APPRD.
Amphenol Canada Corp.
ENVIRONMENTAL PERFORMANCE PER IEC 60529 CODE IP67 FOR SEAL BETWEEN MATING AREA AND PCB SIDE OF CONNECTOR. GASKET PROVIDES SEAL TO INSIDE FACE OF PANEL. CURRENT RATING: 1.5 AMPERES. CONTACT RESISTANCE: 50 MILLIOHMS. OPERATING TEMPERATURE: -40C TO +105C. AVAILABLE MATING AREA COVERS PROVIDE ADDED PROTECTION. CONSULT WITH AMPHENOL CANADA FOR DETAILS.
Amphenol Canada Corp.
mrj connector dust cover panel #4-40 unc or m3x0.5 screw part number colour mrj-2586-01bp grey mrj-2586-02bp black notes: 1. material: • dust cover - silicone rubber, colour per table • bushing - brass, nickel plated. 2. operating temperature: -40°c to +105°c. 3. part is rohs compliant per eu directive 2002/95/ec and amendments. 4. part ...
Amphenol Canada Corp.
p-mrj-2586-x2bp mrj connector dust cover, grips inside & outside of mating area, rohs compliant m.johnston d product drawing (ear 14024) jan9/12 k.l. dwg size: do not scale drawing k.lambie mar04/10 feb12/10 k.lambie mar04/10 03554 x 1:1 ear 13665 drawn checked m.e. app'd q.a. app'd dwg appr. eng. rel. no. ref. third angle projection general ...