Search Results for ms connector cable
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
EU RoHS II CoC - amphenol-aerospace.com
D38999/20FD18SA YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 6/8/2022 11:21:31 AM ...
C091 31T004 100 2 - M16 Flange mount female metal receptacle
C091 31H004 100 2 - M16 Male cable connector with internal strain relief and metal locking ring. 4 contacts, silver plated, 4-6mm cable diameter. Contacts included. Comparable to PN# 99-5109-00-04, 99-5109-15-04. REQUEST A QUOTE.
Yagi Antennas 7039380 - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) N(f) on 3m RG213/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium ... Coaxial Cable Splitters by Amphenol Procom cover 70-470 MHz through various models. We also carry a large assortment of CPS’s. Learn more.
00192022200 - Amphenol Air LB
Shell fitted with 50 pin contacts #20, with pin polarizers
Data Sheet E-Series ET SSI 551899 - temposonics.com
Ingress protection With FEP cable (part no. 530 112): IP66 With silicone cable (part no. 530 113): IP68 (2 bar (29 psi) @ 30 min) Shock test 100 g (single shock), IEC standard 60068-2-27
TNC Straight Plug to TNC Straight Plug RG-58 0.75 M
SMB 50 Ohm Cable Assemblies. Back; SMB 50 Ohm Cable Assemblies; SMB 50 Ohm to BNC Cable Assemblies; SMB 50 Ohm to SMB 50 Ohm Cable Assemblies. SMP Cable Assemblies. ... Cable Type: RG-58: Connector 1 Part Number: 122108: Connector 2 Part Number: 122108: Export Control Classification Number: EAR99: Impedance (Ohms) 50: Low PIM: No:
Configurator Singles | Amphenol
©2024 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
EU RoHS II CoC - amphenol-aerospace.com
MS3470L14‐19SW YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 12/8/2021 4:42:32 PM ...
r398-pdh54p2t69-002 | Amphenol Global Search | Amphenol
r398-pdh54p2t69-002 | Amphenol Global Search | Amphenol 002 / 9 5 / C Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial ...
SIME2022PB - Amphenol Air LB
SIM splices with cable clamps; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; SIM modules for Rail; 3559 - ABS1152 push-pull connectors. ... 6 ms: Resonance frequency: 128 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray:
SIM2B25A000CS - Amphenol Air LB
SIM splices with cable clamps; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; SIM modules for Rail; 3559 - ABS1152 push-pull connectors. ... 6 ms: Resonance frequency: 120 Hz: Static load: 10 daN: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray:
FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector FME Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 192100 PDF Customer Drawing (Size: 37 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: ... Cable - Crimp: Thread Direction: Standard:
Model 301M15/ACS-106 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Amphenol MP-64RJ45UNNR-014 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 14ft Amphenol MP-64RJ45UNNR-014 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Red CAT6 cable with precision-terminated snagless RJ-45 connectors.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s ... Centaur Sagittarius is a ruggedized D38999 connector and high-speed cable package coupled with an integrated ExaMAX high-bandwidth backplane system optimized for ultra high-speed applications in the punishing ...
Amphenol Network Solutions > 12-Inch WaveTrax Horizontal 90 Degree Elbow
The 12-Inch WaveTrax 90-Degree Horizontal Elbow allows you to create a left or right turn in your 12-Inch fiber raceway system. The snap-together WaveTrax raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Model 080M501 | PCB Piezotronics
Model 080M501:Flat surface magnet, 1.0" diameter, 55 lbf, 1/4-28 threaded hole, no mounting stud supplied
SIMM9901SB - Amphenol Air LB
SIM splices with cable clamps; 1900SIM connectors. 1900SIM connectors - Plugs; 1900SIM connectors - Receptacles; SIM modules for Rail; 3559 - ABS1152 push-pull connectors. ... 6 ms: Resonance frequency: 128 Hz: Environment; Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray:
Configurator Singles | Amphenol
Part # 300305: type: PL700SM-N Connector: Adapter Color: Gray: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Solder Cup: Contact Type