Search Results for ms connector 3472
Amphenol Connector Reference Guide - Volume 2
Amphenol Connector Reference Guide Volume Two expands on Volume One with more essential information on harsh environment connectors. Products; Technologies ... MS Part No. Amphenol Part No. Description; Ac: MS27502AXXA: 10-275197-XX7: Cap, Recept. Series I No Chain: Ac: MS27502BXXA: 10-275197-XX9: Ac: MS27502FXXA: 10-275197-XXG: Ac:
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
PT/451-26482 I 系列 - PT/451 - 26482 I 系列 | 安费诺 Socapex
pt/451 系列连接器是一种圆柱形 mil-dtl-26482 i 系列连接器,可提供多种后壳和插件排列方式。该系列连接器有九种外壳尺寸可供选择,最多可有 61 个触点,非常适合航空、军事和工业等需要高质量连接器的应用场合。pt/451 连接器提供压接、焊接和 pcb 触点版本,热电偶触点是标准配置。
EU RoHS II CoC - amphenol-aerospace.com
MS27497T10F35P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 10/5/2022 10:49:13 AM ...
C70210M0080654 Superflat style Smart Card Connector is a pus
C70210M0080654 Superflat style Smart Card Connector is a push-pull connector with landing contacts-Superflat style Smart Card Connector is a push-pull. Call Us 1-800 ... 6 ms; halfsine; 2 shocks / direction in 3 axis; Climatic Category: 25 / 65 / 56; Operating Temperature:-25°C to +65°C; Mechanical Lifetime: 300,000 mating cycles; Storage ...
Temposonics
M12 A-coded female connector (5 pin), straight Part no. 370 677 M12 A-coded female connector (5 pin), angled Part no. 370 678 Cable with M12 A-coded female connector (5 pin), straight – pigtail Part no. 370 673 Cable with M12 A-coded female connector (5 pin), angled – pigtail Part no. 370 675 Material: GD-Zn, Ni Anschlussart: Schraubanschluss
FAKRA CONNECTOR SERIES - amphenolrf.com
A DVA N C E D D R IV E R A SSIS TA N C E S Y S T E MS ( A D A S ) ADAS systems use sensors to monitor vehicle surroundings, alert drivers of unsafe conditions, and take corrective actions such as ... FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored
TR Series Multicoax Catalog High Speed | Solderless
TR Multicoax connectors are ideal for use in: › Semiconductor Design & Test • Customer Evaluation Boards • PCIe • Pam4 • High Speed SerDes › Automated Test & Measurement › Communications • Clock/Data Recovery (CDR) • Backplane Connector Characterization › Quantum Computing • Shielding Can Connector
2m440ms135m1208-k | Amphenol Global Search | Amphenol
Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 203 Mini Quick-Connects™ Micro Quick-Connects™ Nano Quick-Connects™ Specialty Quick-Connects™ Ethernet Cable Asseblies 7 Pin Molde Vale Plu DIN Connectors Extension Cords M23 Connector Asseblies Military Connectors ...
Data Sheet R-Series V RH5 SSI - temposonics.com
Connection type 1 × M16 male connector (7 pin), 1 × M12 male connector (8 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption 1.2 W typical Dielectric strength 500 VDC (DC ground to machine ...
Amphenol
MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482 connectors have gold plating, .0050 inches over nickel.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, PLUG 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
2 pin connector | Amphenol Global Search | Amphenol
Amphenol offers wide variety of connector options in 2 pin, 3 pin, 4 pin and 8 pin variants making it ideal for various application and design requirements. Both cable/wire-to-board connectors and direct wire-to-board connectors serve as efficient solutions to ensure direct and secure connections between cables and PCBs.
20-29s | Amphenol Global Search | Amphenol
20 Valley Street Endicott, NY 13760-3600 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized. www.amphenol-industrial.com Amphenol ® 97 Series Connectors are UL recognized. 97 Series. Standard Cylindrical Connector. 12-022-19. Amphenol ®
EU RoHS II CoC - amphenol-aerospace.com
MB14R‐2241P YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date: 1/6/2023 9:46:47 AM ...
Commercial Aerospace | Markets - Amphenol
These hermetic connectors are available with solder cup or flat eyelet pin contacts in the MS (QPL) or PT (Proprietary) version. ... configuration designed in accordance with IEC 917, IEC 61076- 4-101, and Telcordia GR-1217-CORE standards. These connectors are enriched with additional options for higher speed, shielding, High operating ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, FIBER OPTIC, PLUG NONE N/A The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received
Backshells Archives - Page 2 of 3 - Amphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates