Search Results for ms connector
SMPS Male PCB Surface Mount Connector, SB - SV Microwave
SV engineers designed and developed the SMPS Male PCB Surface Mount Connector, SB 3811-40023. Access the design resources CAD Model and Datasheet.
GigaBlox Rugged | Super Small Form Switches - Products | Amphenol Aerospace
GigaBlox Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits four 10/100/1000Mbps copper ethernet ports in an ultra-compact 50mm x 55mm form factor.
Temposonics
5 Model MH Rod-Style Sensor Connections, Wiring and Mounting Connections and wiring CONNECTION TYPE The Temposonics® M12 connector system (shown in Figures 7, 8, 9 and 10 ), meets the most stringent protection requirements important for the difficult environmental conditions of mobile hydraulics applications.
Technical Support - Amphenol Aerospace
Amphenol Aerospace's Technical Support. Please provide a detailed description and include part number, part markings, and mating connectors
RaptorLink 64X50 SOSA Ethernet Switch | Ethernet Switches | Products ...
Amphenol’s next-generation 3U VPX Ethernet switch, the RaptorLink 64X50, is SOSA-aligned and features VITA-91 connectivity, offering double density with support for speeds of up to 50G per lane on the backplane.
10122665-101LF | Amphenol Global Search | Amphenol
10154028-101lf EXAMAX2® 112Gb/s High Speed Backplane Connector 92Ω, 8-Pair, 16 column, 416 position, Right Angle Receptacle, No Guide Pin. ... 32 10130566-101LF: 10125530-101LF 10: 40 10122655-101LF: 10123536-101LF 5: 8 40: 10128702-101LF 10128706-101LF: 10 50: 10122665-101LF 10123529-101LF: PART NUMBERS *0.5mm standard press-fit pin is the ...
SMPM Male PCB Surface Mount, 2 Port (Glass Seal), SB
SV Microwave presents the SMPM Male PCB Surface Mount, 2 Port (Glass Seal), SB 9311-20022. Contact us today to learn more about the product.
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
Ram-Lock Connectors | Products | Amphenol Aerospace
Ram-Lock can be applied to various styles of connectors. Ram-Lock is a new mechanical interface technology for the military and aerospace markets that can be used across a variety of Amphenol product lines.
Thermometrics Meat Probe - amphenol-sensors.com
Title: Thermometrics Meat Probe Author: Amphenol Advanced Sensors Subject: The Thermometrics meat probe sensor is used to measure the temperature of cooking foods.
PS SERIES PSMASPU265P500-X - Amphenol Socapex
4 www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex PS SERIES: PSMASPU265P500-X
ARINC 801 Fiber Optic Connectors - Amphenol Aerospace
Amphenol offers a multi-channel circular connector that complies with the ARINC specification. This connector, available in straight plug and wall mount receptacle, uses the ARINC 801 ceramic termini.
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
Optoelectronic Nano-D Media Converter - Amphenol Aerospace
Converts 1 bi-directional channel of protocol agnostic up to 4.25 Gbps; Compliant with IEEE 802.3z Ethernet Standards and Specifications and 1X Fibre Channel
Concentric Twinax Contacts | Products | Amphenol Aerospace
Concentric Twinax Contacts Performance Specifications Coax, Twinax, Triax D38999 Insert Arrangements Coax, Twinax, Triax PC Tail Contact Information
LIGHTCONEX - Amphenol Aerospace
ared Sibrava Phone (607) 643- 1845 • Email sibravaamphenol-aao.com Vibration • Sine Vibration Sweep - 10 minute sine vibration sweep of 5 g between 50 and 2000 Hz • Shock - MIL-STD-1344A, Method 2004.1, Test Condition A (1/2 sine, 50 g in perpendicular axis, 80 g in other axes, 11 ms, 3
c146 30g | Amphenol Global Search | Amphenol
C146 10B015 500 2 15+PE Heavy duty female contact insert for turned crimp contacts. Contacts ordered separately. Size A10. Comparable to PN# 9210153101
CF38999 Multi-Channel Fiber Optic Connector - Amphenol Aerospace
Additional, composite connectors features include: Lightweight - 17%-70% weight savings; Increased Corrosion Resistance-olive drab cadmium (175°C) and electroless nickel plating (200°C) both withstand 2000 hours of salt spray exposure
Model 821ENV | PCB Piezotronics
Model 821ENV:SoundExpert Model 821 class 1 sound level meter with logging up to 100 ms, measurement history, community noise, screen protector, free-field
Mil-Spec Contacts | SJT Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions