Search Results for ms visual 2015-2022
EU RoHS II CoC - amphenol-aerospace.com
Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date:
Telaire T6703 Series CO2 Module - amphenol-sensors.com
Telaire T6703 Series CO2 Module - amphenol-sensors.com
Data Sheet R-Series V RH5 Analog - temposonics.com
2 Temposonics® R-Series V RH5 Analog 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Amphenol Aerospace
The High-Speed Contact Product Guide from Amphenol Aerospace provides information on high-speed contact solutions for military and aerospace applications.
Data Sheet T-Series – TH SSI - Temposonics
Shock test 100 g/6 ms according to IEC 60068-2-27 Repeated shock events 160 g/2 ms according to IEC 60068-2-27 (for shock improved option A, see order code for Operating Voltage on page 13) Vibration test 15 g/10…2000 Hz according to IEC 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN IEC 61000-6-3
All Products - Amphenol
The Amphenol Network Solutions HyperX is a high-density interconnect or cross-connect ODF with up to 3,456 terminations. HyperX is a modular solution with an open architecture allowing you to scale your network as needed when incorporating Amphenol Network Solutions C2 Advanced Optical Modules (AOMs) within C2E or C2X chassis.
EU RoHS II Declaration - amphenol-aerospace.com
Directive 2015/863/EU pertaining to the addition of four phthalates Produ ct compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, ... Microsoft Word - EU RoHS II Declaration.docx Author: jdbianchi ...
EU Declaration of Conformity - AMPHENOL PROCOM
EN 55103-2:2009 Product family standard for audio, video, audio-visual and entertainment lighting control apparatus for professional use – Part 2: Power frequency magnetic field immunity RoHS Directive 2011/65/EU and amending directive (EU)2015/863 EN IEC 63000:2018 Technical documentation for the assessment of electrical
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
Amphenol doesn’t just offer connectors within standard MIL-SPEC boundaries; customization beyond MIL-SPEC standards to craft any interconnect solution to meet your unique needs is available through our 38999 Plus catalog.. Whether it’s signal connectors, power connectors, hybrid or high-speed connectors, 38999 Plus presents a massive inventory of MIL-SPEC styles and options to overcome any ...
EU RoHS II Declaration - amphenol-aerospace.com
Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO/ACAD/AMHS data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, ... Microsoft Word - EU RoHS II Declaration.docx Author: jdbianchi ...
Charge Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
EU RoHS II CoC - amphenol-aerospace.com
Directive 2015/863/EU pertaining to the addition of four phthalates Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, ... Microsoft Word - EU RoHS II CoC.docx Author: jdbianchi Created Date:
DataMate Pro activation guide - Wilcoxon Sensing Technologies
DataMate Pro activation guide MAC810/MAC820 2. Select ACTIVATE OFFLINE. 3. Email the PRODUCT KEY (sent with MAC unit) and HARDWARE KEY to info@wilcoxon.com.
Charles Lumen Ordering Catalog 05-025-2021 - Charles Industries
lumen / charles industries ordering catalog page 1 bdo table of contents copper pedestals cplu series ‐ copper terminal & splice storage cpls series ‐ pedestals for copper splice storage fiber pedestals bdo series ‐ for sealed fiber terminal blocks bdo series ‐ for sealed fiber terminal blocks, spliced
Amphenol
Standards: DIN EN 61984 Ber 1 (VDE0627 Ber 1):2012-03; Directive RoHS 2011/65/EU + (EU) 2015/863 Verriegelung: Push-Pull Zulässige Umgebungstemp. -40°C bis +125°C Steckzyklen: 1000 für alle Steckverbinder Schutzart: bis IP 66/67 (abhängig vom Endgehäuse) Endgehäuse Typ P: Gehäuse mit vollem Berührungsschutz. Gemäß DIN EN 61984:
D-Sub Connectors & Cables | Amphenol
The D-sub connector interface is popular for input-output applications in Telecommunications, Data centers, Consumer, Industrial, Military, Instrumentation, and Medical markets.
Validator AVS - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
FAKRA Connectors - Amphenol RF
14 different mechanical and visual key codes; Minimum of 25 mating cycles; Reliable electrical performance up to 6 GHz; Available in a variety of PCB and cable-mount configurations; Stamped & formed construction for fully automated cable termination; FAKRA 2 compatible with enhanced TPA functionality; Mechanical pull to 90N min.
HERMETIC INTERCONNECT SOLUTIONS - Martec
www.martec.solutions 5 M-COAX-XXXX-XX-XX-X(XXX) Note:CablesusedbydefaultwherespecifiedareRG178for50ΩandRG59for 75Ωassemblies ...
Amphenol AMAO Product Compliance - Environmental Engineering
February 27, 2015 Dear Customer, In response to your compliance status inquiry regarding the following PN(s), Amphenol Military-Aerospace Operations offers the following information: AMAO Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) MS3475L10-6P YES CONNECTOR, ELECTRICAL PLUG 6(c) ...