Search Results for ms27474 3d
Minitek MicroSpaceXS™ for Automotive Applications - Amphenol CS
Miniature connectors are one of the most significant parts of any smart device. The case of smart automobiles is not different as well. We have already discussed on smart solutions for automotive in many previous articles. Amphenol’s Minitek MicroSpace ™ Crimp-to-Wire connector offers a unique design that enables LV214 Severity-2 and performs at 1.8, 1.5, and 1.27mm pitch and is designed ...
SMP Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMP Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMP Connectors at Amphenol RF online.
Accelerometers / Vibration Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Backshells, strain reliefs, caps, dummy receptacles and other D38999 connector accessories, including custom solutions for a wide variety of applications
T-Series Position Sensors - Temposonics
Temposonics ® T-Series magnetostrictive position sensors have been specially designed for global installation in potentially explosive areas where they have to be resistant against flames or corrosive substances.. Developed for use in hazardous areas with approvals ATEX, NEC, CEC, EAC Ex, IEC EX, KCs and for the Japanese market; IP66/IP67/IP68/IP69 and NEMA 4/4x ratings
112289 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112289.dwg Author: Owner Created Date: 11/13/2006 5:38:54 PM
PRODUKTPASS | SJT as per VG96912 - Amphenol-Air LB
SJT round plug connector with bayonet lock, for crimp, single solder and wire wrap contacts, approved as per VG96912, PAN6433-2, JN 1003. The plugs in this series feature 100% contact protection (scoop-proof).
MS, 97 AND 97B SERIES - Amphenol In
Other accessories Protective cap for 97B series 97B-25042 For plugs Has external grooves and is used on all plugs. All dimensions are in mm
Amphenol Assembletech
Applications. 1. IT Datacom Servers 2. Storage Devices 3. High Performance Computing (HPC) 4. Base station(AAU) 5. OCP Features and Benefits
Importing a 3D Component onto a PCB Launch Model
The mated connector interface and input port are already modeled internal to the 3D component. Because of this, the front face of the connector must be against the edge of the airbox. From there, model a board-side port object and analysis setup can be performed as normal.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
172124 STP 3D Model (Size: 2053 kb ) 172124 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to N-Type Jack: Adapter Type: In-Series: Alias: N7471A1-AT30GA-50: Body Finish: White Bronze: Body Material: Brass: Contact Finish:
Amphenol Assembletech
Applications. 1. IT Datacom Servers 2. Storage Devices 3. High Performance Computing (HPC) 4. Base station(AAU) 5. OCP Features and Benefits
SMA PCB End Launch Straight Jack 50 Ohm 0.047-inch Conformable
132430 STP 3D Model (Size: 413 kb ) 132430 PDF Customer Drawing (Size: 75 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132430 HFSS 3D Comp Model (Size: 5110 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
Product search - Amphenol-Air LB
Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.
PRODUKTPASS | Rhino - Amphenol-Air LB
Single-pole high-current connector according to VG96976 (in preparation) with threaded coupling according to D38999 Series III, shielded and watertight.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3d view ( 1 : 1 ) 1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part ...
Amphenol Assembletech
Applications. 1. IT Datacom Servers 2. Storage Devices 3. High Performance Computing (HPC) 4. Base station(AAU) 5. OCP Features and Benefits
10155470-A004LF | Minitek MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Symbol, Footprint & 3D. Symbol, Footprint & 3D. Related Parts. Related Parts. Tooling. MicroSpaceXS Extraction tool. FCI Basics Extraction Tool available for Receptacle of MicroSpaceXS Unsealed and Waterproof version. Metallic material, Length 43mm. Use With. 10155447-311LF.
R-VPX Evolution 2.0 VITA 46.30 Connectors - Amphenol Aerospace
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
VITA RF 67 for Embedded Computing - SV Microwave
SV Microwave’s VITA 67.1, .2 and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters and connector Backplane and Plug-in modules that support the entire RF signal path of your embedded system.
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-4RFX - Amphenol RF
901-10044-4RFX IGS 3D Model (Size: 1036 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-078-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
BNC Jack to BNC Plug Adapter 50 Ohm Straight | 112667 - Amphenol RF
BNC Jack to BNC Plug Adapter 50 Ohm Straight
Amphenol-Air LB | Space travel
Amphenol-Air LB offers reliable connectors from their Zero-G series which are specially made for manned space flight. Originally developed, qualified and certified for space vehicles, their further development was also suited to use in permanently manned space stations in earth orbit.
ANSYS HFSS 3D Component Models - Amphenol RF
ANSYS HFSS 3D models are available for a number of PCB connector configurations including SMA High Frequency End Launch Conne ctors. These models are located under the download section and require registration. If there is a specific HFSS 3D model you are interested in, please contact Amphenol RF directly. ...
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
112437 STP 3D Model (Size: 1312 kb ) 112437 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to BNC Jack: Adapter Type: In-Series: Alias: B7471B1-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish: Gold:
7-16 Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
272173 STP 3D Model (Size: 447 kb ) 272173 PDF Customer Drawing (Size: 55 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination:
FAKRA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.
Printed Circuits | Products - Amphenol
Process validation capabilities: 3D Solder Paste Inspection (SPI), Pre and Post-Reflow Automated Optical Inspection (AOI), 3D X-ray, and aqueous and non-aqueous cleaning. Amphenol Borisch Technologies PCBA (Customised) Amphenol BSI (ABSI) is providing customised PCBA solutions to the market leaders in the Automotive, Medical, Mobile Device, and ...
Rectangular and Board Level Connectors - Amphenol Aerospace
Rectangular and Board Level Connectors. Amphenol Aerospace has more than 50 years of experience designing and manufacturing harsh environment, ruggedized, high-speed rectangular and board-to-board connectors for the military and aerospace markets, largely for military and commercial avionics, space applications, and embedded systems. See our Product Configurator for available drawings and 3D ...
Wire Harness Cable & Electromechanical Assemblies Mexico - ICA Holdings
3D modeling; Harness design software; State-of-the-Art Equipment. Fully automated stations for wire marking, cutting, stripping, crimping and wire sealing, all of which are equipped with quality control modules; Fully automated stations for multiconductor cable cutting, outer jacket stripping and individual lead stripping;
TNC Jack to TNC Jack Adapter 75 Ohm Straight Bulkhead Isolated
122347 STP 3D Model (Size: 1805 kb ) 122347 PDF Customer Drawing (Size: 37 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: TNC Jack to TNC Jack: Adapter Type: In-Series: Alias: T7771B1-ND3G-75: Body Finish: Nickel: Body Material: Brass: Contact Finish:
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3d view 1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part thereof ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3d view ( 1 : 1 ) 1 1 2 2 3 3 4 4 5 5 6 6 a a b b c c d d e e f f sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part ...
R-VPX Evolution - Amphenol Aerospace
16 Gb/s+ performance ; Module connector has a modified footprint- utilizes smaller compliant contacts for increased Si performance ; Backplane connector is the legacy connector- no changes necessary on the backplane
Home - Amphenol Canada
Home - Amphenol Canada
SMA Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SMA Connectors at Amphenol RF online.
7-16 Jack to 7-16 Jack Adapter 50 Ohm Straight Bulkhead
272301 STP 3D Model (Size: 1351 kb ) 272301 PIM Test Data (Size: 381 kb ) 272301 PDF Customer Drawing (Size: 428 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: 7-16 Jack to 7-16 Jack: Adapter Type: In-Series: Body Finish: White Bronze: Body Material: Brass: Contact Finish:
Product search - Amphenol-Air LB
Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and news of our company.
TVP00R CTVP00R BS-C6170 D38999/20 JN1034A Wall mounting ... - Amphenol
6 Insert availability and identification JT LJT TV SJT Status Crimp HermeticsService Total Contact Size Class€Class Rating Contacts 22D22M 22 20 16 12 8 8 == 10 12 H Y* (Coax) (Twinax)(Power) Coax
Amphenol Assembletech
SFF-TA-1002 4C+ Product Description: 1002 4C+ 168Pin Straight Receptacle Cable Assembly Series: 1002 Signal Wire Size: 34-30AWG Plating: connector Au 30u" or others
MHDR Series Rugged HDMI Connectors - Amphenol CS
wwwenoiccco Aeno Inortion Counications nd Coerci Products RUGGED HDMI CONNECTOR FOR HARSH ENVIRONMENT. APPLICATION, GENERATION 2. Amphenol’s MHDR series HDMI Connectors serve many . markets and applications across the globe including
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
The Amphenol MIL-DTL-83723 Series III family of connectors includes styles from Pyle National. These have proven technology for severe environments and are widely used in commercial and military aerospace markets.
SMA Jack to SMA Jack Adapter 50 Ohm Right Angle | 132274 - Amphenol RF
132274 STP 3D Model (Size: 741 kb ) 132274 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Jack to SMA Jack: Adapter Type: In-Series: Alias: SMA7072A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Contact Finish:
Products - Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF
HFSS 3D Component File User Guide (Size: 1574 kb) 132357-11 HFSS 3D Comp Model (Size: 2649 kb ) 132357-11 HFSS 3D Comp Model (Size: 2652 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA PCB End Launch Straight Jack Bulkhead 50 Ohm O-Ring
HFSS 3D Component File User Guide (Size: 1574 kb) 132289-14 HFSS 3D Comp Model (Size: 3790 kb ) 132289-14 HFSS 3D Comp Model (Size: 545 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA PCB End Launch Jack 50 Ohm | 132372 - Amphenol RF
132372 STP 3D Model (Size: 278 kb ) 132372 PDF Customer Drawing (Size: 65 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination:
M28876 Fiber Optic Connector Catalog - Amphenol Fiber Systems ...
Download the catalog of M28876 fiber optic connectors, the most widely used military and naval connectors by AFSI.