Search Results for ms27488-20
4882-6040-dB-CRYO - XMA
0-10, 12, 15, 20, 30. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 4882-6040-dB-CRYO. CURRENT STOCK Out of Stock. View Distributor Website.
PRODUCT DATA DRAWING A DCN 42960 12/16 STW - SV Microwave
scale: 20:1 size dwg. no. any reproduction in part or as a whole material: finish: per asme y14.5m - 1994 e without the written permission of surface area: sheet 1 of 1 description 7) remove all burrs unless otherwise specified proprietary the information contained in this drawing 3) break corners & edges .005 r. max. within t.i.r. cage code ...
REVISIONS - amphenol-sine.com
4.20 8.40 12.60 16.80 21.00 circuit board hole locations and keep clear areas for atm13-12px-r008 atm13-12px-gr01 all dimensions reference top view 2.45 of: sh: rev: dwg no: title: rev description date revisions eco by appr process specifications: material specifications: quantity approval: engineer: checked: drawn: scale: part number
4882-6140-dB-CRYO - XMA - XMA Corp
0-10, 12, 15, 20, 30. Cryogenic: yes. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 4882-6140-dB-CRYO. CURRENT STOCK Out of Stock. View Distributor Website.
AW3S-1939 J1939 3-Way Wedgelock Plug, Blue. Comparable to parts #W3S ...
AW3S-1939 J1939 3-Way Plug Wedgelock, Blue. Comparable to PNs# W3S-1939, W3S-1939-P012,934482004
PRODUKTPASS | ABS2225 Accessories - Amphenol-Air LB
Amphenol_Fixing_Accessories_09_2023_V3.0 PDF | 20,38 MB. CONTACT: [email protected] Contact; Legal notice ; Data protection; duty to inform; Newsletter. Remain in touch with Amphenol-Air LB: Simply register for CONNECTED - our free newsletter. It will regularly deliver interesting information about our products, interesting applications and ...
RESMLAC-8EMG-CAPS - Enhanced Managed Gigabit Ethernet Switch, MIL-DTL ...
• 20 Gbps maximum forwarding bandwidth • 8K MAC address Standards compliance • IEEE 802.1x MAC based authentication • IEEE 802.1Q Vlan Tagging • IEEE 802.1P QoS • IEEE 802.1S Multiple STP • IEEE 802.1W Rapid STP • IEEE 802.3AD Link aggregation Power • Exceed MIL-STD-1275B surge and spike protection
B A3 - Amphenol Sine
2 x 12 positions, size 20 contact b a3 none 1 4 a1 - release new drawing 06nov18 sullen tommy 6. see sheet 2 and 3 for other key arrangements and colors 7. maximum component height depends on location due to part ) 8. all dimensions are for reference use only notes: unless otherwise specified 1. material: housing: thermoplastic, black seal ...
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
STRAIN GAGE LOAD CELL - PCB
[2] Calibrated at 10 VDC, usable 5 to 20 VDC or VAC RMS. [3] Singularly applied, i.e. no other extraneous loads. [4] Over compensated operating temperature range. [5] FS - Full Scale. [6] RO - Rated Output. OPTIONAL ACCESSORIES: Model M084A101 TENSION LOAD BASE W/ M33X2 THD. Entered: DMW Engineer: JSD Sales: JC Approved: GLB Spec Number:
ファクトリーオートメーション インターコネクト製品
Power & Motion control heavy|mate,ASGL for Robotics 国際標準のインターコネクトソリューション コントローラティーチングペンダント用
B B2 - Amphenol Sine
unef 13/16″-20-2a notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart.
4880-6140-dB - XMA
XMA Corporation-Omni Spectra® is a Manufacturer of Passive Microwave Components. With Design and Manufacturing in the United States, XMA supplies products of the highest quality to exacting specifications to the Military, Aerospace, Test, Measurement, and Commercial markets.
Description Ethernet Switch & Media Converter - amphenol.co.jp
• 20 Gbps maximum forwarding bandwidth • 8K MAC address Standards compliance • IEEE 802.1x MAC based authentication • IEEE 802.1Q Vlan Tagging • IEEE 802.1P QoS • IEEE 802.1S Multiple STP • IEEE 802.1W Rapid STP • IEEE 802.3AD Link aggregation Power Exceed MIL-STD-1275B surge and spike protection
Amphenol Advanced Sensors
Amphenol Advanced Sensors
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
Amphenol
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025 Contacts - Machined Part Number Type Style Contact Size Amp