Search Results for ms27488-22
B RTS712*10Pxx A3 - Amphenol Sine
MP20W23F MS20W23F 22-20 0.34-0.50 Gold Flash SP20W2F SS20W2F 22-20 0.34-0.50 Gold Flash MP20W23G5 MS20W23G5 22-20 0.34-0.50 Gold 5µ” SP20W2G5 SS20W2G5 22-20 0.34-0.50 Gold 5µ” MP20W23G10 MS20W23G10 22-20 0.34-0.50 Gold 10µ” SP20W2G10 SS20W2G10 22-20 0.34-0.50 Gold 10µ”
Datenblatt R-Serie V RH5 SSI - Temposonics
3 22 15 8 Ø 12,8 ±0, 1 Ø 10 * Messlänge > 5000 mm 3,5 6 M4-Gewinde Ø 10 ±0, 13 * Messlänge > 5000 mm Totzone 70/72,5* RH5-J-A/-V – RH5 mit Gewindeflansch M22×1,5-6g und Ø 12,7 mm Stab, Beispiel: Anschlussart D84 (Steckerabgang) SW 46 53 Sensorelektronikgehäuse 68 Nullzone 51 Messlänge 25…5900 Gewindeflansch »J«: M22×1,5-6g ...
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Model 2007E | PCB Piezotronics
Model 2007E:Miniature Shaker, 7lbf rated sine force, 0.5" pk-pk stroke, weighs only 6 pounds and can support payloads up to 2 lbs. Includes trunion mo
Contact Us - Amphenol
To contact someone from the company, please fill out this form.
Learn All About Shielding Electro Magnetic Interferences (EMI)
Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. August 2024 (4)
Temposonics
Zone 21 and Zone 22. Optimized for applications where there is potential for exposure to flames and caustic substances, as well as the possibility of explosive atmospheres, our sensors are highly suited to implementation in chemical plants, offshore oil/gas rigs and other applications of this kind. Maximum safety for machines and their operators.
Temposonics
22.7 4 Position magnet 9 Sensor assembled with pressure pipe E2 Nu one 16.7 7 26f7 36.1 Stroe ength 72…275 5 Dea one 33 Position magnet 9 Controlling design dimensions are in millimeters TECHNICAL DRAWING ACCESSORIES Position magnets Ring magnet O.D. 09 mm Part no. 401 842 Ring magnet O.D. 28 mm Part no. 400 424 Ring magnet O.D. 20 mm Part no ...
R-Series - Temposonics
Recommended is sealing of the flange facing with O-Ring (e.g. 22,4 x 2,65) in a cylinder cover nut or an O-Ring 15,3 x 2,2 in undercut. Minimum assembly distance Cylinder installation When used for directstroke measurement in fluid cylinders, the sensor's high pressure, stainless steel rod installs into a bore in the piston head/rod assem-
Amphenol
22.1 6 REQUIRES CONTACT RETENTION WEDGE AWP-6S CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 12 3.40 mm (.134 in) 10 - 14 AWG 4.95 mm (.195 in) Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
Amphenol
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model Number 685BXXXXXXX ELECTRONIC VIBRATION SWITCH ... - PCB
Operating Temperature Range -22 to +158°F -30 to +70°C Input Power: 685B00X0000 Storage Temperature Range -40 to +257°F -40 to +125°C 0 85-245 Vac 50/60 Hz Relative Humidity NEMA 4X IP66 1 24 Vdc +/-10% MECHANICAL Alert and Alarm Switch Mechanism: 685B000X000 Case Dimension W x H x D: 3.5 in x 2.8 in x 3.5 in 90 mm x 70 mm x 90 mm 0 Triac ...
The Zhaga Compliant Connector Solutions for LED Lighting - Amphenol CS
Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018. Welcome to the AICC Connect Nov 13, 2017. Enabling Connector Innovations through Plating Dec 7, 2017. Easy Mating with Blind Mate Interface (BMI) Jul 17, 2018. Archive. August 2024 (4)
CarlisleIT
Created Date: 6/10/2019 9:04:22 AM
Charles Industries - Innovative Enclosed Solutions
Charles Industries engineers and manufacturers environmental enclosure solutions for communications and power distribution applications.
ICP® PRESSURE SENSOR - PCB
Excitation Voltage 22 to 30 VDC 22 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol Communications Solutions (ACS), a division of Amphenol Corporation, is a world leader in interconnect solutions for Communications, Mobile, RF, Optics, and Commercial electronics markets.