Search Results for ms27488-22
6648318NG - amphenol-antennas.com
Front-to-Back Ratio (@ 180° ± 30°) ≥ 22 dB ≥ 23 dB ≥ 24 dB Cross Polar Discrimination at Boresight ≥ 17 dB ≥ 17 dB ≥ 17 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W (300 at peak) Intermodulation 3rd Order, 2 x 43 dBm carrier <-150 dBc Grounding DC Ground
Intrinsically safe accelerometer - wilcoxon.com
Resonance frequency 22 kHz Transverse sensitivity, max 5% of axial Temperature response: –55°C +120°C –20% +10% Power requirement: Voltage source Current regulating diode 18 - 28 VDC 2 - 10 mA Electrical noise, equiv. g: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz 100 Hz 1,000 Hz
ms3476 | Amphenol Global Search | Amphenol
2. (Military numbers include MS3470 - MS3472, MS3474, - MS3476). Please refer to page 78 for a brief description of the Amphenol®/Matrix® MIL-C-26482, Series 2 bayonet coupling connectors with crimp, rear insertable and rear releasable contacts, and ask for catalog 12-071 for detailed information on this series.
STINGRAY - amphenolpcd.com
T: +33 3 24 22 32 70 Amphenol AIR LB GmbH, Germany Am Kleinbahnhof 4 66740 Saarlouis Germany T: +49 6831 981 00 Amphenol Nordic T: +46 (0)702 3800104 Amphenol Switzerland and South Centre Switzerland, Slovenia, Serbia, Montenegro,Yugoslavia, Greece, Bulgaria 948, promenade de l’Arve BP29 74311 Thyez Cedex France T: +33 4 50 89 28 00 Amphenol ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
4:22 R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with existing VITA 46 backplane connectors.
SMA Right Angle Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
MIL-C-26482 Series 2 - tpcwire.com
layout 22-21 # of contacts 21-#16 service rating ii layout18-32 # of contacts 32-#20 service rating i layout 24-61 # of contacts 61-#20 service rating i 20-39 # of contacts 37-#20, 2-#16 service rating i layout 22-55 # of contacts 55-#20 service rating i layout 16-23 # of contacts 22-#20, 1-#16 service rating i layout 16-26 # of contacts 26-#20 ...
Temposonics
I 5 I Temposonics® ER IO-Link Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cord sets Rod ends 45,5 ØM12 Ø 4 Ø Ø 12 (0.5) 26.5 (1.04) 31.5 (1.24) M12 26,5 M6 36,5 ¼"-Ø (Ø
CUSTOMER OUTLINE DRAWING - amphenolrf.com
NOTICE: These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any person other
Connector Solutions M23 Elite Series - Amphenol Sine
Sealing: IP66/67 AWG: 22-18 (0.37 - 0.75 mm2) / 28-24 (0.25 -0.10 mm2) Connector Part Numbers Part Number Connector Type Style Contact Type male = pin mates with female = socket Mating Parts Figure Drawings MA5CAE1700-S1 Plug, straight, Checkmate™ 4.5-7.5mm cord grip E Pin Socket 1 MA5CAE1700-S1-KIT Plug kit, straight, Checkmate™
10155470-B008LF | Minitek MicroSpaceXS™ Waterproof 1.27mm | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Minitek MicroSpaceXS™ Waterproof 1.27mm Crimp-to-Wire Connector, part number 10155470-B008LF
PRELIMINARY ISSUE
22.00 mm wrench scale 1.200 recommended mounting hole dimensions recommended cable stripping dimensions preliminary issue customer outline drawing all other sheets are for internal use only 66 6. author: amphenol rf created date:
5985308NG - Amphenol Antenna Solutions
Front-to-Back Ratio (@ 180° ± 30°) > 22 dB > 24 dB > 25 dB Cross Polar Ratio Main Direction (0°) > 18 dB > 18 dB > 18 dB Sector Edges (±60°) > 9 dB > 7 dB > 5.5 dB Maximum Average Power Per Port (at 50° C ambient temperature) 350 W Intermodulation 3rd Order, 2 x 43 dBm carrier < -150 dBc 14-Port Antenna
R-VPX VITA 46 Connector System - Amphenol Aerospace
4:22 R-VPX Evolution Capable of data rate transfer speeds of more than 16 Gb/s and meet the performance requirements of VITA 46 and VITA 47 standards while being intermateable with existing VITA 46 backplane connectors.
PT SERIES - Amphenol-Air LB
21 22-21 21 23 16-2322 1 24 20-2424 25 20-2525 26 16-2626 27 20-2727 30 18-3029 1 32 18-3232 32 22-3232 34 22-3434 36 22-3636 39 20-3937 2 41 20-4141 41 22-4127 14 55 22-5555 61 24-6161 OVERVIEW Additional contact arrangements upon request. These include coaxial, high-voltage, and thermal contacts.
ORDERING OPTIONS - Amphenol Antenna Solutions
1427-2690 1427-2690 1427-2690 Mechanical Distance Between Mounting Points mm (in) Refer to Diagram
Miniature cylindrical MIL-C-26482, SERIES 2 - Amphenol In
Miniature cylindrical MIL-C-26482, SERIES 2 MS 3470 . Wall Mounting Receptacle With Narrow Flange. Receptacle Shell, Wall Mount with Narrow Flange, Bayonet Coupling Military No. MS3470
CFIT-FlexTM Compact Universal Enclosure General Description and ...
Figure 22 Fibers Stored in Splice Tray Figure 23 Attaching Tray Cover . LT-CFIT-FLEX Page 6 thof 10 5 Printing 17. (Optional) To remove splice trays, ensure sufficient cable slack is available. Lift the hinge tabs and remove the tray/hinge assembly. Figure 24 Removing Splice Tray
5966388NG - Amphenol Antenna Solutions
Front-to-Back Ratio (@ 180° ± 30°) > 22 dB > 24 dB > 25 dB Cross Polar Discrimination Main Direction > 18 dB > 18 dB > 18 dB Sector Edges > 9.0 dB > 7.0 dB > 5.5 dB Maximum Power (Per Port) 350 W (at 50°C ambient temperature) Intermodulation 3rd (2x43 dBm Carrier) < -153 dBc Grounding DC Ground 10-Port Antenna
6648318NG - Amphenol Antenna Solutions
Front-to-Back Ratio (@ 180° ± 30°) ≥ 22 dB ≥ 23 dB ≥ 24 dB Cross Polar Discrimination at Boresight ≥ 17 dB ≥ 17 dB ≥ 17 dB Maximum Average Power Per Port (at 50° C ambient temperature) 250 W (300 at peak) Intermodulation 3rd Order, 2 x 43 dBm carrier <-150 dBc Grounding DC Ground