Search Results for ms3106 spec
5.5dBd colinear 137 - 140 MHz 7073139 - amphenolprocom.com
SPECIFICATIONS Electrical Model 7073139 Frequency 137 - 140 MHz Max. Input Power 200 W Polarisation Vertical 3 dB Beamwidth, E-Plane 18° ±1° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 5.5 dBd (7.7 dBi) VSWR < 1.5:1 Mechanical Connection(s) N(f) Materials Antenna Base : Aluminium Shroud : GRP tube, tapered Radiating element ...
Amphenol Antenna Solutions
3. MECHANICAL SPECIFICATIONS Weight of Kit (kg) 7.5 Mounting Kit Material Carbon Steel Sheet Packaging Dimensions, H x W x D (mm) 490 x 260 x 90 Packaging Material Plastic Sleeve Please contact technical support for more information. Top Bottom Antenna mounting kit Type Option 1-TOP/BOT SAME Antenna mounting kit Type Option 2-TOP/BOM DIFFERENT
Series T General Eastern Differential Pressure Transmitters
Model T10 Specifications DC Power Input/Voltage Output Diagram shows area of detail. Please see inset diagrams for wiring. Electrical Supply Voltage 11 to 32 VDC (14.5 to 32 VDC for 10 Volts output) Protected against reversal of polarity Supply Current 10 mA Output • 0 to 5 Volts, linear • 0 to 10 Volts, linear • Sink or source 3.5 mA
ASTG Electrification EV/HEV Applications - amphenolsensors.com
ASTG Electrification EV/HEV Applications - amphenolsensors.com
NX-K10YAR- P07W CD0-0000 - Amphenol NEXUS Technologies
Images Type of Connector In-Line Receptacle Size 0 Number of Contacts 7 Keying Brown Contact Type Sockets Contact Diameter 0.5 mm Cable Diameter 4 – 5.5 mm Insulator Material PEEK Wire Cross Section 26 AWG Termination Type Solder Termination Diameter 0.65 mm Data Transmission NA Degree of Protection IP6K8 / IP6K9K Operating Temperature -51°C – […]
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor - amphenol-sensors.com
data analyst | Amphenol Global Search | Amphenol
FCI Basics Millipacs ® is a 2.00 mm grid Interconnection system in hard metric configuration designed in accordance to IEC 917, IEC 61076-4-101, Telcordia GR-1217-CORE standards and fulfills Compact PCI bus architecture.
LCF38-50J - 3/8" CELLFLEX® Low-Loss Foam-Dielectric Coaxial Cable
ELECTRICAL SPECIFICATIONS Impedance Ω 50 +/- 1.5 Maximum Frequency GHz 13.5 Velocity % 88 Capacitance pF/m (pF/ft) 76 (23.2) Inductance uH/m (uH/ft) 0.19 (0.058) Peak Power Rating kW 15.4 RF Peak Voltage Volts 1240 Jacket Spark Volt RMS 5000 Inner Conductor dc Resistance Ω/1000 m (Ω/1000 ft) 3.8 (1.16) Outer Conductor dc Resistance Ω/1000 m ...
orbit Archives - XMA
Industries. Space High performance from Earth to orbit; Cryogenic Increasing density and decreasing thermal noise; 5G Communication High frequency for ever-increasing network traffic; Mil/Aerospace Using Advanced Disruptive Principles to Ensure Future Success; Products. Attenuators. Reducing input power while maintaining signal integrity
GPS Combination Antennas GPS-C 900 - amphenolprocom.com
External antenna whip mounted on the GPS-Combi mount. Mobile antenna for the 900 MHz cellular systems. Easily removable whip for cleaning in car-washing machine.
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics Type MA100 NTC Thermistors - amphenol-sensors.com
Thermometrics ZTP-115 Thermopile IR Sensor
Specifications Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.0 x 1.0 mm2 Active Area 0.5 x 0.5 mm2 Internal Resistance 35 50 65 kW 25°C Resistance T.C 0.15 %/°C Responsivity 42 60 78 V/W 500K, 1 Hz Responsivity T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz
High-Speed Voice and Data Link Remote Terminal
with other computers on the hub and through the HVDL link. Since data is transferred in bursts, each user gener-ally experiences the same high-speed data transfer rate regardless of the number of users connected to the hub.
6880300G 6880300N 6880300NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna ...
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE R1 698-960 1-2 7/16-DIN Female Long Neck or 4.3-10 Female Y1 1695-2690 3-4 7/16-DIN Female Ultra Long Neck
quantum Archives - XMA
Coupling transmission lines with low insertion loss; Resources. Distribution Partners Need components fast? Ask our distributors; Territorial Sales Representatives Your local resources; Publications Check us out in publications; XMA Blog Living and learning about quantum computing, space, and more; About
Hybrid Combiners PRO-PHY450-6SI3 - AMPHENOL PROCOM
Model Product No. PRO-PHY450-6SI3-35: Contact for product no. Add to quote: PRO-PHY450-6SI3-50: Contact for product no. Add to quote: PRO-PHY450-6SI3-100
9 dBd HD omni antenna 330-360 MHz, 3 deg - AMPHENOL PROCOM
SPECIFICATIONS Electrical Frequency 330 - 360 MHz Max. Input Power 300 W Polarisation Vertical 3 dB Beamwidth, E-Plane 7.5 ° 3 dB Beamwidth, H-Plane Omnidirectional Impedance 50 Ω Gain 9 dBd (11.2 dBi) VSWR < 1.5:1 Lightning Protection Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Mechanical ...
PRO-PHY150-6SI3
Model Product No. PRO-PHY150-6SI3-35: Contact for product no. Add to quote: PRO-PHY150-6SI3-50: Contact for product no. Add to quote: PRO-PHY150-6SI3-100