Search Results for ms3106b 18-12
4-20 mA vibration sensors outperform vibration switches
4-20 mA monitoring options Wilcoxon offers loop powered sensors for 4-20 mA output to an alarm module or directly to an existing process control system
44Series - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com 44 Series™ - Cut-Away View A Plug Housing B Receptacle Housing C Alignment Arrows D Wire Sealing Area E Primary Seal F Secondary Seal G Secondary Seal Locking Groove H Socket Contacts J Pin Contacts K Boot Seal (For optional cable jacketing) C C K H E F D D A B J K G 04410310001 1 Position, Female Plug, Socket Contact, 44 Series™, Black Body 14 ...
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
41362 18/4pr 14 0.588 262 55005 41367 20/3pr 12 0.528 175 55005 41369 20/6pr 7 0.679 296 55007 41373 22/3pr 8 0.505 154 55006 41374 22/4pr 7 0.555 190 55006 41378 24/2pr 8 0.449 111 55004 41379 24/3pr 8 0.477 139 55004 For complete product ordering information, please scan the QR Code or contact your TPC sales representative
Positronic - Mission-critical Power And Signal Connectors
Positronic - Mission-critical Power And Signal Connectors
HERMETIC SOLUTIONS - Amphenol Aerospace
2 Contact Us: 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-83723, Series III, Pyle® 74 Manufacturer’s Specifications 74 Hermetic Receptacles - Quick Reference 75-76 Insert Availability and Identification, Alternate Keying Positions 77
B A3 - Amphenol Sine
plug,18-21 pos,socket contact standard dia. seal, ahdp series b a3 none durawate 1 1 threaded adapter - green-2 18 s n - w t a d a h d p 0 6-1 m p h e n o l y y m m d size 20 contacts (21 places) 6 10.7 39.2±0.50 Ø33.9 Ø44.4 1 7/16-12 un thread 110°ref 110°ref contact size min. insul o.d. typical wire range max. insul o.d. current rating ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
sizes 10 power, 12, 16, 20 and 22D contacts are plated in the standard 50 micro inches minimum gold, with 100 micro inches as an option. Optional Features: • Conductive and non-conductive options are available. See pg. 22. ... 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2
Compact piezoelectric accelerometers - Wilcoxon Sensing Technologies
18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g, nominal: Broadband 2.5 Hz to 25 kHz Spectral 10 Hz ... 60 µg 8.0 µg/√Hz 0.8 µg/√Hz 0.3 µg/√Hz 0.2 µg/√Hz Output impedance, max 100 Ω Bias output voltage, nominal 12 VDC Grounding: 726 (side connector) 726T (top connector) case grounded base isolated Temperature range ...
Engine and Propulsion - CMR Group
12 011 Description MD1 sensors offer rapid response times thanks to minimum tube thickness at the tip and a fixed depth that allows for monitoring variations between cylinders. This sensor is tried and tested over many years of industrial ... 18 011 Industrial Engine Sensors ...
RTS018N8S03 Receptacle, square flange, 8 positions, size 18,
RTS018N8S03 Receptacle, square flange, 8 positions, size 18, socket contact, silicone rubber seal-Receptacle, Square Flange, 8 Position, Female, Shell. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 ... SS12A1T Socket Contact, Stamped, Tin, Size 2.5mm, Wire Range 14-12 AWG.
B A1 - Amphenol Sine
AT62-12-0166 Female Contact - Socket, Nickel-plated 12 12-14 Stamped & Formed Tooling - Stamped & Formed Contacts Part Number Description MFX-3973 Crimp Die - Size 12 MFX-3985 Crimp Die - Svize 12, 10-12AWG -02XX Series ... 12/23/2021 4:18:36 PM ...
gtc-e-series-catalog-amphenol-industrial
0 4 8 12 22-22 500VAC 2000VAC 4 4 32-XG 500VAC 2000VAC 5 4 1 36-4 500VAC 2000VAC 3 3 Alternate Insert Positioning Shell Size Keyway Degrees 22-22 W 80 X 110 Y 250 Z 280 32-XG W 80 X 110 Y 250 Z 280 36-4 W 80 X 110 Y 250 Z 280 Application Cable Size Contact Size Wire AVG #0 0 #4 4 #8 8 #12 12 Position W Position X Position Y Position Z
Band Pass Filters BPF 2/...-200 - AMPHENOL PROCOM
Approx. 8.5 kg / 18.74 lb. Approx. 12.6 kg / 27.78 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 1.5 ppm / °C: Ordering Designations ... In Amphenol Procoms Low Pass Filters the spectrum of pass band are from 0-2100 MHz and stop band from 138 MHz to 12.4 GHz. View our products line here. Explore ...
B A1 - Amphenol Sine
MATING PART: AHDP06-18-14S* (* = SEAL TYPE) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6 CONTACT SIZE AND WIRE RANGE: AHDP02-18-14PN-BRA A1 RELEASE NEW DRAWING 28MAR22 VITO OF: SH: REV: ... Size 12/16/20 CA-5E12 Pneumatic Crimp Tool, Size 12/16/20 Contact Removal Tools (For both Machined or Stamped & Formed Contacts)
7132900 Spec Sheet - amphenol-antennas.com
Description 18 element yagi Frequency bands 870-960 MHz Polarization Vertical or Horizontal Horizontal beamwidth 27° typical mid-band Vertical beamwidth 25° typical mid-band Gain 15.4 dBi bottom of band; 16.7 dBi mid & top band Input Impedance 50Ω VSWR < 1.3:1 maximum Front-to-back ratio > 20 dB Cross polarisation > 20 dB
262101 | Amphenol Global Search | Amphenol
262101 1 1 mmcx str crimp plug 262103 1 2 r/a mmcx str crimp plug 009-881-205 a/r 3 rg-316 coax cable black 009-954-341 a/r 4 heat shrink tube black notes: 1. package cable assembly in bag. tag in bag with "amphenol connex, 265103-01-xx.xx and date code".
AHDP04-24-29PR-WTA 29 Position Receptacle, Pin, Shell Size - Amphenol Sine
Comparable to PN# 1060-12-1044 REQUEST A QUOTE AT60-14-0122 Nickel-Plated Male Contact, Stamped & Formed, Size 16, 14-18AWG, 4000 pcs. Reel. Comparable to PNs# 1060-14-0122, 845240012
B DECIM ALS - XMA Corp
2045-7002-18 specifications electrical frequency 10mhz - 18ghz insertion loss 0.5db max vswr 1.35:1 max voltage rating 200 volts (outer) impedance 50 ohms operating temperature range -65°c to +125°c ... 12.70. title: 2045-7002-18 - model
Fixed Length Assemblies on TFC 302LL Cable OrderingInformation
095-820-244-XXX. FAKRA Straight Jack IP67 to FAKRA StraightJack IP67, Z Code; 095-820-245-XXX. FAKRA Straight Jack IP67 to FAKRA StraightPlug, Z Code