Search Results for ms3106b 18-12
Model Number CURVED SURFACE MAGNET Revision NR ECN #: 080A130 - pcb.com
Size (Diameter x Height) 0.75 in x 0.72 in 19.05 mm x 18.3 mm Mounting Thread 1/4-28 Female No Metric Equivalent Material Stainless Steel Stainless Steel ... 05/12/2010 N/A 3425 Walden Avenue Depew, NY 14043 UNITED STATES Phone: 716-684-0003 Fax: 716-684-3823 E-mail: imi@pcb.com Web site: www.imi-sensors.com .
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
NovaSensor NPA Series Pressure Sensors - amphenol-sensors.com
NTC Interchangeable Thermistor
• Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over the range of: -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than: –4%/°C at 77°F (25°C) • Most popular Resistance (R) vs Temperature (T) curves are available • Suitable for temperature measurement, control and compensation
Temposonics
Temposonics ® Data Sheet I 4 I TECHNICAL DRAWING Fig. 2: Temposonics® GB-N / GB-S / GB-K / GB-J with ring magnet GB-N / GB-S, example: With M12 connector agne Ø 1 13 (3 1 311 13 51 25 1 Ø 1 6 24 51 21 6 3
AHDP04-24-31PT-SRA Size 24 receptacle, 31 positions, pin, s - Amphenol Sine
AT60-16-0122 Nickel-Plated Male Stamped & Formed Contact, Size 16, 14-18 AWG 4000 pcs. Reel. Comparable to PNs# 1060-16-0122, 845240008 REQUEST A QUOTE AT60-16-0144 - Stamped & Formed Gold-Plated Male Contact, Size 16.
Quality - Martec
Hermetic Interconnects for Sensors (M-12, 5015, 26482) MIL-Spec Hermetic Connectors; High Pressure and High Temperature Hermetic Solutions; High Integrity Data Hermetic Interconnects; Hermetic Packages; ... Articles 18 October 2022. Martec’s Materials Capability Sheet.
M1963 Series - amphenol-aerospace.com
0.8-12 V 0.8-40 V 5 A 3.5 A 2 A B 0.8-12 V 0.8-40 V 5A 3.5 A 3 A 0.6-5 V 8 A ... Operation: When the output voltages rise above 90% ± 5% of its nominal value, pin 18 will be pulled down to pin 6 through a 100 Ω ± 1% resistor and three phototransistors. When one of the output voltages falls below 90% ± 5% of its nominal value, pin 18 will be ...
M7117 SERIES - amphenol-aerospace.com
cepts an 18 - 48VDC input voltage range and provides a single DC output from 2 to 28VDC at up to 15W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461. FEATURES • Extremely Miniature size • High power density: up to 12.2 W/in³ • High efficiency
106734-01 | aldenproducts.com - Amphenol Alden
Plug Housing/Coupler Assembly. Quantity. 1
PRODUCT OVERVIEW - Amphenol Antenna Solutions
• Independent tilt on each band 2-12° • RET version, 3GPP/AISG2.0 with integrated RCU • Mounting and downtilt brackets included REV091819I www.amphenol-antennas.com 1 of 4 4-Port Antenna 1695-2690 | 1695-2690 MHz 30° 1285 mm PRODUCT OVERVIEW Frequency Range (MHz) 1695-2690 1695-2690 Array Y1 Y2 Connector Position 1-2 3-4 Polarization ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
12.70 1.27 [0.500 0.050] 18.14ref [0.714] 12.95 [0.510] 12.06 [0.475] ins. loss: ____ db max. other: vswr: ____ max. x hi-pot: 200 vrms x frequency: dc - 6 ghz x continuity design requirements: length table part number (imperial) length and tolerance 'l' in mm (inches) 95-850-288-050 50.00 # 3.81 [1.969 # 0.150] 95-850-288-100 100.00 # 3.81 [3. ...
10-Port Antenna - Amphenol Antenna Solutions
Electrical Downtilt 2-12° 2-12° 0-10° 0-10° 0-10° Dimensions 1920 x Ø350 mm Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control.
C:UsersjheadDesktopDuraMate Customer drawing update about IP69KDuraMate ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Amphenol
18.3. 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... PLUG,12 SOCKET,KEYED,AT SERIES,REDUCED DIA WIRE SEAL GREY BLACK BROWN COLOR PART NUMBER KEY-A CONFIGURATION GREEN AT06-12SA-RD01 AT06-12SA-RDBLK AT06-12SA-RDGRN AT06-12SA-RDBRN * GREY
MS, 97 AND 97B SERIES - Amphenol In
Insert Arrangements. Front face of pin insert or rear of socket insert illustrated
www.amphenolrf
12#0.3 8.18 0.76 0.65 12.83 11.7 34.7 ref a release to mfg. 6/27/89 36598 dr j redrawn was size 'c', del note 1 thru 4; add notes 8 thru10 & plate codes; del items 2 thru 4; item 1 was 12382 11/27/96 41683 cpm/ k item 5 was 31-12070-tp 8/26/05 45703 cpm/ l updated format and nominal envelope dimensions 10/2/12 49265 ew l b reference ...
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
NPI-15 Series Current Driven, Media Isolated High Pressure Sensors
VITA Optical and oax ackplane (VITA 66.x & 67.x) - Amphenol-BSI
VITA Optical and oax ackplane (VITA 66.x & 67.x) Enabling the Evolution of Technology www.amphenol-bsi.com Contact Ordering Information ABSI offer fully customised VPX solutions along with OpenVPX65 standard profiles.
5980300P - Amphenol Antenna Solutions
[Discontinued July 2023 with No Last Time Purchase Date] 12-Port, Panel, 65°, (2x) 698-960 | (4x) 1695-2690 MHz, 2683 mm
DWG NO - amphenol-sine.com
18.5 MM 10.0-16.0 MM 12.0-18.0 MM " A Ø34.8 33.3. ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating