Search Results for ms3106b 18-12
ire and Cable Thermo-Trex Conductor and Multi-Pair Cable 2000 Shielded ...
41362 18/4pr 14 0.588 262 55005 41367 20/3pr 12 0.528 175 55005 41369 20/6pr 7 0.679 296 55007 41373 22/3pr 8 0.505 154 55006 41374 22/4pr 7 0.555 190 55006 41378 24/2pr 8 0.449 111 55004 41379 24/3pr 8 0.477 139 55004 For complete product ordering information, please scan the QR Code or contact your ATPC sales representative
Amphenol
5 Mechanische Daten / Mechanical data • Temperatureinsatzbereich / Operating temperature range : -55°C bis/to +150°C • Schutzart / IP Rating : IPX8 (1bar / 16h) • Vibration : 5Hz - 500Hz (Rauschförmig nach AECTP 400, Prüfung 401) / (Random Test 401 according to AECTP 400, Ed. 3 procedure III) • Schock / Shock : 500 m/s², 11ms • Steckzyklen / Mating cycles : 500
1 2 3 4 - Amphenol CIT
k fisher jan-23-18 revision history eco rev description drawn by approval date - a initial release k fisher s murphy jan-23-19 - f add ext. conn. dims k fisher emad s apr-24-20 mbb part number mbb-vm-10-62-30-00 ... 62 10 9.6 12.31.75 3.0 1.49 14.6 17 20 17.6 20.31.75 3.0 1.49 22.6 25
RR-FA2 - andrew.com
Length 457.2 mm | 18 in Mounting Diameter 2, maximum 152.4 mm | 6 in Mounting Diameter 2, minimum 38.1 mm | 1.5 in Mounting Diameter, maximum 142.24 mm | 5.6 in Mounting Diameter, minimum 60.96 mm | 2.4 in
ACU-I20-B2 - Amphenol Antenna Solutions
Antenna Control Unit , Internal RET Set Features • Field replaceable • Compliant with AISG v2.0 and 3GPP • 2x8 Pin Connector Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
FVV-65C-R3 - andrew.com
Beam Tilt, degrees 2–12 2–12 2–12 2–12 2–12 2–12 2–12 USLS (First Lobe), dB 23 20 16 17 17 18 20 Front-to-Back Ratio at 180°, dB 26 28 37 35 32 28 31 Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 Isolation, Inter-band, dB 28 28 28 28 28 28 28
Boeing BMS 13-65 - Amphenol CIT
Boeing BMS 13-65 Cable Code Type Outside Diameter of Finished Cable (in.) Weight (lbs/1000ft) Maximum Allowable Transmission Loss (dB/100ft) at Frequency (MHz)
Amphenol
D 12mm 12 120mm² : 400 Amps E 14mm 18 185mm² : 500 Amps HVIL (Omit for no HVIL) Yes Product Series: SurLok Plus™ Receptacle RADSOK® Size Applicable Cable Size Termination Style Panel Mount Sealing Connector Color Keyway (Omit for no Keyway) EMI HVIL SLP R Right Angle Receptacle 90° (W/O Keyway) A 5.7mm 16 16mm² : 100 Amps B Busbar P ...
A1
AT60-220-1231-1820 Pin Machined Size 12 25A 18-20AWG - - Gold-Plated - - AT62-203-12141-10 Socket Machined Size 12 25A 10-12AWG - - Nickel-Plated - - ... AT62-12-0166-LP Socket S&F Size 12 25A 12-14AWG 4.0-2.0mm² 2.87 - 4.47mm Nickel-Plated - Loose Piece Tooling Part Number Tool Name Style Contact Size Wire Range
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
1.18 8 mm 90° POWERSOK®-2SC - Amphenol Automotive
1.18 8 mm 90° POWERSOK®-2SC Author: jihen ben jrad Keywords: DAFM3djy8Yw,BADKZgW4ors Created Date: 7/3/2023 3:08:36 PM ...
Amphenol
11.18 49.30 4x r1.52 2x Ø3.94 4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list size process specifications:
Installation Manual MH-Series FLEX Safety - temposonics.com
Temposonics® MH-Series FLEX Safety Installation Manual I 7 I 1 2 3 4 5 6 7 8 9 10 F M 2 M a b c a Form factor F M 2 Pressure pipe b Pipe C Rod Ø 12.7 mm, flat end ...
STRAIN RELIEF CLAMP - アンフェノールジャパン株式会社
4 M2000/48-2-4Z 4 37 62 69.20 12.40 63.50 18.30 28.60 5 M2000/48-2-5Z 5 50 78 66.80 15.25 61.11 18.30 28.60 M85049 /48 2 X XX Series Slash Sheet Straight Dash Number (Table A) Finish (Table 2, pg. 14) MIL Part Number. Title: MIL-Spec Backshells Created Date:
D38999 Series II - JT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments.
RADIATION PATTERN ENVELOPE
18 May 2021 RADIATION PATTERN ENVELOPE Antenna Type Number: VHLPX2-80/B 2.00 Foot Antenna 71.000-86.000 GHz Dual Polarized Gain: 50.75 dBi at 78.500 GHz Envelope for a Horizontally Polarized Antenna (HH, HV) Envelope for a Vertically Polarized Antenna (VV, VH) For further information, ask for Andrew Bulletin 1032, "Radiation Pattern Envelopes".
RRZZ-65D-R4N43 - andrew.com
RRZZ-65D-R4N43 ©2025 CommScope, Inc. All rights reserved. CommScope and the CommScope logo are registered trademarks of CommScope and/or its affiliates in the U.S ...
Model 352A60 | PCB Piezotronics
High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn. This miniature accelerometer model achieves extremely high frequency response from 5 Hz to 60 kHz, and incorporates a LP filter to avoid saturation of the output signal to to excessive vibration.
A Custom Wire & Industrial Cable Supplier | Amphenol TPC Wire
12 PART NO. HE4TW HE-5RW HE6GW HE7BW COLOR Yellow Tan Red Gray Blue WIRE RANGE (MIN) 3#22 HOFFMAN PRODUCTS, A TPC WIRE & CABLE CORP. BRAND 216-525-4320 800-645-2014 FAX 866-896-3017 Specifications subject to change. For complete specifications and availability, ask your Hoffman Products Sales Representative or call 800-645-2014. ... 7/18/2014 8 ...
ms3101 connector | Amphenol Global Search | Amphenol
ms3106b | Amphenol Global Search | Amphenol Search Results for ms3102a-20-15s Amphenol R Amphenol MIL-C-5015 Connectors MS3102R ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 204,000 in-lb/radian 23,000 N-m/radian Rotating Inertia 0.0052 in-lb sec2 0.0006 N-m sec2 Maximum Speed 15,000 RPM 15,000 RPM All ...