Search Results for ms3106e-22-19s torque
B A1 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Model 010 | PCB Piezotronics
Torque Transducers; Impact Hammers; Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers; Modal Shakers; Dual Purpose Shakers; Shaker System Accessories; ... Mini 4-conductor, 26 awg (19/38), twiste... $4.10 USD (Pricing valid only in the U.S.) Add to Cart. Model: 099. 4-conductor, 34 awg (7/42), twisted bund... Add to cart for a quote ...
ms3108e32-13px | Amphenol Global Search | Amphenol
MS3106E/F Straight plug-dimension 18 MS3108E 90 Right angle plug-dimension 19 MS/DS-R General Information MS3100R Wall mounting receptacle-dimension 21 MS3101R Cable connecting receptacle-dimension 22 MS3102R Box mounting receptacle-dimension 23 MS3106R Straight plug-dimension 24 MS3108R 90 Right angle plug-dimension 25 Insert Arrangements ...
Super-Trex® Type MV-105 Cable - TPC Wire
Super-Trex® Type MV-105 Medium Voltage is a single-conductor medium voltage cable for applications up to 15kV. This cable is ideal for where tight spaces, a small bend radius or a difficult installation is encountered.
Model 352M221 ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 Hz to 10 ...
Model 352M221 ICP® Accel., 10 mV/g, 500 g, 2nd order filter, 1 Hz to 10 kHz response, calibration from 5 Hz to upper 5% frequency, overmolded 40 foot hydrotested cable to 500 psi
Quartz ICP® Force Rings | PCB Piezotronics
Tension range is dependent upon the amount of applied pre-load and strength of mounting stud used. Tips from Techs: Preloaded & Force Rings. PCB ® ring-style 1-component and 3-component force sensors are generally installed between two parts of a test structure with the supplied elastic beryllium-copper stud or customer-supplied bolt. The stud or bolt holds the structure together, and applies ...
Model 353B17 | PCB Piezotronics
Mounting Torque: 8 to 12 in-lb: 90 to 135 N-cm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A109: ... 19.6 mm: Weight: 0.10 oz: 2.9 gm (M) Metric Mount. English SI; Mounting Thread: M3 x 0.50 Male (Q) Extended discharge time constant. English SI; Discharge Time Constant: ≥5 sec:
Model 354B04 | PCB Piezotronics
Model 354B04:Triaxial, Thru-hole mtg, Ceramic shear ICP® accel, 10 mV/g, 0.6 to10 kHz, Case isolated, TEDS Ver 1.0, 4-pin connector, incl. both 6-32 &
Model 621b40 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ms3106e10sl-4p | Amphenol Global Search | Amphenol
ms3106e | Amphenol Global Search | Amphenol Search Results for ms3100e-14s-12p Ampehnol All Sensors Products FEATURED PRODUCTS. ... Electrical Connector MS3102A-14S-5P MS3102A-14S-5P Torsional Stiffness 13.5 kin-lb/radian 1.5 kN-m/radian Rotating Inertia 0.0026 in-lb/sec2 0.0003 N-m/sec2 Maximum Speed 15,000 RPM 15,000 RPM All specifications ...
Model RAM-TEST-ML2 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ePower-Lite Series - アンフェノールジャパン株式会社
Torque Receptacle assembly to panel:0.5~0.7N.M Ÿ3.6mm, 5.7mm, Mini Version: ... 22 41.80 KEYWAY D 2-Pole Electrical Plug with HVIL & Shielding Shell 3-Pole Electrical Plug ... 19.9 35.1 27.1 Crimp Type Bu bar Type Termination Type 16 16 5 2.75 2.75 8.25 C B C Y KEY A KEY Z KEY U KEY A A W KEY 0.2M B
Model BP | PCB Piezotronics
Torque Transducers; Impact Hammers; Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers; ... 22 mm: Size - Length: 1.78 in: 45.21 mm: Weight: 1.19 oz: 33.87 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications
Technical features - RFS Technologies
Cross-Pol at Boresight dB 22 21 21 F/B at 180 Copolar dB 28 28 28 Electrical Downtilt Deg 2 to 12 2 to 12 2 to 12 First Upper Side Lobe dB 15 15 16 VSWR - 1.5:1 1.5:1 1.5:1 ... F/B at +/-30° Total Power dB 19 20 20 Upper Side Lobe Peak to +20 dB 15 15 16 PRODUCT DATASHEET APXVAA4L24_43-U-NA20 12-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/4x ...
Amphenol AV-THLIN2BNCM-001 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 1ft Amphenol AV-THLIN2BNCM-001 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
NUMBER GS-12-1223 PRODUCT SPECIFICATION
Meets the European Union directives and other country regulation as described in GS-22-008 PDS: Rev :B STATUS:Released Printed: Aug 15, 2014. NUMBER GS-12-1223 TYPE PRODUCT SPECIFICATION ... IEC 60512-12-1 or EIA-364-52 or ANSI-J-STD-002 or FCI GS-19-037 a. Test Condition A b. Steam or dry aging - 1 hours c. Minimum solder coverage: 95 % PDS ...
Amphenol's Solutions for OCP Rack and Power
Learn More about Connector Mating Cycles May 22, 2018 PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018 Welcome to the AICC Connect Nov 13, 2017
Velocity Sensors for Condition Monitoring - Wilcoxon Sensing Technologies
Velocity sensors for condition monitoring are solid-state piezoelectric velocity measurement devices - essentially accelerometers with an internal integration circuit which will produce an output relative to velocity.
Model 351M35 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Airmar Technology Corporation | DST810 Smart™ Multisensor
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.