Search Results for ms3106e-22-19s torque
Model RAM-TEST-ML2 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
ePower-Lite Series - アンフェノールジャパン株式会社
Torque Receptacle assembly to panel:0.5~0.7N.M Ÿ3.6mm, 5.7mm, Mini Version: ... 22 41.80 KEYWAY D 2-Pole Electrical Plug with HVIL & Shielding Shell 3-Pole Electrical Plug ... 19.9 35.1 27.1 Crimp Type Bu bar Type Termination Type 16 16 5 2.75 2.75 8.25 C B C Y KEY A KEY Z KEY U KEY A A W KEY 0.2M B
Model BP | PCB Piezotronics
Torque Transducers; Impact Hammers; Electrodynamic Shaker Kits. Miniature Electrodynamic Shakers; ... 22 mm: Size - Length: 1.78 in: 45.21 mm: Weight: 1.19 oz: 33.87 gm * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications
Technical features - RFS Technologies
Cross-Pol at Boresight dB 22 21 21 F/B at 180 Copolar dB 28 28 28 Electrical Downtilt Deg 2 to 12 2 to 12 2 to 12 First Upper Side Lobe dB 15 15 16 VSWR - 1.5:1 1.5:1 1.5:1 ... F/B at +/-30° Total Power dB 19 20 20 Upper Side Lobe Peak to +20 dB 15 15 16 PRODUCT DATASHEET APXVAA4L24_43-U-NA20 12-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/4x ...
Amphenol AV-THLIN2BNCM-001 Thin-line Coaxial Cable - BNC Male / BNC ...
Buy 1ft Amphenol AV-THLIN2BNCM-001 Cables Factory-Direct: This low-profile thin-line (RG179) BNC to BNC coaxial cable assembly features a much smaller diameter than standard RG59, allowing greater installation flexibility. Despite its small size, the proper 75 ohm impedance is maintained to ensure optimal signal transfer. These fully shielded cables feature molded BNC connector terminations ...
NUMBER GS-12-1223 PRODUCT SPECIFICATION
Meets the European Union directives and other country regulation as described in GS-22-008 PDS: Rev :B STATUS:Released Printed: Aug 15, 2014. NUMBER GS-12-1223 TYPE PRODUCT SPECIFICATION ... IEC 60512-12-1 or EIA-364-52 or ANSI-J-STD-002 or FCI GS-19-037 a. Test Condition A b. Steam or dry aging - 1 hours c. Minimum solder coverage: 95 % PDS ...
Amphenol's Solutions for OCP Rack and Power
Learn More about Connector Mating Cycles May 22, 2018 PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018 Welcome to the AICC Connect Nov 13, 2017
Velocity Sensors for Condition Monitoring - Wilcoxon Sensing Technologies
Velocity sensors for condition monitoring are solid-state piezoelectric velocity measurement devices - essentially accelerometers with an internal integration circuit which will produce an output relative to velocity.
Model 351M35 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Airmar Technology Corporation | DST810 Smart™ Multisensor
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
Model 303A03-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Amphenol Network Solutions > nrgSMART 600A MINI BDFB- 10/10 CIRCUIT BREAKER
Telect’s nrg600BT10-C 600A dual-feed 10/10 circuit breaker/TFD Load Center features -48V operating voltage to fit in legacy and “next-gen” network applications, with advanced circuit level monitoring features engineered into a compact 2RU footprint. Each of the dual feeds contains ten positions for either bullet-style breakers or TFD fuse holders.
Amphenol Automotive | HVAC male cable connector 3way 8mm 180
Product description. The 3-way 8mm HV connector is an evolution of our HVC 8mm C400 3I08 UA19 3001 which is succesfully in production since over one decade!
Amphenol
1) Crimpform BO; Erläuterungen der Bestell-Nr. für Kontakte siehe Seite 22. 1) Crimp form BO; Explanation for the Part No. for contacts see page 22. Bestell-Nr./Part No. 17 C16-3 C091 C093 C143 C146 C148 C164 für Kontakte 1) für Serien Anschlussbereich Isolierung Farbcode
IP67 Product Series Cutsheet 040721 - Amphenol RF
Overview Features and Benefits • Waterproof IP67 rated • Tamper resistant • Threaded coupling mechanism • Durable construction • Available in a variety of configurations • Antennas • Industrial • Wireless • Military • Broadband Applications IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface
Connectors | Products | Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
IECEx - PCB
or Ethernet control. The 483C series are 8-channel 19” rack-mounted units that are based on the same signal conditioning electronics. They also range from units with simple stand-alone operation to more complex units with front panel keypad / display and Ethernet control. Both series offer units with a wide range of features including
Amphenol Filtered Connectors - アンフェノールジャパン ...
110 #22 Contacts 5 #16 Contacts 6 #20 Contacts 70 #22 Contacts 1 #1 Coax Contact 150 #22 Contacts 70 #22 Contacts 1 #1 Coax Contact 118 #22 Contacts 2 #8 Triax/Coax Contacts 2 #1 Coax Contacts 6 #8 Twinax/Coax Contacts 4 #12 Contacts 3 #16 Contacts 4 #20 Contacts 2 #5 Coax Contacts 100 #22 Contacts 80 #22 Contacts 4#20 Contacts 1#16 Contact